Search Results for 10-40812-xx
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
PRODUCT DATA DRAWING DESCRIPTION DATE - DCN 39313 08/12 STW - SV Microwave
fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances 50 ohm hermetic seals per ams-qq-n-290, class 1, .00005" min. material: outer ring & pin: kovar per astm f15 glass seal: corning #7070 or equivilant finish: outer ring & pin: gold per astm b488, type ii, ...
Power Splitter
Power Splitter | 4.3/10 Female | Square Body Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. ... Model Number (xx) SP-02LX-43F-CC SP-03LX-43F-CC SP-04LX-43F-CC Electrical Characteristics Frequency Range 400-2700 MHz 400 ...
Charles Industries, LLC
Created Date: 10/31/2005 12:47:52 PM
Socket Junction Systems MIL-T-81714 Series II, Class D
www.amphenolpcd.com [email protected] 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 MIL-T-81714 Series II Junction Modules The high pin count, low weight MIL-T-81714 Series II Socket Junction
Product Data Sheet - Temposonics
Product Data Sheet, Document Part No.: 550991, Revision D 02/10, 10/11 2 Product specifications Product overview ParametersSpecifications OUTPUT Measured output variables: Position, velocity, optional multi-magnet position measurements (up to 20 magnet positions simultaneously) Resolution: CANopen: Position: 5 µm 2 µm CANbasic: Position:
EBY Electro Pluggable Blocks
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Telecom Enclosures & Cabinets - Charles Industries
With more than 50 years of innovation, Charles is the communications industry’s go-to source for telecom enclosures and cabinets.
Pittsburgh Wire and Cable | Electrical Wire & Cable Distribution
Explore our wide selection of industrial electrical wire and cable for industrial, mining, rail/transit, and video inspection. Meet our team, browse our vendors, and learn about our products and industries. Contact us today!
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
mil-std-10. sv microwave, inc is prohibited. surface area: sheet 1 of 1 without the written permission of 5) surface roughness 63 ... fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances n/a disengagement: 2.0 in-lbs material: body, press cap & coupling nut: stainless steel per ams-5640, ...
AUTOMATE Type A - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency AUTOMATE Type A including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of AUTOMATE Type A at Amphenol RF online.
SGX - Industrial
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. [email protected]
2082-601X-dB-CRYO - Model
.312 7.92 hex 1.02 25.91 00 thru 12 db.86 21.84 apply before / after processing sheet 1 1 b mil-std-100 & 1000 drawing practices per ansi-y-14.5 5 4 inches finish:
1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
† Available with 4.3/10 or 7/16-DIN connectors † Four unique mounting options † Available for order with a grey, brown or black radome Features Connector Description The antenna has 4 connectors located at the bottom. High Band #1 Y1 1695-2700 MHz (2x) 4.3/10 or 7/16-DIN Female
Amphenol Aerospace
M22520/10-01 M22520/10-05 A CONTACT REMOVAL FROM THE CONNECTOR Remove wire sealing member from grommet. Position Amphenol removal tool part number 11-9170 or Daniels DRK-264-8 around cable and slide tool toward connector until tool tips enter rear grommet and come to a positive stop on contact.
Model 037A10 10-conductor, 28 awg (40/44), shielded, polyurethane cable ...
10-conductor, 28 awg (40/44), shielded, polyurethane cable, 10-ft, 9-socket plug to (3) 4-socket plugs (AY) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 ... XX ± 0.25 JJF 7/20/21HWK
WeatherStations - Accurate and Reliable Environmental Monitoring ...
Airmar’s ultrasonic WeatherStation® instruments deliver accurate, reliable weather data from a rugged, compact, maintenance-free design with no moving parts. These all-in-one multisensors can measure real-time apparent wind speed and direction, air temperature and calculated wind chill, barometric pressure, relative humidity, calculated dew point and heat index.
Model 682C03 ICP® VIBRATION TRANSMITTER Installation and ... - PCB
5.00 0.50 10.0 10.00 1.00 20.0 20.00 2.00 40.0 Internal DIP switch selection for Peak or RMS. Utilization of Filter Modules for field configuration of High and Low pass 2-pole filtering. Analog output signal connections (RV) for conducting frequency analysis and machinery diagnostics. LED indicators for Power, Sensor Fault, Acceleration ...
.093 Piezoelectric accelerometer - PCB
3090DV-XXX Cable assembly, extension (10-32/10-32) Optional Optional EJ34 Cable adapter Optional Optional 2771C In-line charge converter Optional Optional 133 Signal conditioner Optional Optional Notes 1. Low-end response of the transducer is a function of its associated electronics. 2.
Amphenol
M22520/10-01 M22520/5-05 M22520/10-07 B B MIL-I-81969/14-12 or DANIELS DRK-264-8 or AMPHENOL 11-9170 CONTACT INSERTION INTO CONNECTOR CONTACT REMOVAL FROM THE CONNECTOR Contacts are inserted by hand. Slide the wire sealing member (piggyback grommet seal) on the cable and over the crimped shield crimp sleeve. Insert the contact/cable assembly