Search Results for 10-40812-xx
Attenuator - Amphenol Antenna Solutions
Attenuator A-100xxDHyyzz-CC 100W Attenuator | Indoor/Outdoor Use Electrical Characteristics Frequency Range DC-3 GHz VSWR ≤ 1.25 Power 100 W Attenuation Value (xx) 3 dB 6 dB 10 dB 15 dB 20 dB 30 dB
PRODUCT DATA DRAWING - SV Microwave
surface area: mil-std-10. the information contained in this drawing 6) dia.’s on common centers to be concentric e 2400 centrepark west drive, suite 100 sheet 1 of 1 proprietary third angle projection without the written permission of any reproduction in part or as a whole n/a 5) surface roughness 63 dimensions are in inches tolerances:
SJT/TV DATA CONNECTOR - Amphenol-Air LB
OVERVIEW OF CONNECTION ASSIGNMENTS SJTxx12-35 OR TV xx13-35 DIMENSIONS SJT DATA PLUG, CONTACT ARRANGEMENT 12-35 • Straight plug with shielded backshell: SJTG06RT12-35Dx 0xx SQ (x= Contact type Pin or Socket / xx= Plating) • Shielded SQ-Backshell (Basic form VG96912L12, 42415-053, VG96912L12B, 42415-063-029J) • Needed heat shrink boot :
PRODUCT DATA DRAWING REV DESCRIPTION - svmicrowave.com
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 3211-40106-40107 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
PRODUCT DATA DRAWING A DCN 41727 10/15 DAL DESCRIPTION
a dcn 41727 10/15 dal checked: approved: drawn: stw 05/13/04 stw 05/13/04 jmc 05/13/04 rohs compliant.769±.002 19.53±0.05 freq. range: dc to 40.0 ghz material: body & contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b finish:
DCN 40883 10/14 STW - SV Microwave
- dcn 40883 10/14 stw approved: checked: drawn: stw 10/23/14 stw 10/23/14 mal 10/23/14 rohs compliant.55114.69317.60.591 15 material: body& ... fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 4:1 ...
High Power Connector Series - Amphenol PCD
see page 10 Part numbering Performance information Rhino 38999 part numbering Part number example Rhino 38999 performance information WPTV- XX XX XX- XXXX- X X X X Series identifier Style 00 = Wall mount receptacle 01 = In-line receptacle 06 = In-line plug 07 = Jam nut receptacle Material and finish ZN = Aluminium, Black Zinc Nickel RW = Aluminium,
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING - DCN 55452 ...
- dcn 55452 10/24 approved: checked: drawn: see pdm see pdm krr 10/10/24.88922.58.64516.38.216 across flats m7 x .75-6g rp rp.3127.92 hex. material: body & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring & contact: beryllium copper per astm b196, alloy no. uns c17300, td04
SCHEMATIC DIAGRAM - pcb.com
coaxial cable w/ 10-32 plug & decimals xx ±.03 xxx ±.010 decimals x ± 0.8 xx ± 0.25 jjf 7/28/21bam cable tolerances in english cable tolerances in metric 1" ... 10-32 plug "length" 1 length will vary in feet or meters depending on the model
ACU-A20-S - Amphenol Antenna Solutions
Optimizer RT® Antenna Control Unit AISG 2.0
THDM Series MT Connector System | Amphenol Fiber Systems
The THDM is a MIL-PRF-28876 derived mechanical transfer (MT) rugged fiber optic connector for military and aerospace applications.
PRODUCT DATA DRAWING REV DESCRIPTION A DCN 52683 07/23 SEE PDM
5) surface roughness 63emil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7032-6757-6758 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written ...
PRODUCT DATA DRAWING - SV Microwave
surface area: mil-std-10. the information contained in this drawing 6) dia.’s on common centers to be concentric e 2400 centrepark west drive, suite 100 sheet 1 of 1 proprietary ... .xx .010.xxx .005 sma jack to jack jam nut mount.375 hex. .312 hex. 2x 1/4-36 uns-2a lockwasher .408 max panel 6.35 max.875 22.23.250 max
10-674085-131n | Amphenol Global Search | Amphenol
Search Results for 10-674085-131n Amphenol QWL Series Cylindrical Connectors Cable Clamp 10-749XX-( ) and Adapter 10-113196-XX Connectors which require weatherproofing on open wire cables are provided with a moisture seal by this cable clamp, a modification of the MS3057B design.
ROHS COMPLIANT PRODUCT DATA DRAWING - REL. DCN 35417 10/07 STW
.xx .010.xxx .005 interpret dimensions and tolerances n/a 1. heat shrink tubing not shown. notes: tnc plug per mil-std-348 1.500 max 38.10 max.440 min 11.18 min disengagement: 2 in-lbs material: body, contact & coupling nut: brass per astm b16, alloy uns no. c36000 outer contact: beryllium copper per astm b194, ...
QMA to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of QMA to SMA Adapters designed for radio frequency applications. QMA to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - NRN 45858 05/21 ...
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 1521-60201 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 1222-4005 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part ...
DATE PRODUCT DATA DRAWING - svmicrowave.com
scale: 10:1 third angle projection dwg. no. b material: finish: per asme y14.5m - 1994 4) cham. 1st & last threads. 7) remove all burrs interpret dimensions and tolerances 95077 3221-60003 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code
Model HT356A33 Triaxial, ceramic shear ICP® accel., 10 mV/g ... - PCB
Triaxial, ceramic shear ICP® accel., 10 mV/g, titanium hsg, 1/4-28 4-pin conn., to +325 F Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 ... XXXXX ±.005 ± 0.13