Search Results for 10-428
10-72628 | Amphenol Global Search | Amphenol
Search Results for 10-72628 1710-2690 MHz - Amphenol Antenna Solutions ... dB > 10.1 > 8.5 > 8.5 > 7.5 Maximum Effective Power Per Port Watts 250 W Inter/Intra Cluster Isolation dB > 25 All parameters are compliant with BASTA revision V11.1 ELECTRICAL SPECIFICATIONS Ultra Low Band R2 Frequency Range MHz 698-960 MHz 698-806 790-862 824-894 880
Model 528g10 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
3U VPX 10G 48-Channel Rugged Ethernet Switch - Amphenol Aerospace
Up to 48 channels of 10 GbE interfaces on a single card. Many of the ports are configurable between 10G-Base-T and 10G-Base-KR. While the ports are all 10G capable, they also work in 100M and 1G modes. Line rate forwarding up to 480 Gbps; Configurable for multiple backplane pinouts and profiles;
SMB Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm | 142220-10
Alias: SMB6111A3-001-3GT30G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B
10 - amphenolrf.com
Title \10 Author: kj-149 Created Date: 2/24/2011 10:52:19 AM
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm Isolated 031-10 BNC Straight PCB Jack Through Hole Bulkhead Front Mount 75 Ohm 112409 BNC Right Angle Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm 031-70240
10052838-101LF | Amphenol Global Search | Amphenol
10052838-101LF | Amphenol Global Search | Amphenol 10035388-102LF is a power edge card with 55+3 spl vertical or right angled connectors, pressfit or solder contacts, and various terminal pin orientations.
10-72628 | Amphenol Global Search | Amphenol
10-72628 | Amphenol Global Search | Amphenol Cable Pull Out Force 162 lbs for 10 minutes per EIA/TIA-455-6 Cable Sealing Flexing 200 cycles at 180° flex per EIA/TIA-455-1 Impact 8 drops @ 7 feet rotated each time per EIA/TIA-455-2, Method B Flammability 0.75 inch flame for 10 seconds mated, 1.5 inch flame for 60 seconds unmated per EIA/TIA-364
PCB Product Finder for 0 (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
TFOCA-II® Ruggedized Media Converter | Satellite Communications
TFOCA-II® Ruggedized Media Converter provides optical-electrical (O-E) and electrical-optical (E-O) conversion for harsh environments.
Model 113B28 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Weight: 0.16 oz (4.5 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 26 VDC supply voltage required. Negative 10 volt output may be limited by output bias.
TFOCA-II10G DUALCHANNEL FIBER OPTICMEDIA CONVERTER
%PDF-1.4 %âãÏÓ 226 0 obj > endobj xref 226 25 0000000016 00000 n 0000001248 00000 n 0000001407 00000 n 0000003746 00000 n 0000004372 00000 n 0000004814 00000 n 0000004928 00000 n 0000005040 00000 n 0000005124 00000 n 0000005672 00000 n 0000006308 00000 n 0000006711 00000 n 0000007223 00000 n 0000008926 00000 n 0000009543 00000 n 0000014302 00000 n 0000017391 00000 n 0000038661 00000 n ...
MCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm | 252135-10
MCX Straight PCB Plug Through Hole 75 Ohm 252153-10-75 MCX Straight Crimp Jack RG-179 Belden 179DT 75 Ohm 252164-75 MCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Non-Magnetic 919-NM104P-51A
Amphenol 348 Series High Density Connectors - Amphenol Aerospace
10-03 10-03 b03 i 3 3 10-05 10-05 b02 i 5 5 10-12 10-12 b01 i 12 12 14-04 14-04 d04 i 4 4 14-09 14-09 d03 i 9 9 14-19 14-19 d02 i 19 19 14-37 14-37 d01 i 37 37 16-07 16-07 e04 i 7 7 16-14 16-14 e03 i 14 14 16-27 16-27 e02 i 27 27 16-55 16-55 e01 i 55 55 18-09 18-09 f04 i 9 9 18-21 18-21 f03 i 21 21 18-38 18-38 f02 i 38 38 18-85 18-85 f01 i 85 85
QPL Military Approved RF Connectors - Amphenol RF
Applications: Military Communication Systems. QPL RF connectors are commonly used in military communication systems, including radios, satellite communication terminals, and tactical data links.
Model 034G10 | PCB Piezotronics
4-conductor, low noise, shielded FEP cable, 10-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z) For an IP68 Rated cable, see 034W10. For applications with EMI, see 034T10. Cable assembly consists of the following components: Model 034 cabling Model AY connector Model JW connector.
PRO-PHY450-4/380-470
Note * The isolation between the Tx ports is directly dependent on the terminating VSWR on the antenna port. E.g. with a VSWR = 1.5:1 on the ANT. port, the isolation between the Tx ports can be reduced to 20 dB @ in the 380-470 MHz range.
348 Series | Products | Amphenol Aerospace
Series 1 & 2 features a single one-piece molded dielectric retention system that locks the contacts in place. The contacts are crimp type, either power or shielded, and available in sizes 12. 16, 20, and 23-28 or 23-22 with wire size accommodations from 12 through 32 AWG.
10 - Amphenol RF
Title \10 Author: kj-149 Created Date: 9/9/2010 5:43:34 PM
A114018 Blank Seal Plug, Size 8, 8-10 AWG. Comparable to PN - Amphenol Sine
A114018 Blank Seal Plug, Size 8, 8-10 AWG. Comparable to PN #114018 . Downloadable Marketing Literature. DuraMate IBIC ISOBUS: DuraMate ISOBUS 91 Series: DuraMate Family: PRODUCT IMAGE DISCLAIMER: All images on this site are merely a representation of the actual part. Color, sizing, material and plating surface may differ.