Search Results for 10-428
Whip Antennas GF 27 - AMPHENOL PROCOM
2.5 - 7 mm / 0.10 - 0.28 in. Ordering Designations. Model Product No. GF 27: 130000597: Add to quote: FME-System Accessories. FME-CABLES; TYPE: PRODUCT NO. 1 m FME: 130000437: 2 m FME: 130000447: 3 m FME: 130000457: 4 m FME: 130000466: 5 m FME: 130000474: 6 m FME: 130000483: 4 m FME-white: 110000064: 6 m FME-white: 110000066: 12 m FME-white ...
Amphenol SF-QSFPLOOPBK-001 QSFP+ 40G Loopback Adapter Module for QSFP ...
Genuine Amphenol QSFP+ loopback adapter modules provide the ideal 40-Gigabit rated port testing solution for both QSFP and QSFP+ enabled ports. This low-profile active QSFP+ loopback cable features typical insertion loss (attenuation) characteristics of a mere 0dB; consuming no more than 1.5 Watts of power in the process. Compatible with both copper and optical QSFP/QSFP+ enabled ports, our ...
Amphenol Invotec
Our strength is rooted in flexibility. While we have the manufacturing capabilities and scale to ensure the rapid delivery of serial orders, we also work as a development partner with many customers.
xiaomi redmi note 13 pro 5g | Amphenol Global Search | Amphenol
for LTE, 5G, and Wi-Fi 2.4 and 5.8 GHz, while not forgetting the new standards of Wi-Fi 6/6E. The legacy of current and future markets would all be served with the state-of-the art ProNexus, which includes several key features: • 4x4 MiMo antennas covering 617-960/1710-3800MHz. 2x GNSS and 4x4 or 6x6 dual Wi-Fi at 2.4/5.0/7.2GHz.
C2 AOM Modules - amphenol-ns.com
TAPs are designed and tested to pass traffic at 1, 10, 40 and 100G bandwidths with various connector types and split ratios. TAPs use highquality Senko adapters and - connectors to ensure low insertion and return loss. LC TAPs monitor ports are color coded to guarantee ease of installation and reduce installationerrors.
4016 | Amphenol Global Search | Amphenol
Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com 395 Amphenol MIL-DTL-26500, Pyle ® MIL-DTL-26500, Pyle ® Typical Markets: • Military & Commercial Aviation
Certificado IPC 610 CIT (9701) - ICA Holdings
%PDF-1.7 4 0 obj /BitsPerComponent 8 /ColorSpace /DeviceRGB /Filter /DCTDecode /Height 1500 /Length 100289 /Subtype /Image /Type /XObject /Width 1160 >> stream ...
MILITARY QUALITY D S - アンフェノールジャパン株式会社
10 9 16 15 1 11 15 19 contact variants face view of male or rear view of female dd 15 dd 26 dd 44 dd 62 dd 78 dd 104 standard shell assembly 49 dimensions are in inches [millimeters]. all dimensions are subject to change. dd series d-sub positronic connectpositronic.com military quality
c902-9353-1 | Amphenol Global Search | Amphenol
Search Results for c902-9353-1 FLUSH INSTALLATION - PCB 3x 1 of 1 model 109 series pressure sensor njf 10/21/22jdm njl 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: [email ... • 1.00mm pitch, vertical and right angle . with options for ridge, locked latch, side . latch, blade hold down, open wall • Extensive range include options ...
Technical features - rfstechnologies.com
4.3-10 Female Straight Connector for 1 1/4" Coaxial Cable, OMNI FIT™ Premium, O-Ring and compression sealing 43F-LCF114-E01 REV : B REV DATE : 08 Oct 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 1 of 2
AN MF LIGHTW AVE COMPANY DESCRIPTION AN MF LIGHTW AVE ... - Custom Cable
up to 10 Gb/s for link lengths up to 300m for OM3 and up to 500 meters for OM4 at 850nm to assure high performance and reliability. Assemblies are available with MTP® standard or Elite® connectors for exceptional loss performance. Each assembly is uniquely serialized and shipped with hard copy test reports.
Model 082B01 | PCB Piezotronics
Model 082B01:Anti-friction washer for Models 201B01, 201B02, 201B03, 201B04, 201B05 & 211B
Bergstak 0.80mm Pitch - Amphenol CS
Product Presentation – Bergstak® 0.80mm Pitch 5 Product Facts Specifications Technical Documents Performance Characteristics Product Spec. : GS-12-547 Test Report : DGS-29-010 Durability: 100 cycles Mating Force: 0.9N max./contact Un-mating Force: 0.9N max./contact Temperature Range: -40°C to +85°C High Temperature Life: 105°C +/-5°C for 1000 hours
New Release: 95mm2 PowerLok G2 300 Series - Amphenol TPI (ATPI)
95mm2 PowerLok G2 300 Series available now in the same compact package across all configurations (1, 2, and 3 pole, straight and right angle). 460A @ 50C – Check product data pkg for more information (derating, t-rise, drawings, tooling, and more…). PowerLok G2 – Amphenol TPI (ATPI) (tpil.com)
dmv medical form | Amphenol Global Search | Amphenol
Alias: 112128-ND3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58 Plenum, RG-122, Belden 82240, Belden 82907, Belden 88240, Belden 89907
Im Takt bleiben – Datenerfassung und -übertragung bei der R-Serie V ...
Im Takt bleiben – Datenerfassung und -übertragung bei der R-Serie V SSI (Teil 1) Technisches Bulletin Die R-Serie V ist unter anderem mit SSI-Ausgang erhältlich.
SC-LC Fiber Patch Cords - 9/125 Single-Mode
Amphenol FO-DLSCDLLC00-001 SC-LC Duplex Single-Mode 9 / 125 Fiber Optic Patch Cable (OFNR Riser) - 2 x SC Male to 2 x LC Male 1m; Code: FO-DLSCDLLC00-001 Buy 1m Amphenol FO-DLSCDLLC00-001 Cables Direct from the Factory at Cables on Demand. 100% optically tested duplex single-mode 9/125 fiber optic patch cables by Amphenol meet and exceed industry standard specifications for insertion loss ...
Data Sheet R-Series V RDV EtherNet/IP - Temposonics
Vibration test 10 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The RDV sensors fulfill the requirements of the EMC directives 2014/30/EU, UKSI 2016 No. 1091 and
EB346 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
AT60-010-2031 Male Contact - Pin, Gold-plated 2016-18 Machined
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...