Search Results for 10-428
c57-20240-23 | Amphenol Global Search | Amphenol
Explore the world of MIL-DTL-38999 and Mil Spec D38999 Circular Connectors. Precisely designed for military, aerospace, and rugged aviation applications.
rjftv | Amphenol Global Search | Amphenol
The Amphenol Socapex mCom 10 Gb+ is a miniature, high-speed Cat6A & Cat7 Ethernet connector that exceeds 10Gb/s Ethernet following IEEE 802.3an-2006: 10GBase-T. With a maximum external diameter of 15mm, it is a Cat.6A connector according to TIA568C.2 and ISO/IEC11801 standards. The connector is environmentally tested based on MIL-DTL-38999 ...
RP-SMA to RP-SMA Cables (Coaxial Cable Assembly with RP-SMA Connectors)
In Stock (10) Buy Factory-Direct from Amphenol's Exclusive Online Cable Marketplace. > Catalog > Coaxial Cables > Shop Coax Cables by Connector Type (BNC, SMA, RP-SMA, RP-TNC, N, UHF) > RP-SMA to RP-SMA Cables (Coaxial Cable Assembly with RP-SMA Connectors)
VQ2 Combustible Gas Detector Elements - sgxsensortech.com
B 6.10 + 0.25 C 3.56 + 0.13 D 63.5 min E 1.02 F 7.37 + 0.51 G 8.20 max H 9.53 J 1.52 Note No bends may be made in this length. RECOMMENDED MOUNTING ARRANGEMENTS Ref Millimetres AA 19.05 max AB 9.53 + 0.13 AC 8.33 + 0.13 AD 8.20 min AE 19.05 max AF 9.53 + 0.13 AG 8.20 min AA AB AC 60 MESH STAINLESS 1AD STEEL GAUZE FLOW RATE 500 cm3/min LEAKPROOF ...
1200 - ABS1569 modules | Products Amphenol Air LB
00121521102 Module 1200 Not sealed 10 contacts #20 Module 1200 Not sealed 10 contacts #20 . Add to Wishlist. 00122520102 Module 1200 Sealed 10 contacts #20 ...
Amphenol MP-5FRJ45STWS-007 Flat Silver Satin Modular Straight-Thru ...
Buy 7ft Amphenol MP-5FRJ45STWS-007 Cables Direct from the Factory at Cables on Demand. The flat silver satin modular patch cables, featuring RJ45 plugs and straight-thru wiring, are designed to be compatible with most telephone systems. Note: Other cable lengths from this same part number series, if available, will be also be displayed with their corresponding list prices.
Repair and Maintenance Returning Equipment Contact Information ... - PCB
Manual 21354 Rev E ECN 50523 CAUTION Refers to hazards that could damage the instrument. NOTE Indicates tips, recommendations and important information.
Temposonics
3 Temposonics® RP Powerlink V2 Datenblatt TECHNISCHE DATEN 1/ Die Anzahl der Magnete ist von der Messlänge abhängig. 2/ Mit Positionsmagnet # 252 182 3/ Die UL-Kennzeichnung erstreckt sich nicht auf die Schutzart. 4/ Aufgrund von unterschiedlichen Kabellängen und Topologien sowie Stromaufnahmen beim Einschalten empfiehlt MTS Sensors, dass pro Sensor 1 A durch die Stromversorgung
200WX NMEA 0183 / 2000® WeatherStation® - (No Relative Humidity) - RS232
Its internal 10 Hz GPS and three-axis electronic compass provide heading, position, speed-over-ground, and course-over-ground functionality that is necessary for dynamic true wind-data processing on a moving vehicle. The 3D compass with dynamic stabilization provided by the three-axis rate gyro enhances the rate-of-turn data. The patented 200WX ...
Datenblatt R-Serie V RFV Analog - temposonics.com
58 10 Nullzone 51 Messlänge 150…20000 Totzone siehe Tabelle 25 Messlänge Toleranz der Gesamtlänge Totzone Bis 7620 mm +8 mm/−5 mm 94 mm Bis 10.000 mm +15 mm/−15 mm 100 mm Bis 15.000 mm +15 mm/−30 mm 120 mm Bis 20.000 mm +15 mm/−45 mm 140 mm Gewindeflansch »M«: M18×1,5-6g Gewindeflansch »S«: ¾"-16 UNF-3A Ø 8 ±0,23 a
Temposonics
10. Notizen..... 23. 3 2.2 Montage, Inbetriebnahme und Bedienung Wenn durch einen Ausfall oder eine Fehlfunktion des Sensors eine Ge-fährdung von Personen oder Beschädigung von Betriebseinrichtungen möglich ist, so muss dies durch zusätzliche Sicherheitsmaßnahmen wie Plausibilitätskontrollen, Endschalter, NOT-HALT-Systeme, Schutz- ...
7255xxx.indd - amphenol-antennas.com
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Omni | Horizontal 0° | Vertical 144...175 MHz 7255xxx Single Band | 4 Stacked Center Fed Dipole Array | V-Pol | 360°/150° | 5.0/9.0 dBd | Fixed Tilt. Title: 7255xxx.indd Author: nramos Created Date:
PS1-VOC-200 Datasheet
0 10 20 30 50 60 20 40 60 80 90 100 70 50 30 average std. dev.-40 -30 -20 -10 40 DISCLAIMER: SGX Europe Sp. z o.o. reserves the right to change design features and specifica ons without prior no fica on. We do not accept any legal responsibility for customer applica ons of our sensors. SGX Europe Sp. z o.o. accepts no liability for any ...
TPC Wire
22-10 22-8 0.32 0.39 0.47 0.53 0.11 0.14 0.15 0.17 HOUSING FOR 110 TAB HOUSING FOR 250 TAB PART NO. F4110LK DESCRIPTION 4 Position Female Housing 6 Position Female Housing 9 Position Female Housing 4 Position Male Housing 9 Position Male Housing 4 Position Locking Female Housing 9 Position Locking Female Housing 3 Position Locking Male Housing
NUMBER GS-12-1150 PRODUCT SPECIFICATION - Amphenol CS
The minimum average (of 10 holes for each size) copper thickness remaining between the compliant pin and the printed wiring board laminate shall not be less than 7.5 µm. 7.5 PCB Hole Wall Damage – EIA 364-96 . NUMBER GS-12-1150 TYPE PRODUCT SPECIFICATION TITLE PAGE REVISION
Charles Universal Broadband Enclosures (CUBE) RL216 Series Remote Radio ...
10” Plinth optional (97-002176-A) ADD-ON BATTERY COMPARTMENT Charles Part # Description CUBE-BB48A1GN1 Add-On Battery Compartment for RL216 Series Cabinets. RL216 Series Remote Radio Head / Power Support Cabinets INNOVATIVE ENCLOSED SOLUTIONS™ Charles Industries, Ltd. Phone: (847) 806-6300 ...
אמפנול בר-טק בע"מ - Catalog - Bar-Tec
62GB 10-76 Miniature Bayonet . Series 26482 PT. Series 81511-348. SJT VG96912. 26500 Connectors. Diode Connectors for Transient Protection. Push-Button Switches. ABS2216 Backshells. High Speed Contact Product Guide. OCS Oval Contact System Catalog Section. R-VPX. MRC CONNECTORS. R-SATA.
Data Sheet R-Series V RH5 POWERLINK - Temposonics
4 Temposonics® R-Series V RH5 POWERLINK Data Sheet TECHNICAL DRAWING Fig. 3: Temposonics® RH5 with ring magnet Controlling design dimensions are in millimeters and measurements in ( ) are in inches RH5-M/S-A/-V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D56 (connector output) 17
Amphenol CS-USBAB003.0-001 Amphenol Premium USB 3.0 / 3.1 Gen1 ...
Buy 1m (3.3') Amphenol CS-USBAB003.0-001 Cables Direct from the Factory at Cables on Demand. Our Exclusive Amphenol Premium Series USB 3.0 SuperSpeed Certified (aka USB 3.1 Gen1) Type A-B Device Cables are specifically designed to provide both high data throughput at 5.0 Gbps and high power handling capacity for direct USB port powering of high-performance computer peripherals such as external ...
HumiTrac General Eastern Relative Humidity/Temperature Transmitter
W = Supply Voltage-10 0.02 HumiTrac Specifications General Protection IP42 rating for Duct Mount and Outside Air Transmitters Ordering Information Model Accuracy 5% 3% 2% 2% with NIST Certificate Space (Wall) Mount) RH only P40250121 P40250181 P40250109 P40250139 RH and 3/10K W thermistor P40250122 P40250182 P40250110 P40250141 RH and Active ...