Search Results for 10-428
SENSORÜBERSICHT - Temposonics
20 g (r.m.s.) Ø 10 mm Druckrohr (10…2000 Hz) 15 g (r.m.s.) Ø 7 mm Druckrohr (10…2000 Hz) – Resonanzstellen ausgenommen EMV Nähere Informationen siehe Datenblatt Design Messlänge 50…5000 mm Elektrischer Anschluss Betriebsspannung +12/24 VDC (8…32 VDC) MH-SERIE FMH (Flexibler MH) Einfache Wartung
Amphenol SF-QSFPPEXPAS-002 2m 40GbE QSFP+ Cable - Amphenol 40-Gigbit ...
Amphenol 2m QSFP+ (QSFP Plus) 40GBASE-CR4 802.3ba qualified passive copper cables provide next generation performance by combining four 10 Gb/s SFP+ channels into one affordable high-density package. Our QSFP+ cables integrate a new 40G Ethernet-optimized (40GbE) 38-position “board-as-connector” design with zinc die-cast backshells for superior EMI resistance, minimal insertion loss, and ...
Datenblatt E-Serie ET Analog 551898 - temposonics.com
Profil: 15 g/10…2000 Hz, IEC-Standard 60068-2-6 (ausgenommen Resonanzstellen) EMV-Prüfung Elektromagnetische Störaussendung gemäß EN 61000-6-4 Elektromagnetische Störfestigkeit gemäß EN 61000-6-2 Die ET Sensoren erfüllen die Anforderungen der EMV-Richtlinien 2014/30/EU, UKSI 2016 Nr. 1091 und
Whip Antennas GF 27 - AMPHENOL PROCOM
2.5 - 7 mm / 0.10 - 0.28 in. Ordering Designations. Model Product No. GF 27: 130000597: Add to quote: FME-System Accessories. FME-CABLES; TYPE: PRODUCT NO. 1 m FME: 130000437: 2 m FME: 130000447: 3 m FME: 130000457: 4 m FME: 130000466: 5 m FME: 130000474: 6 m FME: 130000483: 4 m FME-white: 110000064: 6 m FME-white: 110000066: 12 m FME-white ...
Data Sheet R-Series V RH EtherNet/IP - temposonics.com
4 Temposonics® R-Series V RH EtherNet/IP™ TECHNICAL DRAWING Fig. 3: Temposonics® RH5 with ring magnet Controlling design dimensions are in millimeters and measurements in ( ) are in inches RH5-M/S-A/-V – RH5 with threaded flange M18×1.5 or ¾"×16UNF (connection type D58)
Série RFM, conectores para rack e painel | Amphenol Socapex
A Amphenol Socapex é um líder de renome no fornecimento de conectores circulares de alto desempenho, incluindo conectores D38999, 2M Micro Miniature, Rugged Ethernet, USB, Display, RFM e PT/451, adaptados a uma vasta gama de aplicações críticas nos sectores da defesa e aeroespacial. Estes conectores eléctricos são concebidos para satisfazer as exigências rigorosas dos ambientes ...
Level Plus - Temposonics
LCD: 14 to 158°F (-10 to 70°C) Storage Temperature -40 to 185°F (-40 to 85°C) Humidity: 0% to 100% R.H.* Vibration: TBD Shock: TBD Mechanical: Enclosure: NEMA 4 (outdoor)* Mounting: Supported by rigid conduit or by cus-tomer provided bracket Entry Points: (2) - 3/4” NPT Electrical: Input Voltage: 24 to 26 Vdc Sleep Mode Current: 1.5 mA ...
RP-SMA to Type-N Cables (Coaxial Cable with Type-N to RP-SMA Connectors)
10 ft (1) 15 ft (1) 25 ft (1) Availability. In Stock (5) Buy Factory-Direct from Amphenol's Exclusive Online Cable Marketplace. > Catalog > Coaxial Cables > Shop Coax Cables by Connector Type (BNC, SMA, RP-SMA, RP-TNC, N, UHF) > RP-SMA to Type-N Cables (Coaxial Cable with Type-N to RP-SMA Connectors)
Trex-Onics Profibus DP Type A Festoon/Trailing Cable - TPC Wire
• Capacitance: 10.7 pF/ft Mutual; 16.5 pF/ft Single-Ended FLEX TESTED ATTENUATION Tested to over electrical failure! cycles without FREQUENCY (MHz) dB/100 Feet (NOMINAL) 4 0.95 16 1.92 100 4.94 300 8.87 500 11.73 ELECTRICAL SPECIFICATIONS APPLICATIONS • Process Automation Systems • Crane Festoon Systems
VQ10 Combustible Gas Detector Elements - SGX Sensortech
B 6.10 + 0.25 C 3.56 + 0.13 D 63.5 min E 1.02 F 7.37 + 0.51 G 8.20 max H 9.53 J 1.52 Note No bends may be made in this length. RECOMMENDED MOUNTING ARRANGEMENTS Ref Millimetres AA 19.05 max AB 9.53 + 0.13 AC 8.33 + 0.13 AD 8.20 min AE 19.05 max AF 9.53 + 0.13 AG 8.20 min AA AB AC 60 MESH STAINLESS 1AD STEEL GAUZE FLOW RATE 500 cm3/min LEAKPROOF ...
Technical features - rfstechnologies.com
4.3-10 Male Straight Connector for 1 1/4" Coaxial Cable, OMNI FIT™ Premium, O-Ring and compression sealing 43M-LCF114-E01 REV : A REV DATE : 08 Dec 2020 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 1 of 2
0J áPÇRE HART ])f? f#0J áPÇRE - Temposonics
hart® インターフェース取扱説明書 取扱説明書 i 4 i 2. 用語の説明 6a重油 「一般的な原油」、api比重に対して60°fに体積を補正します。 6b軽油 「一般的な製品」、api比重に対して60°fに体積を補正します。
HF Antennas HF 5000 - amphenolprocom.com
Land installations. In land installations, we recommend the vertical HF 5000 antenna to be mounted on a short ø45 - 65 mm mast tube which either is driven 6 - 8 feet in the ground or cast into the ground, to be able to cope with the occurring antenna wind load at the particular location.The free height of the mast tube shall be a few feet above the ground.
Temposonics
Vibrationsprüfung 15 g / 10…2000 Hz, IEC-Standard 60068-2-6 (ausgenommen Resonanzstellen) EMV-Prüfung Elektromagnetische Störaussendung gemäß IEC/EN 61326-1 (Class B) Elektromagnetische Störfestigkeit gemäß IEC/EN 61326-3-2 (Class B) Der Sensor entspricht den EU-Richtlinien und ist gekennzeichnet Betriebsdruck 350 bar statisch
AT04-12PD-P075 12-way receptacle, (3) 4 pin busbar=26 amps, - Amphenol Sine
AT04-12PD-P075 12-way receptacle, (3) 4 pin busbar=26 amps, nickel plating, keyed D, brown. Contacts included. Comparable to PN# DT04-12PD-P075
Amphenol CO-142BNCX200-015 BNC Male to BNC Male (RG142) 50 Ohm Coaxial ...
Buy 15ft Amphenol CO-142BNCX200-015 Cables Factory-Direct: RG142 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG142 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 8 GHz is guaranteed with our dual-layer 96% silver-coated copper braid shielded MIL-C-17 type RG142B/U coax.
hsd-narp-pcb-2b | Amphenol Global Search | Amphenol
HSD-NASP-PCB-2A. Find In Stock & Buy Now. HSD PCB Through Hole Straight Plug 100 Ohm. Add to Parts List Add to Compare. ... FAKRA GEN 2 PCB Through Hole Right Angle Plug 50 Ohm K Key Code 2FA1-WKRP-PCB-T FAKRA GEN 1 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm G Key Code FA1-NGSP-C01-0 FAKRA GEN 1 PCB Through Hole Right Angle ...
Whip Antennas GF 27 - AMPHENOL PROCOM
2.5 - 7 mm / 0.10 - 0.28 in. Ordering Designations. Model Product No. GF 27: 130000597: Add to quote: FME-System Accessories. FME-CABLES; TYPE: PRODUCT NO. 1 m FME: 130000437: 2 m FME: 130000447: 3 m FME: 130000457: 4 m FME: 130000466: 5 m FME: 130000474: 6 m FME: 130000483: 4 m FME-white: 110000064: 6 m FME-white: 110000066: 12 m FME-white ...
HF Antennas AAC 1/... - amphenolprocom.com
10 mm / 0.39 in. Height: Approx. 920 mm / 36.22 in. Weight: Approx. 0.6 kg / 1.32 lb. Mounting: On flat surfaces such as deck or roof or on 30 - 44 mm mast tube using accessory item SM-MAS (not included) Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. AAC 1/JB 230: 100000160:
Model 083B01 | PCB Piezotronics
Model 083B01:Pilot bushing for Models 201B01, 201B02, 201B03, 201B04, 201B05 & 211B