Search Results for 10-428
RELEASED DRAWING JUN-26-2014 BEN TOMMY - Amphenol Sine
ECO-MATE,CORD GRIP,CRIMP RANGE,SIZE 10 B1 - RELEASED DRAWING JUN-26-2014 BEN MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL ...
cable connector HA T 3XXX 001+010+018 - Amphenol Sine
10.02.2021 Prüfmaß / Testdimension Teileindex / Partindexnumber: 1 05.02.2021 Blatt/Sheet Index Datum/Date MCARLE 1 Name M Gewicht (errechnet) / Calc WT : MBERTSCH Ers. f. / Replacement for : Checked Released Gepr. Status Bl. DIN ISO 13715 Änderung/Description 202000083 29,581 g for cable diameter 4-6mm NXM-V01 AI2021-000622 Amphenol Tuchel
SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 ...
SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 10 inches 095-725-128-010 You May also be Interested in SMA Panel Mount Plug 2-Hole Flange Round Post 50 Ohm 132145-15
STRAIN GAGE LOAD CELL Revision: A - PCB
Excitation Voltage(Recommended) 10 VDC 10 VDC [2] Insulation Resistance >5x10 9 Ohm >5x10 Ohm Zero Balance ≤ 1 % FS ≤ 1 % FS Output Polarity + Tension + Tension Physical Size (Length x Height x Width) 2.00 in x 2.50 in x 0.75 in 51 mm x 64 mm x 19.0 mm Weight 0.24 lb 109 g Housing Material Aluminum Aluminum Sensing Element Strain Gage ...
VITA 62 VPX Solutions | Products | Amphenol Aerospace
R-VPX is a ruggedized, high-speed, board-to-board interconnect system capable of data rates in excess of 10 Gbps, meeting and exceeding VITA 46 standards. VITA 66.1 and 66.4 Ruggedized blind-mate optical MT Module/Backplane connector systems designed to meet the VITA 66.1 and 66.4 open architecture specifications. ...
43MR-SCF12-C03 - 4.3-10 Right Angle Male Connector for 1/2 ...
4.3-10 Right Angle Male Connector for 1/2" SuperFlexible Cable, OMNI FIT™ standard 43MR-SCF12-C03 REV : B REV DATE : 10 Nov 2020 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 1 of 2
AJ107BR - connectors.nexus.com
Title: AJ107BR : Created Date: 4/8/2004 10:17:27 AM
EU RoHS II CoC - Amphenol Aerospace
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 0d\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
IECEx - PCB
versions with a 10 ft (3m) integral cable or a multi-pin, threaded, electrical connector for easy installation and setup. Gas damping is used in all accelerometers in this series, and is used to mitigate the accelerometer output from saturation which can occur if the sensor
PDM: Rev:C Released - Amphenol CS
regulations as described in gs-22-008 1. the ’’lf’’ products meet european union directives and other country 2. lead free or rohs directive labeling to be provided as per gs-14-920
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Thermometrics NTC Type B Series Glass Coated Bead Thermisors
Thermometrics NTC Type B Series Glass Coated Bead Thermisors
LOADING PATTERN REFER DRAWING # 10159408 - Amphenol CS
+0.10. 0 +0.05. 0. notes: 8. this product meets european union directives and other. country regulations as described in gs-47- 0004. 2. for plating performance refer drawing 10159408: contact : copper alloy. 1. material : body : lcp ul94-v0 . 10. a symbol will be next to any dimension, view, or note .
DiagnosticGrade™ Machined Contacts, Sockets & Pins - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
10159558-A30221RLF | ComboStak® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of Bergstak ® Hybrid Connector part number 10159558-A30221RLF
M4244 SERIES - amphenol-aerospace.com
The system frequency can be 250 kHz ± 10 kHz. When not connected the power supply will work at 250 kHz ± 10 kHz POWER GOOD (Pin #9) SYNC OUT signal The SYNC OUT signal is used to sync the system and / or other power supplies with the power supply’s frequency. SIGNAL RTN The SIGNAL RTN is referred to the input.
Amphenol Aerospace
Position removal tool (part number M81969/8-10 or M81969/14-04) around cable and slide tool down wire until tool tips enter rear grommet and come to a positive stop. Hold tool tip firmly against positive stop on contact, grip wire and simultaneously remove tool, contact and cable. Amphenol ® Part Number Description PAN Part Number Coaxial ...
ABS Coaxial Cable Product Type: T10500 - amphenolbroadband.com
1400 3.05 10.01 1500 3.17 10.40 1600 3.28 10.76 1700 3.40 11.15 1794 3.50 11.48 1800 3.51 11.52 . Author: Timothy Cooke Created Date: 3/12/2018 11:03:04 AM ...
C-10/EP-10 Cable Stubs - Charles Industries
Charles Industries’ EP-10 type cable stubs are fully color-coded PIC cable with either ALPETH (EP-10A1) or PASP (EP-10B1) sheaths. EP-10 cable stubs contain a gas plug 10’ from one end. The individual insulated conductors are exposed for a length of 24” beyond the gas plug for splicing purposes. Also provided is a #10 insulated ground lead