Search Results for 10-428
PERFORMANCE SPECIFICATION INTEGRAL ELECTRONICS ACCELEROMETER 2255B-XXX
an integral 1/428 mounting stud and two solder- -pin terminals for output connection. Small gauge, light weight hook-up wires are provided for error- free operation. The Model number suffix indicates acceleration ... (10 ft) (28 AWG - twisted pair cable assembly) 8.0 CALIBRATION . 8.1 SUPPLIED . 8.1.1 Model 2255B-1 [3]
Financials - SEC Filings - SEC Filings Details - Amphenol
Form 10-K. Feb 8, 2023. Annual Report. PDF Format Download (opens in new window) Excel Format Download (opens in new window) XBRL Format Download (opens in new window) XBRL Format Download (opens in new window) About Amphenol. Our Company; Product News; Investor Relations; Environmental, Social and Governance;
Die Set Hex Cavity Dimensions are 0.429 0.115 | 227-1221-61 - Amphenol RF
N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; ... Die Set Hex Cavity Dimensions are 0.068 0.100 0.428 47-20249. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive ...
Positioner | 227-1454-1 - Amphenol RF
Die Set Hex Cavity Dimensions are 0.116 0.120 0.400 0.428 227-1221-63 Die Set Hex Cavity Dimensions are 0.042 0.068 0.255 0.277 47-20030 Die Set Hex Cavity Dimensions are 0.178 0.048 227-980-2
10-74928-11 | Amphenol Global Search | Amphenol
30” universal mounting stake UMS30-STD (min. order qty. of 10) 36” universal mounting stake UMS36-STD (min. order qty. of 10) 42” universal mounting stake UMS42-STD (min. order qty. of 10) Charles Industries, LLC An Amphenol Company 1450 American Lane, 20th Floor, Schaumburg, IL 60173 mktserv@charlesindustries.com (847) 806-6300
AT114008 Contact removal tool, Size 8, 8-10 AWG. Comparable - Amphenol Sine
Comparable to PN# 114008-Contact removal tool, Size 8, 8-10 AWG. Comparable to PN# 114008 . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter. Virtual Handshake Request ...
Yagi Antennas 7043410 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
294-89 | Amphenol Global Search | Amphenol
89103 #4 - 3 Cond 3 x 12 AWG 114 95 89 1.19 1101 55011 89104 #2 - 3 Cond 3 x 10 AWG 152 130 119 1.34 1512 55014 89106 1/0 - 3 Cond 3 x 10 AWG 205 170 163 1.61 2174 55015 89107 2/0 - 3 Cond 3 x 10 AWG 237 195 186 1.70 2510 55015 89109 4/0 - 3 Cond 3 x 8 AWG 316 260 253 1.99 3727 55016
AT60-204-12141-10 Size 12 Pin Contact, 10-12 AWG - Amphenol Sine
ATT-12-01 Size 12 Hand Crimp Tool for Stamped and Formed contacts only (10 AWG) REQUEST A QUOTE AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit for Crimping Size 12,16,20 Machined Contacts, Wire Stripping, Positioners, Gauge and Extraction Tool
surlok-compression-lug-radsok-data-sheet-amphenol-industrial
10.3mm 70 Amps 125 Amps 200 Amps 300 Amps PSLP-36 PSLP-57 PSLP-80 PSLP-103 M3x0.5 MSx0.8 M8x1.25 M10x1.5 Pin Dia. Max. Current Part Number Thread (male) Notes: (1) Surlok Assembly contains the wire crimp lug, plus a two-piece dielectric clamshell housing. Housing is available in black color as standard. Consult Amphenol Industrial for alternate ...
NTC Type JB - amphenol-sensors.com
14°F to 392°F (-10°C to 200°C) Insulation Resistance >100 MΩ at 500 VDC Wire Conductors Nickel-plated copper 7 mm x 0.1 mm diameter or approximately 28 AWG Wire Insulation PTFE, white Connector Lumberg 2.5MBC2 (or equivalent) Probe Material 303 stainless steel Resistance Temperature characteristics, refer to DK data sheet Options
Questions About 10GbE-CX4 Cables? Read Our CX4 Cable Guide.
Share on Social Media x facebook pinterest linkedin tumblr reddit email10GbE-CX4 Cable Frequently Asked Questions Network Engineers have a plethora of cabling options when it comes to installing a 10-Gigabit Ethernet compliant backbone, but which solution is truly optimal under the circumstances? 10-Gigabit Ethernet CX4, aka 10GbE-CX4 or 10GBASE-CX4, combines low cost, low latency, and […]
Ratcheting Hand Crimp Frame with Die Set | 47-10180
Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20025) Hex Cavity Dimensions are 0.052 0.068 0.100 0.213 0.255
PC420VP-10-IS Intrinsically Safe vibration transmitter, velocity, peak ...
Model PC420VP-10-IS. Intrinsically safe vibration transmitter, 4-20 mA output proportional to peak velocity vibration, 1.0 in/sec full-scale measurement range, ±5% tolerance at full scale, operates up to 85°C, top exit 2-pin MIL-C-5015 style connector, certified for use in Class I Division 1 and Zone 0 / Zone 1 hazardous locations ...
PCC421VR-10-M12-4 Compact vibration transmitter, velocity, RMS, 1.0 in ...
Model PCC421VR-10-M12-4. Vibration transmitter, 4-20 mA output proportional to RMS velocity, 1.0 in/sec full-scale measurement range, operation to 105°C, low profile with side exit 4-pin M12 connector, operates up to 105°C, the upgraded PCC42X series is smaller, lighter and lower price.
PC420VR-10-EX Explosion-proof vibration transmitter, velocity, RMS, 0.5 ...
Model PC420VR-10-EX. Explosion proof vibration transmitter, 4-20 mA output proportional to RMS velocity, 1.0 in/sec full-scale measurement range, ±5% sensitivity tolerance at full scale, certified Explosion Proof for use in hazardous locations. Vibration transmitter features.
Model 023A10 | PCB Piezotronics
Model 023A10:Hardline, mineral insulated, coaxial cable, 10-ft, 10-32 plug (900°F/482°C) to 10-32 jack (550°F/288°C)
Below Grade HDPE Enclosures (CBGE) | HDPE Handholes | HDPE Underground ...
CBGE 10" Round. CBGE 13"x24"x15" CBGE 14"x19"x12" CBGE 14"x20"x15" CBGE 17"x30"x18" CBGE 24"x36"x24" Features and Benefits. Flexibility. Available in seven tapered rectangular and two round size. Economic. Sturdy enclosures provide superior shelter for buried network components and years of maintenace-free service.
COMPOSITE EMI/RFI STRAIN RELIEF ACSELLS - Amphenol PCD
posite in accordance with AS85049 Interface Ring, EMI Shroud - Brass/Nickel plated Clamp Hardware - Stainless steel/passivated
BMR10-O-B1 - Amphenol Antenna Solutions
Penetrator™, Single Band, 1-Port, Omni-Directional Antenna, VPOL, 360°, 806-869 MHz, 12.1 dBi, 3960 mm (155.9 in)