Search Results for 10-482099-008
ATM06-12SA | 12-Way Plug, Female, A Position Key - Amphenol Sine
AT27-008-1200 Mounting clip for AT, ATM, ATP, ATHD Series, 2, 3, 4, 6, 12 positions connectors steel, zinc plating , .433 [11.00 mm] dia. hole. Comparable to PN# 1027-008-1200 ... Pin Contacts nickel plated, 10 PCS. REQUEST A QUOTE. ATM04-12PA 12-Way Receptacle, Male, A Position. Comparable to PN# DTM04-12PA. REQUEST A QUOTE. ATM04-12PA-KT01 12 ...
ExaMAX® High Speed Backplane Connector System - Amphenol CS
8 48 10126136-008 10 60 10126136-010 12 72 10126136-014 16 96 10126136-016. Title: ExaMAX® High Speed Backplane Connector System Author: Amphenol Subject: ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s.
ORDERING OPTIONS - Amphenol Antenna Solutions
Independent tilt on each band 0-10° / 0-10° / 0-12° / 0-12° / 0-12° / 0-12° Lightweight TwinLine platform, with optimal profi le for low wind load MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with fi rmware above MD3.10).
Model 603C01 | PCB Piezotronics
Lead Time for 1-10 is 5 Dys. Lead Time for 11-20 is 10 Dys. Lead Time for 21-30 is 15 Dys. Lead Time for 21-30 is 15 Dys. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; General purpose, industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 10k Hz, top exit, 2-pin conn., single point ISO 17025 accredited ...
G-Series GP/GH Analog/Digital Outputs - Temposonics
to 10 Vdc or -10 to +10 Vdc, forward or reverse acting) and current (4 to 20 mA, or 0 to 20 mA, forward or reverse acting). (See ‘Figure 1’). Both voltage and current outputs allow full adjustments of null and span setpoints, (minimum 2 in. between setpoints). Since the
PRODUCT DATA DRAWING DESCRIPTION
mil-std-10. 2) all dimensions are after plating. sv microwave, inc is prohibited. n/a sheet 1 of 1 b 7) remove all burrs title: proprietary the information contained in this drawing 3) break corners & edges .005 r. max. size 95077 description 4) cham. 1st & last threads. rev unless otherwise specified 1) all dimensions are in inches ...
Supplemental Purchase Order Conditions Manual - Borisch
This manual contains requirements that are applicable when invoked by Honeywell Aerospace Purchase Orders. Requirements include the mandatory use of this manual for Contract Review and Quality Planning activities.
Wire-to-Board Connectors | FCI Basics | Cable to Board | WTB Connector ...
FCI Basics is the leader in Wire-to-Board connectors. Building on the strengths of FCI connectors, whom Amphenol acquired in 2016, FCI Basics continues this legacy providing robust, modular, compact connector solutions to anticipate and meet the growing demands our customers face.
AR30 Airducer® Ultrasonic Transducer - Airmar
The ultrasonic AR30 brings proven dependability to level, flow and distance measurement applications. It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments.
CUUT360X06Fxyz0 - Amphenol Antenna Solutions
Canister, 2FT, 6-Port, Omni Pattern, XPOL, (1x) 696-960 | (2x) 1695-2700 MHz, Fixed Tilt
2C2UT360X06Fxys0 - Amphenol Antenna Solutions
Canister, 2FT, 8-Port, Omni Pattern, XPOL, (2x) 696-960 | (2x) 1695-2700 MHz, Fixed Tilt
RECOMMENDED CABLE STRIPPING DIMENSIONS
>6.00 - 30mm = #0.2mm [>0.236 - 1.181 = #0.008] >30.00 - 120mm = #0.3mm [>1.181 - 4.725 = #0.012]-----angles = #1$ unless otherwise specified dimensions are metric [inches] and tolerances are: third angle proj. notes: 1. materials and finishes: body, barrel & solder barrel - brass, gold plating ... 11/7/2023 3:10:19 pm ...
Product Data Sheet - Temposonics
0 to 10 Vdc 10 to 0 Vdc-10 to +10 Vdc +10 to -10 Vdc 4 to 20 mA 20 to 4 mA 0 to 20 mA 20 to 0 mA Temposonics® G-Series G ® Figure 1. Single magnet analog output diagram DIGITAL-PULSE OUTPUTS (START/STOP AND PWM) G-Series digital-pulse sensors provide either PWM (Pulse Width Modulation) or Start/Stop output signals (see ‘Figure 2’). For
ETV38999 Lightweight Composite Connector - Amphenol Aerospace | MIL-DTL ...
10-482099-8: 8 (Twinax) T3-4008-59P: 10 (Power) 10-576225: 12: 10-405996-121: 26: 10-405996-161: 20: 10-405996-201: 22D: 10-405996-221: ETV38999 Low-Cost Ruggedized Interconnect for the Next-Generation Aircraft View Download. MIL-DTL-38999 Series III - TV Amphenol Tri-Start MIL-DTL-38999 Series III Connectors offer the highest performance ...
BPS10-O-B1 - Amphenol Antenna Solutions
Penetrator™, Single Band, 1-Port, Omni, VPOL, 360°, 746-806 MHz, 12.1 dBi, 4260 mm (167.7 in)
Amphenol Socapex - Connectors, military connectors, circular connectors ...
Connectors for military, aerospace and industrial applications in harsh environments worldwide. Find the right connectors for your needs
TFOCA-II® Ruggedized Media Converter | Satellite Communications
TFOCA-II® Ruggedized Media Converter provides optical-electrical (O-E) and electrical-optical (E-O) conversion for harsh environments.
Model 356A16 | PCB Piezotronics
10 to 20 in-lb: 113 to 225 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A12: Adhesive mtg base, 0.75" hex x 0.2" thk, 10-32 tapped hole, aluminum w/insolation hardcoat finish: 1: 081B05:
CUUB070X12Fxyz0 - Amphenol Antenna Solutions
Canister, 4FT, 12-Port, Back-to-Back 70° Pattern, XPOL, (1x) 696-960 | (2x) 1695-2700 MHz, Fixed Tilt
FCI Basics | Wire-to-Board, Board-to-Board - Amphenol CS
Our solutions include Signal & Mid Power Wire-to-Board, Board-to-Board, Input/Output, FFC/FPC and Backplane. We offer interconnection systems from 2.54mm pitch down to 0.40mm pitch, supporting speeds up to 25Gb/s.