Search Results for 10-4979623-15 connector contact
1001-6113-0X - Model - xmacorp.com
contact becu per astm b196 & b197. housing steel, corrosion resistant per ... connector interface complies with mil-prf-39012 and mil-std-348 for sma mating characteristics. ... f added marking/removed table 15-2799/22/15 t.kuhn g added xma to marking 15-32511/9/15 t.kuhn. title:
D-SUBMINIATURE (D-SUB) D/8656/ DP SERIES - Amphenol CS
15 25 37 50 Supplied without contacts (obligatory) Standard tin plated T XXXX X XX Standard mounting hole (Ø = 3.10)-Threaded in-sert UNC 4-40 O Standard on male shell only X Lead Free X X X X XX Contact Type Packaging Type Box of 500 Contacts √ Reel of 400 Contacts R Reel of 5000 Contacts √ AWG 24/28 male 865635006 ∆ 8656300306 ∆ ...
The Advantages of Gold Plating in Connectors - Positronic
By offering such a high level of durability, gold can significantly prolong a contact’s lifespan, even in extreme environments. Ease of Application. Due to the malleability of gold, manufacturers can easily apply the appropriate amount of plating to each individual connector or contact based on the application’s requirements.
pt00se-22-21 | Amphenol Global Search | Amphenol
M85049 /10 -10 W SERIES SLASH # DASH # FINISH 10: Straight Table A N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel TABLE A Accessory Shell Size DASH # Connector Shell Size A Ø Max. B Ø Max. C REF. G Max. Cable Range Min. Max. inch mm inch mm inch mm inch mm inch mm inch mm 08 05 8 0.62 15.67 2.13 54.10 1.54 39.22 0.96 24.31 0 ...
Quadrax Fiber Optic Adapter
The Quadrax fiber optic adapter allows the user to effortlessly convert electrical quadrax contacts in rack and panel connectors to fiber optics
5980400PG Archives - Amphenol Antenna Solutions
Explore Amphenol Antenna Solutions' 5980400PG product archives.
B60 50/200kHz, 600W, 12° Tilt, Garmin 6-Pin, DT - Gemeco
Fixed 12° tilted version for 8 to 15° hull deadrise angles; Features. Depth and fast-response water temperature sensing; ... Connector: Garmin 6-Pin ... Contact Us. 803-693-0777 [email protected] 1141 South Ron McNair Boulevard Lake City, SC 29560 USA .
N-Type Connectors - RF Connectors | Amphenol RF | Page 2
Center Contact Resistance: 1 mΩ Max: Outer Contact Resistance.4 mΩ Max: RF Leakage-90 dB Max (DC - 3 GHz) Insertion Loss : M39012 Straight Connectors: 0.15 dB Max (DC - 9 GHz) M39012 Right Angle Connectors: 0.30 dB Max (DC - 10 GHz) Passive Intermodulation (PIM)-166 dBc with 2 X 43 dBm inputs: Power Handling: 300 W @ 10 GHz @ 25ºC
Assembly Instructions-C36 Amphenol TNC
forward until contact snaps into place in insulator. Slide outer ferrule over braid and up against connector body. Crimp outer ferrule using Die Set Cavity in table above. outer ferrule bushing male contact plug body assembly This part is used only with RG-62 cable Amphenol Connector Cable Hex Crimp Data Stripping Dimensions, inches (mm)
Amphenol
MS/PT connectors. See coax contact information pages at the end of this catalog. Printed Circuit Board Tail Contacts PT bayonet connectors in box mounting receptacle and jam nut receptacle styles are available with printed circuit board contacts. Standard PCB tails for MIL-DTL-26482 connectors have gold plating, .0050 inches over nickel.
sfp-dd | Amphenol Global Search | Amphenol
Amphenol 1m (3.3') SFP-DD (56G SFP Double Density) 50GBASE-CR1 802.3by/802.3bs qualified passive copper cables provide next generation performance via a SFP-DD56 channel, operating at speeds of up to 50.0 Gbps (50G NRZ), into one affordable double-density SFP package (SFP-DD); capable of combined speeds in excess of 56.0-Gigabits per second (signal) and 50.0-Gigabits per second (throughput).
Model EX641B02 | PCB Piezotronics
Model EX641B02:Intrinsically-safe vibration sensor, 4 to 20 mA output, 0 to 2.0 in/sec RMS, 10 to 1k Hz, top exit, 2-pin conn Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840 ... 15 sec: 15 sec: Electrical Isolation (Case) >100000000 Ohm >100000000 Ohm: Physical: Size - Hex: 1.0 in ... Electrical Connector: 3-Pin MIL-C-5015: 3-Pin ...
Model 607A61/030BZ | PCB Piezotronics
Sensitivity: (±15%)100 mV/g (10.2 mV/(m/s²)) Frequency Range: (±3dB)30 to 600000 cpm (0.5 to 10000 Hz) Sensing Element: Ceramic ... Hazardous Area Approval- contact factory for specific approvals. English SI; Hazardous Area Approval: EEx nL IIC 1T4, -40 = Ta = 121°C, II 3 G ... +10 mV/°C: Electrical Connector: Integral Armored Cable ...
110vac | Amphenol Global Search | Amphenol
Dimensions 4.88” H x 2.71” W x 15.81” D (12.4 cm x 6.9 cm x 40.2 cm) Weight 4 lbs (1.8 kg) with no options installed. Connectors Piezoelectric input Differential BNC Single-ended BNC RCC input/velocity coil Differential BNC External cal Single-ended BNC
BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
RF Connector BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... Contact Finish: Gold: Contact Material: Brass: Contact Termination: Crimp: Coupling Mechanism: Bayonet: Crimp Tool: 47-10210: Export Control Classification Number: EAR99: Frequency (Max GHz) 4:
Connectors | Products - Amphenol
This standard Micro-D interface connector is equipped with Amphenol surface mount clip technology. It is fully intermateable with standard M83513 connectors but provides a reduced footprint allowing for increased contact density. It eliminates the need for washing and soldering processes saving time and cost in PCB assembly.
Blind-Mate Connectors | BMI | Wire to Board Connectors | WTB
FCI Basics is the leader in Wire-to-Board Blind-Mate Solutions. Building on the strengths of FCI connectors, whom Amphenol acquired in 2016, FCI Basics continues this legacy providing robust, modular, compact connector solutions to provide easy mating connector solutions with self-aligning features for secure connections.
Amphenol TFOCA-II
Fiber Optic Connectors ... Humidity DOD-STD-1678, Method 4030, 10 Cycles Flammability MIL-STD-1344, Method 1012 Vibration (operational) MIL-STD-1344, Method 2500.1 Shock EIA/TIA-455-14, Condition A ... TFOCA-II® product line, please contact Amphenol Fiber Systems International at
date | Amphenol Global Search | Amphenol
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 ...
Amphenol ST Connectors - Amphenol Fiber Systems International (AFSI)
Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems International, Inc. 1300 Central Expressway North, Suite 100 Allen, TX 75013 Phone: 214.547.2400 - 800.472.4225