Search Results for 10-4979623-15 connector contact
SS175 Medium Ultra-Wide Chirp, 1kW, 0° Tilt, Garmin 12-Pin, DT - Gemeco
Fixed 12° tilted version for 8° to 15° hull deadrise; ... Connector: Garmin 12-Pin ... Contact Us. 803-693-0777 [email protected] 1141 South Ron McNair Boulevard Lake City, SC 29560 USA . Newsletter. Keep up-to-date on product news and the latest offers.
12.0 ± 0.2 - svmicrowave.com
1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMA Straight Male to VITA 67.3 SMPS Female Backplane Contact 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MSSMA-085-FV67.3SMPS-120 DRAWN 2022-10-17 15:09:35
6-Port Antenna
SELECT CONNECTOR TYPE ANTENNA MODEL NUMBER Manual Electrical Tilt (MET) --- 4.3-10 Female 5920370P Remote Electrical Tilt (RET) AISG v2.0 / 3GPP Multi-Device Control Unit (MDCU) 4.3-10 Female 5920370PG Multi-Device Dual Unit (MDDU) 4.3-10 Female 5920370PDx* *Pre-commissioned confi guration; Contact Amphenol for further details.
Handportable Antennas FSP 4/...-FME - amphenolprocom.com
Provided with universal FME-connection system for optimum flexibility and easily exchangeable connectors. Designed for use with the following of Procoms line of black FME-connectors (to be ordered separately): BFME-UHF, BFME-BNC, BFME-TNC and BFME-N. ... Approx. 0.07 kg / 0.15 lb. Ordering Designations. Model Product No. Frequency; FSP 4/l-FME ...
GPS Antennas GPS 2000 - amphenolprocom.com
DC supply via RF-connector. EMC tested to IEC 801 and IEC 255. Provided with FME-male, TNC-female connector, or models with permanently attached 0.15 m cable with FME-male connector, see model survey. ECE R118.02 approved cable. Wide range of FME-accessories available.
Model M1403-02A Strain Gage Load Cell Installation and Operating ... - PCB
Model Number M1403-02A STRAIN GAGE LOAD CELL Revision: A ECN #: 36063 Performance ENGLISH SI Measurement Range(100 x 10^6 cycles) 562 lb 2500 N [5] Sensitivity(± 10 %) 1 mV/V 1 mV/V [6]
Data Sheet HIGH PRESSURE HOUSING (HPH) - Temposonics
and could be used with cable or connector versions. Several design combinations are available to fit the application: • M18 or ¾"UNF mounting flange • M20 or ½" NPT cable gland thread • Long or short housing, top or side mounted, as well as double side cable mounting HPH ROTATION ADAPTER
B175 Medium Ultra-Wide Chirp, 1kW, 0° Tilt, Furuno 10-Pin, DT
Features. Depth and fast-response water-temperature sensor; 1 kW with depth tracking down to 400 m (1,300') Medium frequency: 60-100 kHz. 57° to 73° beamwidth (port/starboard)
UHF Adapters - RF Coaxial Adapters | Amphenol RF | Page 2
UHF Adapters feature all industry standard connector interfaces in between-series and in-series designs. ... Contact Material. Beryllium Copper 1 item; Brass 20 items; Phosphor Bronze 9 items; Contact Finish. Gold 19 items; Nickel 1 item; Silver 10 items; Frequency (Max GHz) 0.3 7 items; 0.5 4 items; 0.75 1 item; 1 1 item; 2.5 15 items; 4 1 ...
Tag Archives: DDR SDRAM - Amphenol CS
Contact Us. Language. English EN. ... PwrBlade® Connector Family - Celebrating 20 Years of Excellence. ... Data Center (15) Harsh Environment Connectors (15) Cool Edge (14) DDR5 (14) Mini Cool Edge (14) USB (14) OCP ...
Low-frequency vector sensor - Wilcoxon Sensing Technologies
Operating temperature –10° to +60°C Diameter 0.80 in. Length 3.37 in. Buoyancy in water –68% Weight, without cables 43 grams Cable2 6 cables, 15 ft. each External material polyurethane ø.80” 3.37” Options: Connector; cable length Cable Lead color Function Power White PWR (+) Black PWR (–) Shield Cable shield3 Digital (RS-485)6,7 ...
Model 350B44/NC | PCB Piezotronics
Electrical Connector: Integral Cable (Integral Cable) Specification Notes [1] Typical. ... 100 Hz to upper 1 dB frequency (max 15 kHz) 1: Product Documents. Datasheet. Product Specifications Product Manual Product Drawing Build Out Your Measurement Chain ... Contact. 3425 Walden Avenue Depew, NY 14043. Sensorline SM +1 716-684-0001. info@pcb ...
P1-BRRMM15-N0 - Amphenol Antenna Solutions
First Upper Side Lobe Suppression dB 14.9 15.3 12.8 Cross Polar Discrimination Over Sector dB 8.9 8.2 8.9 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) ... 4.3-10 Female, (2x) AISG Connectors (1 Male, 1 Female) at Bottom Site Sharing: (4x) AISG Connectors (2 Male, 2 Female) at Bottom Radome Color --- Light Grey RAL7035
GNSS Combination Antennas ProConnect - amphenolprocom.com
3 - 15 V DC for GNSS supply. Can be configuered as 2in1, 3in1, 4in1 or 5in1. DC supply via GNSS RF-connector. ECE R118.02 approved cable. IP69 Ingress protection. IK10 rated enclosure. ... PRODUCT_CONTACT. If you need help. Denmark: dksales@amphenolprocom.com UK: uksales@amphenolprocom.com .
Thermocouple contact availability - アンフェノールジャパン ...
A complete line of cylindrical connectors containing ther-mocouple insert arrangements is available. The contact layout for a particular arrangement will be found in either the MS/Standard contact arrangement section, pages 26-37, or the Special contact arrangement section, pages ... 18-63 18-15 4 4 None A, C = Con.; B, D = Cu. 18-65 18-12 6 6 ...
connector | Amphenol Global Search | Amphenol
IDC (Insulation Displacement Connector) connectors are commonly used in electronics and telecommunications applications where a large number of wires need to be connected quickly and efficiently. These connectors work by using sharp teeth or blades to pierce the insulation of the flat cable, making contact with the conductors inside.
Low-frequency dual output sensor - Wilcoxon Sensing Technologies
Output connector 3 pin, MIL-C-5015 style Mating connector R6G type Connections Function Connector pin accel, power/signal A accel/temp common B temp sensor, power/signal C ground shell 98259 Rev.B.2 02/19 1/4-28 mounting thread 1.30" 1.65" 0.26" 1.05" dia. 2.15" 3 pin connector safety wire hole
A3
2 pl dec –0.15 quantity signatures ... 6 contact size and rear seal wire range: contact size min. insul o.d. typical wire range max. insul 20 1.35 mm ... retention wedge awm-6p end cap - black - all connectors weight:10.3g 45.3–0.6 23.9 19.2 a2 note 1 - seal retainer changed to black 9/nov/22 jah dh a3 added colors blu-org to color chart ...
38999 INTEGRATED BACKSHELLS - Amphenol Socapex
MIL-DTL-38999 Series I & III Connectors with INTEGRATED BACKSHELL ... 6,15 3,91 34 30,5 25 46,0 38,10 34,93 37 33,7. ... contact@amphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary. Any duplication is prohibited, unless approved in writing.
Wire-to-Board Connectors | FCI Basics - Amphenol CS
The 1.25mm pitch wire-to-board solutions are available in 2 to 15 circuits in single row and conform to the EU Industry Safety Standard. ... The high current version supports up to 12A and 13A per contact respectively. Both these connectors support wire gauge range from 30AWG to 16AWG and are available in 2 to 24 circuits for dual row and 2 to ...