Search Results for 10-4979623-15 connector contact
CA0911A800810012 - M16 8 Position Circular Molded, Std. Stra
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ CA0911A800810012 - M16 8 Position Circular Molded, Std. Strain Relief, Male to Leads, 22AWG, COMMUNICATION & DATA, UL 300V Flexible Cable Assy, 10 Met
18-Port Antenna - Amphenol Antenna Solutions
Upper Sidelobe Suppression, Peak to 20° dB > 15 > 15 > 15 Cross Polar Discrimination (XPD) Sector Edges (±60°) dB > 9 > 8 > 7 Maximum Effective Power Per Port Watts 250 W Inter/Intra Cluster Isolation dB > 25 All parameters are compliant with BASTA revision V11.1 ELECTRICAL SPECIFICATIONS Ultra Low Band R2 Frequency Range MHz 698-960
Repair and Maintenance Returning Equipment Contact Information ... - PCB
Weight 33 lb 15 kg Housing Material Aluminum Aluminum Sensing Element Strain Gage Strain Gage Electrical Connector PT02A-8-4P PT02A-8-4P All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. OPTIONAL VERSIONS
EU RoHS II CoC - amphenol-aerospace.com
10‐555222‐55S YES INSERT AND GROMMET N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Extensive Contact Options: Our MIL-SPEC connectors utilize our complete line of crimp, solder, printed circuit tail (PC tail), printed circuit board (PCB), and compliant pin contacts from size 0 to size 22D. Connector Savers: Protect your connectors from the wear and tear of repeated mating and extend their service life with our 38999 Connector ...
EC4-1000-H2 Hydrogen Electrochemical Sensor - SGX Sensortech
Details on recommended connector pins can be found in the Frequently Asked Questions within the Gas Sensor section of the SGX website. ... EC4-1000-H2 Graph of Zero vs Temperature-25-20-15-10-5 0 5 10 15 20 25-30 -20 -10 0 10 20 30 40 50 60 Temperature / Degrees Celsius Zero / ppm H2 Average +95% conf-95% conf. EC4-1000-H2 Graph of Sensitivity ...
Model TLD356A15 Triaxial, high sensitivity, ceramic shear ICP ... - PCB
contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 ... Clean electrical connectors, housings, and ... 10-32 UNF-2B x.15 [3.8] 1/4-28 UNF - 2A HERMETIC, 4-PIN CONNECTOR.55 [14.0] CUBE.80 [20.3] MOUNTNG THREAD SEE DRAWING
L17DVZK15KFMT | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number L17DVZK15KFMT ... Battery Connectors. Contacts. Fan Connectors. Filter. IC Socket. Memory & Media. Miniature Jack ... Dsub Metal Hood, Seris DVZK, A size for Standard 15 pin and High Density 26 pin, Top Entry ...
Amphenol Exhibits and Demos at DesignCon 2022
The new Minitek ® Pwr PCIe ® connector system based on CEM 5.0 PCI Express ® 12VHPWR auxiliary hybrid connector and cable assembly, support 600W GPU cards, and is designed for power applications with a current rating up to 9.5A/pin (12 pins energized), and the four signal pins supporting signal transmission.
REVISION HISTORY PRODUCT DATA DRAWING A DCN 55727 11/24
contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b ... x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 8:1 see notes see notes n/a bmb male to 2.92mm female
19 Rack-Mountable High-Performance Receiver Multicoupler series with 4 ...
19 x 3.47 x 10.28 in. PRO-ARHP32-4GS : 19" x 3HU x 261 mm (482.6 x 132.55 x 261 mm) / 19 x 5.22 x 10.28 in. Weight Approx. 5 kg / 11.02 lb. Environmental Operating temperature range -10 °C to +50 °C Humidity Max. 85% @ 30 °C ORDERING Model Product No. Description PRO-ARHP32-4GS-N Contact for product no. OUTPUTS: 32
B A1 - Amphenol Sine
Ø43.72+0.15-0.05 RECOMMENDED PANEL MOUNTING HOLE RECOMMENDED PANEL THICKNESS:1.6 TO 4.7MM 63.0±0.1 2X Ø5.60 DURAMATE NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: ... AT60-12-0244 Male Contact - Pin, Gold-plated 12 10-12 Stamped & Formed AT62-12-0244 Female Contact - Socket, Gold-plated 12 10-12 Stamped & Formed AT60-12-0222 Male Contact ...
Amphenol Interconnect India Pvt Ltd.
Amphenol India, part of the Amphenol Group, one of the largest manufacturers of interconnect products in the world, designs, manufactures and markets electrical, electronic and fiber optic connectors, coaxial and flat-ribbon cable, and interconnect systems. The Amphenol group is situated in 45 countries worldwide – in Asia, Europe, Australia, Africa and the Americas.
cs3102a-12s | Amphenol Global Search | Amphenol
Search Results for 97-3106a-18-4s-639 NUMBER GS-12-447 PRODUCT SPECIFICATION - Amphenol CS Connectors shall be tested in accordance with section 9.1.3 of Telcordia GR-1217 CORE, central office (CO) conditions Test sequence shall be a 10-day parallel mated and unmated exposure as per section 9.1.3.2 of the Telcordia GR-1217 CORE specification.
SMB Connectors - Amphenol RF
Straight Connectors: 1.25 + .04 f (GHz) Right Angle Connectors: 1.35 + .04 f (GHz) Insulation Resistance : 1000 MΩ Min: Center Contact Resistance: 6 mΩ Max: Outer Contact Resistance: 1 mΩ Max: RF Leakage-120 dB Max (DC - 3 GHz) Insertion Loss : Straight Connectors.30 dB @ 1.5 GHz Max: Right Angle Connectors.60 dB @ 1.5 GHz Max: Power ...
B175 High Wide Chirp, 1kW, 12° Tilt, Humminbird #9, DT - AIRMAR EMEA
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready B175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
All Products | Markets | Amphenol
Viper connectors offer a ruggedized VPX-compliant interconnect solution capable of up to 10 Gbps. With 63 differential signals per linear inch, this high-density connector system was developed to meet current and future requirements for high speed in high-level vibration and mechanical shock environments.
PRODUCT PORTFOLIO - SV Microwave
Connector Module SV PN: 9311-60221 Aligned VITA 67.3 SMPM 10-Port Plug-In Connector Module SV PN: 9311-60220 VITA 67.3 SMPM Male to Male Plug-In Adapter SV PN: 1132-6116 VITA 67.3 SMPM Female to Female Bullet (OAL .211”) SV PN: 3290-4002 VITA 67.3 SMPM Male Edge Launch Connector (Smooth Bore) SV PN: 3211-60035 VITA 67.3 SMPM Plug-In Male Contact