Search Results for 10-4979623-15 connector contact
c10-730188 | Amphenol Global Search | Amphenol
10-730188-000.assem drawing name: 10-730188_cus document no. c10-730188-() sheet 1 of 1 rev. i general tolerance dim. range 0.5 ~ 3 > 3 ~ 6 > 6 ~ 30 > 30 ~ 120 > 120 ~ 400 tolerance part number shell finish keyway angle "a" polarity c10-683826-001 ni plated 90$ positive c10-683826-002 black zinc plated 120$ negative customer drawing ...
Coaxial Contacts | Products | Amphenol Aerospace
Outer contact has a rugged wall section for durability; Features & Benefits: Available in Size 8, 12, & 16 crimp termination style ... and III Connectors; Technical Information Coaxial Contact Performance Specifications Coax, Twinax, Triax PC Tail Contact Information Coax, Twinax, Triax D38999 Insert Arrangements. Documents Request Quote ...
Quadrax Contacts | Products | Amphenol Aerospace
High-Speed Quadrax contacts consist of an outer contact with four inner contacts spaced to form two 100 or 150 Ohm controlled impedance differential pairs. Both contacts, when used in Amphenol MIL-DTL-38999 Series III and ARINC type connectors, provide an excellent alternative for harsh environment applications such as Ethernet 100 Base-T-100 ...
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series III PCB Connectors offer PC Tail contacts and multiple standard PCB sickout options to streamline cable-to-board wiring applications. ... Contact: Amphenol Aerospace Tech Support 1-800-678-0141 aaotech@amphenol-aao.com Brian Antalek Product Manager +1 (607) 563-5318 ...
radsok-power-connectors-catalog-amphenol-industrial
geometry to form socket contact with unique characteristics. 4 Process of Forming www.amphenol-industrial.com Contact Size MILStandard (Amps) RADSOK (Amps) Size 12 (2.4mm) 23 35 Size 8 (3.6mm) 46 70 Size 4 (5.7mm) 80 120 Size 0 (9.1mm) 150 250 Size 2/0 (10.3mm) 175 350 Size 4/0 (12.0mm) 230 400 Size350 (14.0mm) 310 500
TV07ZNCI19-35SN-F459LF | Amphenol Global Search | Amphenol
Ethernet connectors are RJFTV, using RJField patented system that allows easy and quick assembly of any standard RJ45 cordset without any tool. Amphenol SOCAPEX Ethernet Military Switch RJSMLAC-8UG-CAPS Amphenol’s RESMLAC -8UG-CAPS is a MIL-STD rugged, unmanaged-military-grade Ethernet switch, offering 8 triple-speed Ethernet (10/100 /1000 ...
4.3-10 Connectors - Amphenol RF
4.3-10 connectors offer the same, robust design as 7-16 connectors but are smaller and up to 40% lighter, allowing for much more dense, lighter weight applications. These designs are IP67 compliant when mated to protect against dust and water ingress for outdoor applications, and provide excellent VSWR performance up to 6 GHz.
Model EB | PCB Piezotronics
10-32 coaxial plug, strain relief boot. Protective Cap: 085A18. Connector Style: Coaxial; Connection Type: Plug (male pin) Coupling Thread: 10-32 female; Temperature Range: -320 to 500 °F (-196 to 260 °C)
Octonet Contacts - Amphenol Aerospace
MIL-DTL-38999 connector to accommodate keyed contacts • Operating Temp -65°C to 175°C • Requires special backshell. See page 14 for backshell guide ... nine ih-Speed Contacts uide at ampheno-aerospacecom 8-8-15 Signal Integrity Contact Data Insertion and Return Loss CONTACT DIFFERENTIAL INSERTION LOSS CONTACT DIFFERENTIAL RETURN LOSS ...
FiberQuad Ruggedized Quadrax Contacts - Amphenol Aerospace
The contact is flexible enough to be a transmitter or receiver, support many wavelengths and modes, and support multipleprotocols, including those which encoded and pathological. The contact fits within a standard Quadrax contact and can be installed in plugs and receptacles meant for Amphenol Quadrax 38999 connectors.
Amphe-PV H4 PlusTM Connectors - Amphenol Industrial Operations
6 Part 4: Assembly Process of Terminal and Cable 4.1: Applicable Cable Selection 4.1.1 Only suitable for the PV cable with cooper conductor. Tin coated wire of conductors is recommended. 4.1.2 The cable OD range from ø5.0mm to ø7.8m, the number of conductor strands is from 7 to 140 for 2.5/4.0/6.0mm² connector. The cable OD range from ø7.5mm to ø8.8m, the number of conductor strands is ...
ARINC 801 - Amphenol Aerospace
This connector, available in straight plug and wall mount receptacle, uses the ARINC 801 ceramic termini. ... (850 nm) 0.30 dB max., 0.15 dB typical (multi-mode) Return Loss (850 nm) –20 dB max., – 40 dB typical (multi-mode) Thermal Cycling EIA 364-032D, Test condition VII ... Contact Location Jack Screw (Plug only) Guide Pin/Hole Location
C 16-L - Amphenol Sine
10 C 16-3 Coding system Polarization Depending on the contact arrangements the polarization of this connector series can be varied. Please take care of the housing and contact insert characteristics. Coding point on the shell Coding point on the contact insert Pin contact insert termination side Socket contact insert termination side
Multi-Height Vibration-Proof Flex Connectors - Amphenol CS
Amphenol's 1.00mm pitch flex connectors utilize 1.00mm contact spacing to terminate displays and support complex board-to-board connections. These connectors are offered with top and bottom contact positions in both ZIF and Non-ZIF cable terminations.
2M804 Push-Pull Quick-Disconnect Connectors - Amphenol Aerospace
Next, align the tool and contact up to the properly-identified cavity at rear of connector plug. Use firm, even pressure; do not use excessive pressure. It is recommended to start at the center cavity. Contact must be aligned with grommet hole and not inserted at an angle. Push forward until contact is felt to snap into position within insert.
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Contact Rating: Size 20 contacts : 7.5 amperes max. Size 16 contacts : 13.0 amperes max. Size 12 contacts : 23 amperes max. Contact Retention Strength: Exceeds MIL-DTL-83723 requirements: Connector Durability: 500 cycles per MIL-DTL-83723 for threaded coupling; 500 cycles per General Electric M50TF2321 for non-decoupling styles: Humidity
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
Explore the world of MIL-DTL-38999 and Mil Spec D38999 Circular Connectors. Precisely designed for military, aerospace, and rugged aviation applications. Products ... available with crimp or solder contacts in various contact arrangements. D38999 connectors are designed for environmental resistance with an operational temperature range of −65 ...
Connectors | Products - Amphenol
The 0.80mm pitch DDCE connectors and cable assemblies offer a compact design with 2 rows of contacts. This highly configurable single-piece connector can accommodate both high-speed and low-speed signal and power. This hybrid connector reduces more than half of the PCB footprint when compared to 1.00mm PCIe Cool Edge.
coaxial connector | Amphenol Global Search | Amphenol
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts MIL-DTL-38999 connectors are ideally suited for shielded contacts for high-performance, high-speed interconnection applications. Insert arrangements can incorporate: coax (sizes 8, 12, and 16); twinax (sizes 8 and 12); and triax contacts (sizes 8, 10, and 12).
38999 TRI-POWER CONNECTORS - Amphenol Aerospace
The Amphenol Tri-Power Connectors incorporate the proven design of the MIL-DTL-38999 Series III Tri-Start connectors with Amphenol RADSOK & Temper-Grip high current contacts. This newly designed product is the future of power connectors enabling customers to choose contacts ranging from 70 to 250 amps (240 to 1000 amps per connector)