Search Results for 10-499
www.amphenol-industrial.com RADSERT™ Technical Information Application
C10-737495~499-001 ST Contact Sizes: 2.4/3.0/3.6/5.7/8.0mm 35~200+A Thread type: C10-737401~406-XXX Knurl type: C10-737407~412-XXX Crimp type: C10-737413~418-XXX Solder type: C10-737582~587-XXX or Busbar Pins Thru Board 1 ... 10 www.amphenol-industrial.com. Created Date:
APXVBB26B 43-C-I20 - Amphenol Antenna Solutions
Dimensions 2600 x 499 x 199 mm (102.4 x 19.6 x 7.8 in) APXVBB26B_43-C-I20 65° 2600 mm INTEGRATED RET ... Cross Polar Discrimination Over Sector dB 7.8 11.2 10.0 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 14.7 18.7 23.4 Maximum Effective Power Per Port Watts 350 W
Common Reporting Tool
The advanced electronics of the loggers in combination with the PT-1000 Sensors achieves an accuracy of up to 0.10°C and at the same time enable an extended battery life. This Logger supports up to 100,000 samples per measurement channel – so a total of up to half a million datapoints per device.
Products - Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs, including high power requirements, higher speeds, size and weight reduction, EMI shielding, hermeticity, high pressure, and improved board retention.
Super-Trex® Multi-Conductor P&R Cable - TPC Wire
NOTES: (1) Based on an ambient temperature of 30°C and conductor temperature of 90°C per NEC, Table 3.10.15(B)(16). *When installed in accordance with NEC guidelines sections, 501.140, 502.140, 503.140. ... 88815 14/16 41/30 12 0.135 0.820 499 6.56 88816 14/20 41/30 12 0.135 0.890 586 7.12 88817 14/24 41/30 11 0.135 0.965 680 7.72 88800 12/6 ...
APXVBBLL26B 43-C-I20 - Amphenol Antenna Solutions
Dimensions 2690 x 499 x 199 mm (105.9 x 19.6 x 7.8 in) APXVBBLL26B_43-C-I20 APXVBBLL26B_43-A-I20 65° 2690 mm INTEGRATED RET ORDERING OPTIONS Select from the following ... Cross Polar Discrimination Over Sector dB 9.4 11.5 10.1 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 19.5 22.3 24.7 Maximum Effective Power Per Port ...
10137004-101lf | Amphenol Global Search | Amphenol
c10-737495-499-001 | Amphenol Global Search | Amphenol Search Results for 10133694-101lf 10122643-101LF | Amphenol Global Search | Amphenol 10122643-101LF. AirMax VS2®, Backplane Connectors, 3-Pair, 54 -position, 2mm pitch, 6 column, Right Angle Receptacle. 10035388-102LF is a power edge card with 55+3 spl vertical or right angled connectors ...
Features - amphenol-antennas.com
• Narrow 499 mm radome for reduced windloading and easier zoning • MIMO 4x4 in low-band and mid-band • Integrated and field replaceable RET • ACU model number: x2 ACU-A20-SR, ACU HW 05 ... Input Voltage Vdc 10-30V Power Consumption Idle State, maximum Watts 0.5W @ 10V, 1.5W @ 30V Normal Conditions, maximum Watts 4W @ 10V, 9W @ 30V
APXVBBLL20B 43-C-I20 - amphenol-antennas.com
Dimensions 2090 x 499 x 199 mm (82.3 x 19.6 x 7.8 in) APXVBBLL20B_43-C-I20 APXVBBLL20B_43-A-I20 65° 2090 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT MOUNTING HARDWARE WEIGHT
Holland Electronics
Holland Electronics offers a range of electronic products and solutions for various applications.
AR - Amphenol Canada
(10) 10C3 (13) 13 (14) 14T3Q3 (17) 17 (25) 25C15 (26) 26 QTY Size QTY Size QTY Size QTY Size QTY Size QTY Size 7 20 13 16 8 20 17 20 10 22 26 16 or 15 C 3 11 C 3 8 T 15 12 T 3 8 Q Insert Arrangements CCOAX T TWINAX OR TRIAX F FIBER Q QUADRAX ... 499 3S 3S – – 500 C8P C6P ...
APXVBB15B 43-C-I20 - Amphenol Antenna Solutions
Dimensions 1440 x 499 x 199 mm (56.7 x 19.6 x 7.8 in) APXVBB15B_43-C-I20 65° 1440 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT ... 4.3-10 Female R1 RFxxxxxxxxxxx-R1
KAYE - Thermal Validation System & Environmental Monitoring
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
APXVBB4L26B 43-C-I20 - Amphenol Antenna Solutions
1-2 3-4 5-6 7-8 9-10 11-12 12 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° 65° Electrical Downtilt 2-12° 2-12° Dimensions 2690 x 499 x 199 mm (105.9 x 19.6 x 7.8 in) APXVBB4L26B_43-C-I20 APXVBB4L26B_43-A-I20 65° 2690 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION ...
radsok-power-connectors-catalog-amphenol-industrial
C10-737495~499-001 ST Contact Sizes: 2.4/3.0/3.6/5.7/8.0mm 35~200+A Thread type: C10-737401~406-XXX Knurl type: C10-737407~412-XXX Crimp type: C10-737413~418-XXX Solder type: C10-737582~587-XXX or Busbar Pins Thru Board 1 (Solder) C10-737490~494-001 ST Contact Sizes: 2.4/3.0/3.6/5.7/8.0mm 35~200+A Thread type: C10-737401~406-XXX Knurl type: C10 ...
APXVBB20B 43-C-I20 - Amphenol Antenna Solutions
Dimensions 1990 x 499 x 199 mm (78.3 x 19.6 x 7.8 in) APXVBB20B_43-C-I20 APXVBB20B_43-A-I20 65° 1990 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT MOUNTING HARDWARE WEIGHT
APXVLLLL15B2 43-C-I20 - amphenol-antennas.com
Dimensions 1485 x 499 x 199 mm (58.5 x 19.6 x 7.8 in) APXVLLLL15B2_43-C-I20 APXVLLLL15B2_43-C-I20S 65° 1485 mm INTEGRATED RET ORDERING OPTIONS Select from the following ... Cross Polar Discrimination Over Sector dB 15 15 15 12.2 10 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 24 27 27 27 20 Maximum Effective Power Per Port ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
- 95fjxfjxshm30l 1181.10 [30.000] 95fjxfjxshl100 - 1200.00 [30.480] material ... length in inches/ft [meters] tolerance 0" - 23.90" [0 - 0.607] #0.25" [0.006] 24.00" - 59.00" [0.610 - 1.499] #0.50" [0.013] 5.0' - 24.9' [1.524 - 7.617] #2.5% 25.0' & up [7.620 & up] #5.0% length table part number (imperial) part number (metric) length "l" in ...
APXBBLLYY05B 43-CT2 - Amphenol Antenna Solutions
1-2 3-4 5-6 7-8 9-10 11-12 12 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° 65° 65° Electrical Downtilt 2° 2° 2° Dimensions 590 x 499 x 199 mm (23.2 x 19.6 x 7.8 in) APXBBLLYY05B_43-CT2 APXBBLLYY05B_43-AT2 65° 590 mm FIXED TILT ORDERING OPTIONS Select from the following ordering options ANTENNA
AR - Amphenol Canada
(10) 10C3 (13) 13 (14) 14T3Q3 (17) 17 (25) 25C15 (26) 26 QTY Size QTY Size QTY Size QTY Size QTY Size QTY Size 7 20 13 16 8 20 17 20 10 22 26 16 or 15 C 3 11 C 3 8 T 15 12 T 3 8 Q Insert Arrangements CCOAX T TWINAX OR TRIAX F FIBER Q QUADRAX ... 499 3S 3S – – 500 C8P C6P ...