Search Results for 10-504637-023
10106263-6003003LF | PwrBlade+® | Amphenol
Amphenol is one of the leading manufacturers of PWR PROFILE+®. Contact us today for more details of part number 10106263-6003003LF
ENVIRONMENTAL EMI/RFI BACKSHELLS - Amphenol PCD
07 0.75 19.05 0.88 22.23 1.50 38.10 BACKSHELLS. Contact backshells@amphenolpcd.com TABLE A Accessory Shell Size Clamp Size Connector Shell Size Cable Range A Ø Max. B. Max C Max. D Max. E Max. Y Max. Min. Max. inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm 20 03 20 / 21
Telaire T6703 Series CO2 Module - Amphenol Sensors
Telaire T6703 Series CO2 Module - Amphenol Sensors
Chem-Gard 200 Individually Shielded Multi-Pair Control / Resolver Cable
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TPC Sles Representative r all 00-521-7935.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
10-503725-001 yes connector, electrical, backplane 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
10-506038-001 YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: ...
10146027 | Amphenol Global Search | Amphenol
Search Results for 10146027-640110 Amphenol FCI 10146027 2018/05/15 2018/05/22 2017/11/01-Jeny Ren Nickor Zuo Jeny Ren ELX-DG-30127-1 B Released PDS: Rev :B STATUS:Released Printed: May 23, 2018 ... 10146027* PCIe Gen 4 ; 16GT/s . right angle SMT ; 36, 64, 98, 164pos . 10151422* *denotes base part number. ...
Amphenol FCI 10106262-0502001
appr PM ZHENG 2021-10-13 A Division of Amphenol Corporationamphenol-icc.com rel level Released rvwr DAVID DAI 2021-10-13 ecn no eng CM LIN 2021-10-13 3:2 A3 dr HELEN ZHANG MM scale size C 5.27 2.92 2.54 12.19 2X 2.92 17.46 1.27 2X NOTE 6 2.49 0.05-2021/10/18 2021/12/07 2012/06/05-Huo-Rong Dai Zheng, Pei-Min
TRIAXIAL DC RESPONSE ACCELEROMETER - PCB
Electrical Isolation(Case) > 108 Ohm > 108 Ohm Physical Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Length x Width x Height) 0.8 in x 0.8 in x 0.8 in 20.3 mm x 20.3 mm x 20.3 mm Weight 0.6 oz 17.3 gm Electrical Connector 9-Pin 9-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [7]
NON-ENVIRONMENTAL EMI/RFI AELL - Amphenol PCD
Contact backshellsamphenolpcd.com NON-ENVIRONMENTAL EMI/RFI STRAIGHT; SPIN COUPLING Connector Group L 38999 Series III & Series IV TABLE A Accessory Shell Size Clamp Size Length Connector Shell Size
Model J353B17 High frequency, quartz shear ICP® accel., 10 mV/g ... - PCB
High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 8k Hz, 10-ft integral cable, ground isolated Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987
Temposonics
I 6 I Temposonics® EP2 Analog Data Sheet ORDER CODE c Connection type D 3 4 M12 (5 pin) male connector d Operating voltage 1 +24 VDC (−15 / +20 %) a Sensor model E P 2 Smooth profile DELIVERY • Sensor • 2 mounting clamps up to 1250 mm (50 in.)
Pei-Ming Zheng - Amphenol CS
2012/03/15 2012/03/07 2012/03/15 2006/09/11 Terry Qiu De-Feng, Qin Pei-Ming Zheng wcadmin ELX-DG-010299-1 G Released PDS: Rev :G STATUS:Released Printed: Mar 15, 2012
Temposonics Absolute, Non-contact Position Sensors Product Brief
Document Part Number: 551506 Revision A (EN) 03/2014. temposonics.com. UNITED STATES. Temposonics, LLC Phone: +1 919 677-0100 E-Mail: info.us@temposonics.com
Model 353B43 High sensitivity, quartz shear ICP® accel., 300 mV/g, 1 to ...
High sensitivity, quartz shear ICP® accel., 300 mV/g, 1 to 2k Hz, 10-32 side conn. Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
10-504826-008 yes insert, backplane n/a Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Motion Control Selection Guide - Amphenol Sine
(CAN bus, pair 22AWG): 110 ± 10 Ω (EN 50289-1-11) • Operating Temp-Fixed Installation: -40°C to +80°C-Moved Application: -20°C to +80°C For high mechanical stress (example drag chain) max. 60°C • Max Tensile Strength-Static: 50 N/mm² conductor cross section-Dynamic: 20 N/mm² conductor cross section • Single Bend: 5 x cable diameter
Amphenol RF
Created Date: 7/13/2006 10:51:10 AM
MIL-DTL-24308 D-Sub - Amphenol PCDAmphenol PCD
Description: Qualified to MIL-DTL-24308, sub-miniature rack & panel type connectors with polarized shells. Pin and socket machined contacts provide high reliability and density for the connectors.
SEISMIC ICP® ACCELEROMETER - PCB
Model Number 306M133 SEISMIC ICP® ACCELEROMETER Revision: NR ECN #: 50774 Performance ENGLISH SI Sensitivity(± 10 %) 10,000 mV/g 1019.4 mV/(m/s²) Measurement Range 0.5 g pk 4.9 m/s² pk