Search Results for 10-504637-023
20021221-10050C9LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board connector. Contact us today for more details of Minitek127 ® , part number 20021221-10050C9LF.
10144667-113X0LF | PCI Express | Amphenol
PCI Express®x16 vertical Card Edge Connector, 164 Positions, 1mm (0.039inch) Pitch
51940-473ULLHLF | PwrBlade® | Amphenol
Amphenol is one of the leading manufacturers of PwrBlade ® . Contact us today for more details of PwrBlade ® , part number 51940-473ULLHLF.
93689-103-03LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStik ® part number 93689-103-03LF.
Model TLD356A03 Triaxial, lightweight (1.0 gm) miniature, ceramic ... - PCB
Electrical Isolation(Base) > 108 Ohm > 108 Ohm Size - Height .28 in 7.10 mm Size - Length .28 in 7.10 mm Size - Width .28 in 7.10 mm Weight .04 oz 1.2 gm TLD - TEDS Capable of Digital Memory and Communication Compliant with IEEE 1451.4 Excitation Voltage 23 to 30 VDC 23 to 30 VDC Output Bias Voltage 9.5 to 17 VDC 9.5 to 17 VDC W - Water ...
67997-410HLF | BergStik® | Amphenol
71609-305LF. Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 10 Positions, 2.54mm (0.100in) Pitch
10106267-4003002LF | PwrBlade+® | Amphenol
Amphenol is one of the leading manufacturers of PWR PROFILE+®. Contact us today for more details of part number 10106267-4003002LF
1 of 13 PwrMAX Connector System - amphenol-cs.com
temperatures of 260˚C for a period of 10 seconds without affecting form, fit, or function. 4.3 MATING ALIGNMENT 4.3.1 PwrMAX® Legacy version a. The guiding system of the PwrMAX® Legacy version allows maximum gatherability 2.54 mm on the radial direction. b. The angle gatherability between board-edge to board-edges allows 4 degree.
Motion Control Selection Guide - Amphenol Sine
(CAN bus, pair 22AWG): 110 ± 10 Ω (EN 50289-1-11) • Operating Temp-Fixed Installation: -40°C to +80°C-Moved Application: -20°C to +80°C For high mechanical stress (example drag chain) max. 60°C • Max Tensile Strength-Static: 50 N/mm² conductor cross section-Dynamic: 20 N/mm² conductor cross section • Single Bend: 5 x cable diameter
Unknown - Temposonics
Vibration rating: 10 g/10 - 2000 Hz IEC-Standard 68-2-6 EMC Test: Electromagnetic emission EN 50081-1 Electromagnetic immunity EN 50082-2 EN 61000-4-2/3/4/6, Level 3/4, Criteria A, CE qualified Operating Voltage: +24 Vdc nominal (-15 or +20%) Polarity protection: up to -30 Vdc Overvoltage protection: up to 36 Vdc Current drain: Analog: 50 - 140 mA
ABS Coaxial Cable Product Information Sheet Type: T10750JBA
2800 3.18 10.43 3000 3.32 10.89 Structural Return Loss MHz dB-1002 -30 1002-2000 2000-3000 RFI Shielding Transfer Impedance Screening Attenuation . Title: Microsoft Word - t10750jba_3.0ghz19.docx Created Date: ...
OCP ORv3 AC Input Connector and Cable Assemblies
Amphenol is one of the leading manufacturers of Power Connectors. Contact us today for more details on OCP ORv3 AC Input Connector and Cable Assemblies, part number 10156988
TRIAXIAL DC RESPONSE ACCELEROMETER - pcb.com
Electrical Isolation(Case) > 108 Ohm > 108 Ohm Physical Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Length x Width x Height) 0.8 in x 0.8 in x 0.8 in 20.3 mm x 20.3 mm x 20.3 mm Weight 0.6 oz 17.3 gm Electrical Connector 9-Pin 9-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [7]
AFS-2040567 4.1-9.5&4.3-10&4 - Amphenol
optional accessory after cable jumper assembly. 1. UV resistant(1120W/960 h) 2. Life: 10 years 3. Working temperature: -55 C~+155 C 4. Acid alkali resistant 5. Waterproofing standard IP68
NON-ENVIRONMENTAL EMI/RFI BACKSHELLS - amphenolpcd.com
Visit && for more information Connector Group K NON-ENVIRONMENTAL EMI/RFI STRAIGHT; DIRECT COUPLING MIL-DTL-38999 Series I & II. TABLE A. Accessory. Shell Size
Product Data Sheet - Temposonics
Vibration rating: 15 g / 10 to 2000 Hz / IEC standard 68-2-6 FORM FACTOR MATeRIAL (MODeL RS) electronic head: 303/304 stainless steel or 304L (1.4404) on request Sensor rod: 303/304 stainless steel or 304L (1.4305) on request Operating pressure: 350 bar static, 690 bar peak (5000 psi static, 10,000 psi peak) Mounting: Any orientation. Threaded ...
Model 039237-50051 PCB L&T Rotary Torque Angle Transducer, w/Auto-ID ...
10-pin PT Receptacle Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E ECN 50523
EMI/RFI TERMINATION BANDS - amphenolpcd.com
configuration 1 & 5 configuration 2 & 6 • pre-cold figure-i tail indicator configuration 3 a 7 configuration 4 & 8 • pre-coiled
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
0.42 10.668: 0.85 21.59: STRAIN RELIEF CLAMP. STRAIGHT; SELF-LOCK/SPIN. MIL-DTL-38999 Series I & II. M85049 /49-2 - 10. W SERIES. SLASH # COUPLING. DASH # MATERIAL/FINISH. 49-2: Straight S: Self Lock-: Spin Table A. A: Aluminum Alloy/Hard Anodized N: Aluminum Alloy/Electroless Nickel W: Aluminum Alloy/Cadmium Olive Drab
R Series RS Temposonics
UNITED STATES Temposonics, LLC Americas & APAC Region 3001 Sheldon Drive Cary, N.C. 27513 Phone: +1 919 677-0100 E-mail: info.us@temposonics.com GERMANY