Search Results for 10-504637-023
Model 356A31/NC Triaxial ICP® accel., 10 mV/g, 500 g, 1 to 7 kHz ... - PCB
Model ACS-1T NIST traceable triaxial amplitude response, 10 Hz to upper 5% frequency. (1) 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: info@pcb.com OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
Contact DCEMUJGNNU"CORJGPQNREF EQO TABLE A DASH # A Thread. Class 2B. B Max. D Max. G Max. Cable Entry. Min. Max. inch. mm. inch. mm. inch. mm. inch. mm. inch. mm. 4D ...
CFIT-Flex Standard CFIT-Flex - Charles Industries
CFIT-Flex™ Standard Universal Enclosure Charles’ new CFIT-Flex Series of universal enclosures were designed around the principal of “flexibility.” These versatile enclosures may be configured to meet a
Open Rack V3 Power Shelf Universal Input Connector - Amphenol CS
85C for 10 cycles with 30-minute dwell time LLCR before and after N/A Humidity EIA-364-31, Class III Subject mated specimens to 10 cycles (10days) between 25 and 65°C at 80 to 98% RH LLCR before and after Dielectric withstand voltage before and after N/A Salt Spray EIA-364-26C Subject mated specimens to test for 48 hours, with a 5%
Model 3713E1150G Triaxial MEMS DC accelerometer, 40 mV/g, +/-50 g ... - PCB
Model 3713E1150G Triaxial MEMS DC accelerometer, 40 mV/g, +/-50 g, +6 to 30 VDC excitation Installation and Operating Manual For assistance with the operation of this product,
UMBER GS-12-0983 PRODUCT SPECIFICATION - amphenol-cs.com
Resistance: 10 milliohms maximum. (Target design value) Mated connectors, Contact: measure by dry circuit, 20 m Volts maximum. 10mA. Shell: measured by open circuit, 5 Volts maximum, 100mA. ( ANSI/EIA-364-06B) 3 Durability Contact Resistance: Contact: Change from initial value 30 milliohms maximum. Shell: Change from initial value 50
amphe-pd-radsok-catalog-amphenol-industrial
www.amphenol-industrial.com Amphenol DIMENSIONAL REFERENCE DIMENSIONAL REFERENCE C10-752162-000 RADSOK® Plug, 400V C10-752163-000 RADSOK® Receptacle, 400V APD057PRC0401700B RADSOK® Plug, 4AWG CABLE APD057RRS2341700B
10" Spot/Flood Combo E-Series Pro - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
2X - PCB
(m)037endz-xxxx cables and 037pxx series 30' [10] and under schematic diagram (m)037endz-xxxx cables and 037pxx series cables over 30' [10] red purple black grey blue orange brown yellow en green white grey yellow blue black brown purple red white green orange orange green white red black bare dz 6 6 5 3 7 pcb piezotronics inc. claims ...
MicroSpace™ 1.27mm - Amphenol CS
MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Vertical, Header, Surface Mount, Staggered, Top latch, 6 Ways
PRODUCT DATA DRAWING - SV Microwave
n/a mil-std-10. without the written permission of www.svmicrowave.com 2) all dimensions are after plating. is the sole property of sv microwave, inc. description 5) surface roughness 63 any reproduction in part or as a whole dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010
10106262-1C03013LF | PwrBlade+® | Amphenol
Amphenol is one of the leading manufacturers of PWR PROFILE+®. Contact us today for more details of part number 10106262-1C03013LF
www.amphenol-sensors.com
www.amphenol-sensors.com
COMPOSITE EMI/RFI STRAIN RELIEF BACKSHELLS
VKUKV amphenolpcd.com KQP COMPOSITE EMI/RFI STRAIN RELIEF BACKSHELLS M85049. 105-11. N. SERIES. SLASH # SHELL SIZE. LOCK. 105: 90° 09. 11. 13. 15. 17. 19. 21. 23. 25 ...
c031-6233
Title: c031-6233.ps Created Date: 8/14/2006 1:15:18 PM
CUBE RL220 Ordering Guide_2016_RL20721 CUBE Ordering Guide.qxd
10” Plinth optional (97-002176-A) ADD-ON BATTERY COMPARTMENT Charles Part # Description CUBE-BB48A1GN1 Add-On Battery Compartment for RL220 Series Cabinets. RL220 Series Remote Radio Head / Power Support Cabinets INNOVATIVE ENCLOSED SOLUTIONS™ Charles Industries, Ltd. Phone: (847) 806-6300 ...
Amphenol AMAO Product Compliance - Environmental Engineering
September 10, 2014 Dear Customer, In response to your compliance status inquiry regarding the following PN(s), Amphenol Military-Aerospace Operations offers the following information: AMAO Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 10-506038-005 YES CONNECTOR, ELECTRICAL PLUG N/A
Temposonics
I 5 I Temposonics® R-Series V RP EtherNet/IP™ Data Sheet FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Position magnets 5 20 (0.79) 43 1 14 55 1 4 15 1 53 1 18° (1.65) (0.55) M5 24 (0.94) 18° 20 (0.79) 43
Product Focus - Lutze
Product Focus - Lutze
10124393-001LF | HPCE® | Amphenol
Amphenol is one of the leading manufacturers of HPCE® BOARD TO BOARD CONNECTOR. Contact us today for more details of HPCE®, part number 10124393-001LF.