Search Results for 10-506038-019
EU RoHS II Declaration - amphenol-aerospace.com
10‐506038‐019 COMPLIANT CONNECTOR, ELECTRICAL, PLUG 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
Cross Reference Products | Part Number Search | Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3. Amphenol CS does not guarantee the suitability of the referenced product for the intended application.
BergStak® Secure Connector | FCI Basics | Board-to-Board Connector
BergStak® Secure connectors offer 3 and 4-row solutions with up to 37 columns per row, customizable for high pin count and signal density needs.
D38999 Series III Hermetic Connectors - Amphenol Aerospace
Amphenol Tri-Start MIL-DTL-38999 Series III Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications and meet or exceed MIL-DTL-38999 Series III requirements.
D-Sub Standard Board Mount Connectors - Amphenol CS
Standard density D-subminiature PCB mount connectors available in straight and angled version. They come with a large number of mounting options. Amphenol's D-Subminiature connectors are part of an industry standard for applications requiring robust and reliable connectors.
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
Our MIL-SPEC Qualified Connectors, including MIL-DTL-38999 Series I, Series II, and Series III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors, are designed to meet the most rigorous standards for performance and reliability in harsh environments.
wire to wire connector | Amphenol Global Search | Amphenol
Exemptions (If Applicable) 10-506038-001. YES. CONNECTOR, ELECTRICAL, PLUG. 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the ...
Cross Reference - Airmar
Airmar's transducer cross reference offers a variety of transducer information—from wiring diagrams and more. Just enter the first few numbers of the part number and see the results immediately. Enter any of the following into the search box:
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information. Have any questions? Talk with us directly using LiveChat.
Multi-Trak™ - Amphenol CS
Multi-Trak™ not only provides a SI performance ready signal transmission but also a new way of system design that is cost-effective, highly modular, scalable, and extremely easy to repair. NEXT-GENERATION HIGH-SPEED INTERCONNECT SOLUTION - UP TO 56G PAM4/PCIE® GEN 5, TARGET TO MEET 64G PAM4 FOR PCIE® GEN 6.
samsung c9000 c rom file | Amphenol Global Search | Amphenol
10‐506038‐018 YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
10-506038-011 YES CONNECTOR, ELECTRICAL PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Military - Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with
10-428 | Amphenol Global Search | Amphenol
versions with a 10 ft (3m) integral cable or a multi-pin, threaded, electrical connector for easy installation and setup. Gas damping is used in all accelerometers in this series, and is used to mitigate the accelerometer output from saturation which can occur if the sensor.
FlexLock® FPC-to-Board Connectors | FCI Basics | Amphenol
Amphenol's FlexLock™ FPC-to-Board and Flex-to-Wire connectors are introduced to redefine automotive connector standards. With a focus on compactness, reliability, and performance, FlexLock™ sets a new benchmark for flexible circuit connectors in automotive applications.
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
10-506038-001 YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
10-74928-11 | Amphenol Global Search | Amphenol
flange, size 12, 10 pos, pin b rts012*10pxx a3 1 1 white apr-10-2018 tod apr-10-2018 tommy apr-10-2018 none a1 first released jul-01-2017 nick tommy notesÿˆ(unless otherwise specified) 1. materialÿˆ shellÿˆthermoplasticÿ ul94 v-0. insertÿˆthermoplasticÿ ul94 v-0. seal gasketÿˆnbr or silicone rubber. 2. specificationsÿˆ 2.1, rated ...
10125839-03RAEHLF | small wire to board connectors | Amphenol
Amphenol is one of the leading manufacturers of small wire to board connectors. Contact us today for more details of small wire to board connectors , part number 10125839-03RAEHLF.
EU RoHS II CoC - amphenol-aerospace.com
10‐506038‐018 YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol Tri-Start MIL-DTL-38999 Series III Connectors offer the highest performance capabilities for both general duty and severe environment applications. Amphenol designs and manufactures a complete range of Mil-Spec connectors including MIL-DTL-38999, 26482, 5015, and 83723.
EU RoHS II CoC - Amphenol Aerospace
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 0d\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh