Search Results for 10-560663
AMC Right Angle Plug to MCX Straight Bulkhead Jack 1.13 mm 50 Ohm 250 ...
AMC Right Angle Plug to MCX Straight Bulkhead Jack 1.13 mm 50 Ohm 250 mm (9.84 Inches)
36.5 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
SMPM Product Series Solutions Guide Catalog
925-143J-51P Individual Bag Surface Mount 10 925-143J-51PT Tape & Reel Surface Mount 10 925-196J-51PT Tape & Reel Surface Mount 26.5. www.amphenolrf.com 7 Straight Jacks – Full Detent (continued) Part Number Packaging Type Body Mount Max Frequency (GHz) Image
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack 1.13 mm 50 Ohm ...
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 200 mm (7.87 Inches)
PCB Piezotronics | Sensors to measure vibration, acoustics, force ...
10/11/13 mjn dimensions in inches decimals xx ±.03 xxx ±.010 angles ± 2 degrees fillets and radii .003 - .005 dimensions in millimeters [ in brackets decimals x ±0.8 xx ± 0.25 angles ± 2 degrees fillets and radii 0.07 - 0.13 outline drawing model 130b40 surface microphone code ide-nt. no. 52681 scale: full
30° Solderless PCB Compression Mount Connectors - SV Microwave
SV Microwave has released a new line of PCB connectors with a brand-new body orientation angled 30° away from the PCB. The body of these connectors has been thoughtfully designed to improve the electrical performance over the standard Surface Mount PCB connectors.
CHARGE OUTPUT ACCELEROMETER Revision: E - PCB
Frequency Range(+10 %) 5 kHz 5 kHz [2] Resonant Frequency 20 kHz 20 kHz [1] Non-Linearity ≤ 1 % ≤ 1 % [3] Transverse Sensitivity ≤ 5 % ≤ 5 % [4] Environmental Overload Limit(Shock) ± 1000 g pk ± 9810 m/s² pk Temperature Range -65 to +900 °F -54 to +482 °C Temperature Response See Graph See Graph [1] Electrical
Amphenol Series SJT
16 185.3 10 1613 4.5 12 142.5 17 1223 2.0 Contact current load Contact size Crimp contact Solder contact (hermet.) Crimp contact Solder contact (hermet.) Crimp contact Solder contact (hermet.) Nominal current A Test current A Voltage drop at test current mV max. 22D5 3 540 853 207.5 535 607.5 5 16 13 10 13 10 25 85 12 23 17 23 17 25 85
PCB Termination Straight Through Hole RG-59 20AWG RG-59DS 75 Ohm
RF Connector PCB Termination Straight Through Hole RG-59 20AWG RG-59DS 75 Ohm
2019 | Amphenol Global Search | Amphenol
Posted by TPC Wire & Cable Corp. on January 25, 2019 Tweet; There is no doubt that 2018 was a whirlwind here at TPC Wire & Cable Corp. From a year of great growth to winning our first NorthCoast 99 award to focusing in on some new markets as a company, we came out better for both our employees and our customers.
Data Sheet R-Series V RP5 EtherNet/IP - Temposonics
I 5 I Temposonics® R-Series V RP EtherNet/IP™ Data Sheet FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Position magnets 5 20 (0.79) 43 1 14 55 1 4 15 1 53 1 18° (1.65) (0.55) M5 24 (0.94) 18° 20 (0.79) 43
Isotron accelerometer - PCB
3061A-120 Cable assembly, 10 ft Included Optional 2987 Adhesive mounting adaptor Optional Optional 2950M3 Triaxial mounting block Optional Optional EH303 Non-isolated mtg. screw, 6-32 Optional Optional 31741 Isolated mounting screw assembly, 4mm Optional Optional 2793 Isotron signal conditioner Optional Optional ...
Danmike DM 8350 - amphenolprocom.com
Adjustable gain 10 → 40 dB. Provides easy “sensitivity-matching” between low-output microphones and transceivers requiring high input level. Small, cylindrical amplifier housing. Phantom power supply through AF output cable. Supply voltage: 5 - 15 V DC. Nominal AF load impedance: 600 Ω. EMC-protected. Specifications. Electrical;
4X - PCB
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
HF-Antennen HF 5000 - amphenolprocom.com
Land installations. In land installations, we recommend the vertical HF 5000 antenna to be mounted on a short ø45 - 65 mm mast tube which either is driven 6 - 8 feet in the ground or cast into the ground, to be able to cope with the occurring antenna wind load at the particular location.The free height of the mast tube shall be a few feet above the ground.
Power Splitters and Dividers PRO-PDI-2G-3R - AMPHENOL PROCOM
10 W esistive equal power divider. Covers the frequency range from DC - 2000 MHz. Very little ripple on divider output over the entire frequency range. Specifications. Electrical; Model: PRO-PDI-2G-3R: Frequency: DC - 2000 MHz: Max. Input Power: 10 W:
Handportable Antennas HX 4/...-MTS2000 - AMPHENOL PROCOM
Model Product No. Frequency; HX 4/l-MTS2000: 140000257: 66 - 76 MHz: Add to quote: HX 4/BOS-MTS2000: 140000256: Tx : 74 - 77 MHz / Rx : 84 - 87 MHz: Add to quote
DWG. NO. 1329 - pcb.com
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
PRO-PDI2-40-1G-... dB-10W-N - AMPHENOL PROCOM
PRO-PDI2-40-1G-10 dB-10W-N(f) 210000446: Add to quote: PRO-PDI2-40-1G-20 dB-10W-N(f) 210000445: Add to quote: Typical response curve (-10 dB version) Mounting Details. All dimensions are given in mm [in.] Related products. Coaxial Cable Splitters. Coaxial Cable Splitters by Amphenol Procom cover 70-470 MHz through various models. We also carry ...