Search Results for 10-597878
SMA Male Connector for .141 Cable M39012/79-3108 - SV Microwave
Add to compare list. SV Microwave proudly presents the SMA Male Connector for .141 Cable M39012/79-3108. Check out the product's detailed specifications here!
Amphenol Interconnect India Pvt Ltd.
Amphenol Interconnect India Pvt Ltd.
2.92mm Female Solderless PCB Reduced Flange Edge Launch Connector, 2 ...
A 2.92mm Female Solderless PCB Reduced Flange Edge Launch Connector, 2 Hole SF1521-60150 was designed and developed by SV engineers.
Turkey - kayeinstruments.com
The advanced electronics of the loggers in combination with the PT-1000 Sensors achieves an accuracy of up to 0.10°C and at the same time enable an extended battery life. This Logger supports up to 100,000 samples per measurement channel – so a total of up to half a million datapoints per device.
HD-BNC Straight Plug to HD-BNC Straight Plug B4855R 75 Ohm 750 mm 12G
HD-BNC Straight Plug to HD-BNC Straight Plug B4855R 75 Ohm 750 mm 12G (29.52 Inches)
AMPHENOL PROCOM - Connect with confidence - HOME
Customized products. At Amphenol Procom we have a proud history of customizing products to meet specific customer requirements. Please contact our Customer Service to learn more. Featuring our ProConnect and ProConnect Plus. Your all-in-one Antenna Solution for Every Application.
2.92mm Male to SMPM Male Adapter, SB - SV Microwave
SV Microwave introduces a 2.92mm Male to SMPM Male Adapter, SB SF1115-6087, the adapter with superior environmental performing capacity. Explore now!
1.85mm Male to 1.85mm Male 12" Cable Assembly for .047 Cable
SV Microwave offers a 1.85mm Male to 1.85mm Male 12" Cable Assembly for .047 Cable P/N: 7033-0036 with high-ranking features and benefits. Explore now!
PT / 26482 Series 1 - Amphenol Industrial Operations
Description. Amphenol’s Miniature Cylindrical Connectors, designed to provide double the connectivity in half the size of standard connectors. These compact connectors are available in multiple series, each tailored with unique design characteristics and customizable options to meet different budgetary needs and offer maximum design flexibility.
2.92mm Female Bulkhead PCB Edge Launch Connector, .062" PCB Thickness
Add to compare list. SV offers a 2.92mm Female Bulkhead PCB Edge Launch Connector, 0.062" PCB Thickness. The stock is available through our distributors.
HBF058-08U1S3-50F - HYBRIFLEX® - RFS Technologies an Amphenol Company
HBF058-08U1S3-50F. HYBRIFLEX® RRH Hybrid Jumper, 5/8”, 1 pair 8AWG, 3 pair Single-Mode Fiber with DLC to DLC/FullAXS Compatible Connectors, 50 ft. PRODUCT DESCRIPTION. RFS’ HYBRIFLEX Remote Radio Head (RRH) hybrid feeder cabling solution combines optical fiber and DC power for RRHs in a single lightweight aluminum corrugated cable, making ...
EBY Electro Terminal Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
BergStik 2.54mm | FCI Basics | Board to Board Connector | Amphenol
BergStik ® FCI Basics 2.54mm unshrouded headers are available in surface-mount (SMT), through-hole (THT), press-fit, stacking and pin-in-paste (PIP) versions. Designed in single and double row, they are available in straight or right angle options, from 2 to 72 positions. Featuring a "breakaway" design, each connector can be cut or broken into ...
HBF058-08U1S2-12F1 - HYBRIFLEX® - RFS Technologies an Amphenol Company
HBF058-08U1S2-12F1. HYBRIFLEX® RRH Hybrid Jumper, 5/8”, 1 pair 8AWG, 2 pair Single-Mode Fiber with DLC Connectors, 12 ft. PRODUCT DESCRIPTION. RFS Technologies, inc. HYBRIFLEX Remote Radio Head (RRH) hybrid feeder cabling solution combines optical fiber and DC power for RRHs in a single lightweight aluminum corrugated cable, making it the ...
Header Home
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
PS SERIES PSMASPU265P500-X
output, selected 20% ±10% above nominal voltage. • Overload / Short -circuit If the load exceeds maximum current by 20% ± 10%, the protection mechanism causes the output to hiccup (turn off and on periodically at duty-cycle lower than 50%, until load is back within normal range). CV/CC operation optional – consult factory for details General
D38999 Series I - LJT PCB Connectors - Amphenol Aerospace | MIL-DTL ...
Amphenol D38999 Series I PCB Connectors offer pre-assembled contacts for easy cable-to-board wiring with multiple material and plating options.
SMA Male Solderless PCB Compression Mount Connector, 2 Hole, with 6 ...
SV Microwave offers the SMA Male Solderless PCB Compression Mount Connector, 2 Hole, with 6.35mm Screws (CPW / Microstrip) SF2911-60973-2S. Check it out here!
PS1-VOC-200 Datasheet
0 10 20 30 50 60 20 40 60 80 90 100 70 50 30 average std. dev.-40 -30 -20 -10 40 DISCLAIMER: SGX Europe Sp. z o.o. reserves the right to change design features and specifica ons without prior no fica on. We do not accept any legal responsibility for customer applica ons of our sensors. SGX Europe Sp. z o.o. accepts no liability for any ...
SMA Male Connector for .047 Cable SF2911-60172 | SV Microwave
7 - 10 in - lbs : Mating Cycles 500 : Intermateability 2.92mm : Environmental Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Temperature Rating ...