Search Results for 10-674085-131n
RJE3A1886411 | Modular Jacks | Amphenol
Modular Jack - 8P8C, RA, Cat5e, SMT, single Port, Shield With No EMI Tabs, With LEDs , 1.27μm (50μin) Gold
Amphenol Network Solutions > LGX® - SPLITTER / WDM CASSETTES
Due to the current status of this part, please contact your Inside Sales Representative at 509-926-6000
Literature - Amphenol Aerospace
Centaur is a high-speed, high density, ruggedized cable assembly that t supports data rates up to 10 Gbps in a lightweight, aluminum MIL-DTL-38999 shell. View Download. Filter Catalog EMI/EMP Protection Connectors offer the versatility of standard connectors with EMI/EMP protection for sensitive circuits. ...
68000-105HLF | BergStik® | Amphenol
71607-305LF. Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Single row ,5 Positions, 2.54mm (0.100in) Pitch
SMA Straight Jack Bulkhead Round Post 50 Ohm | 132363-10
SMA Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm 132286-10 SMA Panel Mount Jack 2-Hole Flange Female Contact 50 Ohm 132163 SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 901-10608
C 091 A/B/D Series - Amphenol Sine
4) Under operating conditions >108 ˛ 5) Remark for gold plated contacts: In order to avoid brittle inter-metallic connections, gold-plated terminals have to be tin-plated in the solder area. IEC 60 664 ^= DIN VDE 0110; IEC 60 512-x ^ DIN EN˙60 512-x; IEC 60 130-9 ^= DIN EN 60 130-9; IEC 61076-2-106 ^= DIN EN 61076-2-106 2 2 + 3 1 31 23 4 4 4 ...
SMPM Female VITA 67.3 to SMA Male 12" Cable Assembly for .085 Cable
SMPM VITA 67.3 10 Port Backplane Module C Available Inventory: 350. SF9321-60059 VITA Connectors SF9321-60059 Add to compare list Datasheet. Part # SF9321-60086 SMPM VITA 67.3 14 Port Backplane Module Available Inventory: 527. SF9321-60086 VITA Connectors SF9321-60086 ...
Model 339C31 UHT-12™ Triaxial ICP® accel, 10-32 stud mount, 10 mV/g ...
UHT-12™ Triaxial ICP® accel, 10-32 stud mount, 10 mV/g, LTC, no mating cable supplied Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected]
SERIES 393 SENSORS FOR SEISMIC TESTING - PCB
2 to 10 mA. 2 to 10 mA: 2 to 20 mA. 2 to 10 mA: 2 to 10 mA. Output Impedance <250 Ohm <500 Ohm: ≤500 Ohm <1500 Ohm <500 Ohm. ≤500 Ohm: Output Bias Voltage. 8 to 12 VDC: 7 to 12 VDC. 8 to 14 VDC: 8 to 12 VDC. 7 to 12 VDC: 8 to 14 VDC. Discharge Time Constant: 1 to 3 sec. 5 to 15 sec: ≥2 sec. ≥3.5 sec: 0.5 to 2.0 sec. ≥5 sec: Settling ...
10160920-1241100LF | Minitek Pwr Hybrid 3.0 Header | Amphenol
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board mid power application. Contact us today for more details of Minitek Pwr CEM-5 PCIe Connector System, part number 10160920-1241100LF.
Yagi Antennas 7043325 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
FLUSH INSTALLATION - PCB
coaxial 10-32 unf - 2a electrical connector retaining ring model 082a10 washer.018 [.46] thick material: c1095
67996-410HLF | BergStik® | Amphenol
71609-305LF. Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 10 Positions, 2.54mm (0.100in) Pitch
10136353-04111LF | Minitek® 1.5mm | Amphenol
Amphenol is one of the leading manufacturers of minitek 1.50mm. Contact us today for more details of minitek 1.5mm , part number 10136353-04111LF.
PDS: Rev :D STATUS:Released Printed: Oct 30, 2014 - Amphenol CS
Title: D:UsersababuDesktopC01-8646-0825-RevD Model (1) Author: ababu Created Date: 10/30/2014 2:36:30 PM
Amphenol Pcd MIL-PRF-12883 Relay Sockets
Extended Height RSL 4 Pole/10 Amp Recommended Mounting Panel Cutout Socket Configurations Extended Height Relay Sockets MIL P/N M12883 APCD P/N QTY Size¹ Config. Mating Relay P/N Contact Mates with M83536, M6106, M27709, M83726 Relays Materials Module Body: Polyetherimide per ASTM-D5205 Grommet:
Power Contacts - Power contacts | Amphenol Socapex
Amphenol Socapex Power Contacts are designed for high current-carrying capacity and reliability. These one-piece contacts are 100% made in France and compliant with both European EN3155 and US AS39029 standards. They are available in several terminations such as crimp, solder, PC tail, and compliant pins. These power contacts are ideal for a wide range of applications including MIL-DTL-38999 ...
BNC Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm | 112531 - Amphenol RF
Alias: B1141A2-NT3G-214U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251 ...
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
M85049 /121 - 10 W SERIES SLASH # COUPLING DASH # FINISH 121: Straight S: Self Lock-: Spin Table A A: Hard Anodized Black N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel BACKSHELLS Connector Group K. Created Date:
610640005 | 40Gb Ethernet Cable Assemblies | Amphenol
Amphenol is one of the leading manufacturers of Input Output connectors. Contact us today for more details of QSFP+, part number 610640005