Search Results for 10-70500-12
B A2 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr a1 released drawing jun-28-2017 flan see part number chart process specifications:
Amphenol Aerospace
M22520/10-01 M22520/5-05 M22520/10-07 B B MIL-I-81969/14-12 or DANIELS DRK-264-8 or AMPHENOL 11-9170 CONTACT REMOVAL FROM THE CONNECTOR Remove wire sealing member from grommet (piggyback grommet seal). Position Amphenol removal tool part number 11-9170 or Daniels DRK-264-8 around cable
Amphe-Lite M3 & S1 - Amphenol Industrial Operations
Features and Benefits For Amphe-Lite M3 Ÿ Acme threads provide coupling durability and quick-mating. Ÿ High Vibration Resistance. Ÿ High-density connectors suitable for small footprint designs. Ÿ Uses removable crimp contacts. Ÿ 100% scoop-proof shells. Ÿ Self-Locking Threaded Coupling. Ÿ 9 shell sizes and 5 Keyway options are available to eliminate mismating.
Martec
Where an industrial application requires the high reliability of a glass to metal seal hermeticity, combined with the fast, responsive service demanded by industrial customers, Martec provides an extensive range of solutions. From standard glass sealed range, i.e. M12, 26482 and 5015, to custom design headers, all are available with a wide range of pin arrangement, mounting styles and material ...
EU RoHS II Declaration - amphenol-aerospace.com
10‐538755‐23H COMPLIANT SHELL, RECEPTACLE NONE N/A The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
MIL-DTL-83723, Series III, Pyle B - Amphenol Aerospace
No damage detrimental to the operation of the connector occurs when subjected to 10 cycles of thermal shock from 0°C to 90°C and back to 0°C . Physical Shock (Mated) 300 G’s Moisture Resistance (Mated) 500 Megohms Insulation Resistance, High Temp . (Mated) 500 Megohms Corrosion (Unmated) Complies with MIL-DTL-83723 Req .
M-Series - Temposonics
2 Power Supply 12/24 VDC 3 DC Ground 4PWM M12x1 10 12 9 16H8 4 3 1 2 Electrical Connection / Dimensions M12 connector system 4 single wire, 0,5 mm2 Zero zone 30 Measuring length 50 - 2500 Ø 24 Ø7 or Ø10 21,2+0 11,5-0,2 30 Ø30 23 Ø 48 Damping zone standard shortened 63,5 36,5 Measuring start position magnet All dimensions in mm. Ring magnet ...
Model 356B20 | PCB Piezotronics
Model 356B20:Triaxial, miniature (4 gm), ceramic shear ICP® accel., 1 mV/g, 2 to 7k Hz, titanium hsg, mini 4-pin conn.
Amphenol
PLUG,12 SOCKET,KEYED,AT SERIES,REDUCED DIA WIRE SEAL GREY BLACK BROWN COLOR PART NUMBER KEY-A CONFIGURATION GREEN AT06-12SA-RD01 AT06-12SA-RDBLK AT06-12SA-RDGRN AT06-12SA-RDBRN * GREY ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold ...
7157400 Catalog - amphenol-antennas.com
Gain 10 dBd Impedance 50Ω VSWR <1.4:1 Front-to-back ratio 15.1 dB max (typically better than 19 dB) Maximum power 150 W Connector type 2 / N-Female forward dipole - 2.9 m (9.5 ft) RG213 cable rear dipole - 3 m (9.8 ft) RG213 cable Lightning protection DC grounded Mechanical Characteristics Materials Boom, 32 mm (1.3 in) dia., aluminium
TPC Wire
12-10 dfg5 dfg6 fg85 fg86 fg88 fg89 4/019 ri 3/0 fg3/08 fg3/09 4/0 fg4/08 fg4/09 heat shrink heat shrink ahs4a heat shrink bhs4a bhs5a fg65/j fg66 fg68 fg69 fg26 fg28 fg29 26-22 awg spade terminals stud size non- vinyl insulated e3a e3.7a e4a vinyl w/ support sleeve nylon w/ support sleeve nylon w/ support sleeve
Amphenol Aerospace
Position removal tool (part number M81969/8-10 or M81969/14-04) around cable and slide tool down wire until tool tips enter rear grommet and come to a positive stop. Hold tool tip firmly against positive stop on contact, grip wire and simultaneously remove tool, contact and cable. 21-33729-30 (SOCKET) 21-33651-30 (PIN) 21-33650-30 (SOCKET) L ...
all sensors
10 1638 0x0666 50 8192 0x2000 90 14746 0x399A 100 16383 0x3FFF % OUTPUT DIGITAL COUNTS. Transfer Functions. DIGITAL ASIC ZSC31014. PRESSURE CELL: AS02-16-XXX AS02-17-XXX DIGITAL ZSC31014. 90 80 70 60 50 40 30 20 10 0 100. P. min. Pressure unit. P. max. Output (%Vsupply) Ideal ± 1.5% TEB. 90 80 70 60 50 40 30 20 10 0 100. P. min. Pressure unit ...
Model TLD356A14 | PCB Piezotronics
Model TLD356A14:Triaxial ICP® Accel., 100 mV/g, 50 g, 0.5 to 5 kHz, 1/4-28 Side Conn., 10-32 Female, Ti Housing, TEDS ver 1.0
MA5RAP1201 12 position 90° rotatable receptacle, Checkmate™
MA5RAP1201 12 position 90° rotatable receptacle, Checkmate™, P Type, counter-clockwise insert , Standard Flange (25.7x25.7)- Mating Parts:MA2CAE1200MA Call Us 1-800-394-7732 My Account
G46M2023201AWEU | DisplayPort | Amphenol
DisplayPort Connector System - G46 Series, Input Output Connectors, mini DisplayPort, 20 Position, Receptacle, Right Angle, SMT+Dip (Through Hole for Shell Peg) Type, Tail 2.20mm, 30μin Gold Plating, High Temperature Thermo Plastic, Black, Tube Package
L17RRD2M01100 | D-Sub | Amphenol
Amphenol is one of the leading manufacturers of Input output Connectors. Contact us today for more details of D-Sub Connector, part number L17RRD2M01100
ICP® IMPACT HAMMER Revision: H - PCB
Hammer Mass 12.1 lb 5.5 kg Head Diameter 3.0 in 7.6 cm Tip Diameter 3.0 in 7.6 cm Hammer Length 35 in 89 cm Electrical Connection Position Bottom of Handle Bottom of Handle Electrical Connector BNC Jack BNC Jack All specifications are at room temperature unless otherwise specified.
44Series - Amphenol Sine
12 8 4 0 10° 20° 30° 40° 50° 60° 70° 80° 90° 100° 110° 120° ... 6 Position 10 lbf 30 lbf Updated 03-2024 2 of 4. www.amphenol-sine.com www.amphenol-sine.com 44 Series™ - Cut-Away View A Plug Housing B Receptacle Housing C Alignment Arrows D Wire Sealing Area E Primary Seal
Amphenol Filtered Connectors - アンフェノールジャパン ...
(per MIL-STD-220 1 MHz – – 2 5 – – – – 10 15 at 25˚C & no load) 10 MHz 2 10 15 18 – 4 8 13 26 35 100 MHz 20 38 50 55 10 20 25 33 45 50 1000 MHz 58 60 60 63 25 35 40 50 50 52 Working Voltage (VDC) ... 6 #8 Twinax/Coax Contacts 4 #12 Contacts 3 #16 Contacts 4 #20 Contacts 2 #5 Coax Contacts 100 #22 Contacts 80 #22 Contacts 4#20 ...