Search Results for 10-70500-22
TEMPOSONICS LP
odes) b cStandard mounting feet (P/N 400802) are included with Temposonics LP sensors with connection types C, L , or H (not provided with connection. ypes M or J).Standard Temposonics LP stroke lengths: 3, 6, 9, 12, 15, 18, 21, 24, 30, 36, 2, 48 inches.Non-standard lengths are available in 1 inch increments up to 144 inches (analog units are ...
Defense | Markets | Amphenol
Available for 10 or 12 contacts size 20, male or female contacts, with or without components. Amphenol Air LB France 127/HE801-HE804-HE807 The 127/HE8 series is a medium-density range of multi-contact plug-in connectors for PCB. ... Available from 36 contacts size 22 to 8 contacts size 12.
B B3 - Amphenol Sine
MIN.B3 2.6 IP--CLASS:IP68 (1M OF WATER FOR A PERIOD OF 24 HOURS,MATED CONDIT. 2.7 MATING CYCLES DURABILITY:500 CYCLES. RT061412PXHEC.
Amphenol
A1 - RELEASED DRAWING Jun-10-20 Flan MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). ... MP20M23G5 MS20M23G5 22-20 0.34-0.50 Gold 5µ” SP20M2G5 SS20M2G5 22-20 0.34-0.50 Gold 5µ” ...
Amphenol
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined ... AT62-201-16141-22 Female Contact - Socket, Nickel-plated 1622-24 Machined Tooling - Machined Contacts Part ...
C:UsersjheadDesktopAHDP customer drawing udpate20190109AHDP customer ...
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023. ... AT62-201-16141-22 Female Contact - Socket, Nickel-plated 1622-24 Machined Tooling - Machined Contacts Part Number Description AUTK-16 Hand Crimp Tool, Size 16
ERGONOMIC ECONOMIC NO TOOLS — FINGER-FRIENDLY!
Corporate Headquarters USA EBY Electro, Inc. 210 Express Street Plainview, NY 11803-2423 USA Call Us — 9AM to 5PM EST Tel: (516) 576-7777 Fax: (516) 576-1414
300CB08/nrg300CB08 325A Dual-Feed Circuit Breaker Panel 300CB08 ...
Retrofit Kit, 4 Post Mounting Brackets, 22”-36” 307622 Connector Kit: Plug, Contacts, 8-6 AWG 150326 Connector Kit: Plug, Contacts, 12-10 AWG 150325 Replaceable Contact: 8-6 AWG, Single 150333 Replaceable Contact: 12-10 AWG, Single 150334 nrgSMART Temperature Sensor, ACC, 6ft nrgTemp Single-pole Breakers ...
R-Series RH CANbus 551779 - Temposonics
Temposonics® RH is a robust, high-performance rod-style sensor for installation into a hydraulic cylinder. The sensor is suitable for long-term operation under harsh industrial environments such as steel industry. Temposonics position sensors fulfill - as slave devices - all requirements of the CAN-Bus (ISO 11898).
Amphenol
MFX-3985 Crimp Die - Svize 12, 10-12AWG -02XX Series ATT-12-00 Hand Crimp Tool - Size 12, 12AWG ATT-12-01 Hand Crimp Tool - Size 12, 10AWG A Series™ - Contact Size 12 Options (Works with: AHD-6, ATP, ATHD, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023
RT002238SNH RT002238SNH03 NOTES: SHELL: ZINC ALLOY, NICKEL PLATED ...
N/A. NOTE: For ecomate® AquariusTM PC Tail options, see our ecomate® AquariusTM PCB Mount Jam Nut Receptacles Flyer online at www.amphenol-sine.com. N/A. N/A. N/A. N/A. N/A. PCB Contact Dimensions - Nominal Length G (Size 20 PC Tail dimensions for ecomate® RM and ecomate® RSSM connectors only.)
TITLE
SeriesTM. Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023. Machined Contacts, Sockets & Pins.
Model 137B23B | PCB Piezotronics
Model 137B23B. $1475.00 (USD) (Pricing valid only in the U.S.) Add to Cart. Units in Stock. Lead Times. More on the way. Lead Time for 1-5 is 6 Wks. Lead Time for 6-10 is 8 Wks.
Model 401B04 | PCB Piezotronics
Lead Time for 1-10 is 3 Wks. Lead Time for 11-20 is 4 Wks. Lead Time for 21-30 is 6 Wks. Lead Time for 21-30 is 6 Wks. Product Description. Specifications. Documents & Downloads. ICP® sensor simulator, for signal conditioner testing. Temperature Range: +30 to +150 °F (-1.1 to +65.5 °C)
A-A A - amphenol-sine.com
N 02 015 0046 (1)-0,35-0,5mm² / AWG 22-20 N 02 015 0047 (1)-0,75-1,0mm² / AWG 18 Kontakte / contacts 1,6mm: N 02 016 0003 (1)-0,14-0,5mm² / AWG 26-20 N 02 016 0002 (1)-0,5-1,5mm² / AWG 20-16 N 02 016 0005 (1)-1,5-2,5mm² / AWG 16-14 Alle technischen Daten wurden unter Laborbedingungen ermittelt und können im Praxisbetrieb abweichen. Es ...
Quadrax Contacts
1 6 7,5 10 Outer body 12 2 4 6. www.amphenol-socapex.com Due to technical progress, all information provided is subect to change without prior notice ... 900410 900411 22 Ethernet (100 Mbps), 1000 Base-T Gigabit Ethernet (1 Gbps) Tensolite NF26Q100, NF26Q100-01, NF26-2Q100, PIC E51426, Wirenetics W-3714-379 600514 600516 26
Welcome to the AICC Connect - Amphenol CS
Learn More about Connector Mating Cycles May 22, 2018. PwrBlade® Connector Family - Celebrating 20 Years of Excellence Jan 9, 2018. Welcome to the AICC Connect Nov 13, 2017. Enabling Connector Innovations through Plating Dec 7, 2017. Easy Mating with Blind Mate Interface (BMI) Jul 17, 2018. Archive. July 2024 (4)
B B3 - Amphenol Sine
44724 Morley Drive Clinton Township, MI 48036. APPROVAL: MATERIAL SPECIFICATIONS: CUSTOMER: FORECOMATE RM,PLUG, SIZE 14,12POS,SO. ONS:INFORMATION. NLY. DESIGN FEATURES, SPECIFICATIONS AND PERFORMANCE DATA SHOWN HEREON ARE THE PROPERTY OF THE AMPHENOL CORPORA. ION. NO RIGHTS OF REPRODUCTION ARE IMP.
VITA 67.3 Installation and Removal Tools | SV Microwave
SV Microwave has continuously evolved its VITA 67.1, 67.2, 67.3 and 66.5 product lines. As these products continue to grow and gain traction, SV has designed a new product line of VITA SMPM and VITA SMPS installation and removal tools that simplify the process of installing and removing contacts or cable assemblies from Plug-In Cards and Backplane Modules.
Amphenol FCI 61082
2023/12/22 2023/12/26 2009/06/10-Alan Ni Tim Yao Cheong, Matthe ELX-N-49334-1 AS Released PDS: Rev :AS STATUS:Released Printed: Dec 26, 2023. Title: Amphenol FCI 61082.pdf Created Date: