Search Results for 10-70500-22
AT Connector Evaluation Test Report - amphenol-sine.com
10 Body Retention Test 11 Heat Resistance Test 12 Cold Resistance Test 13 Thermal Shock Test 14 Pry Resistance Test 15 Salt Water Spray Test ... 22 Weather Resistance Test 2, 3, 4, 6, 8, 12 AVSS 0.5sq N=3 0 Pass 23 High Pressure Wash Test 2, 12 AVSS 2.0sq AVSS 0.85sq AVSS 0.5sq
B A3 - Amphenol Sine
10.7 42.1±0.5 SIZE 12 CONTACTS (4 PLACES) 6 SIZE 16 CONTACTS (17 PLACES) 6-2 1 P R - W T A A A H D P 0 4- 24 m p h e n o l Y Y M M D D THREADED ADAPTER - BLUE ... AT62-201-16141-22 Female Contact - Socket, Nickel-plated 1622-24 Machined Tooling - Machined Contacts Part Number Description
2C6U4VT360X06F wxys4 - Amphenol Antenna Solutions
Current Draw 22 mA @ 5V Out-of-Band Rejection > 55 dB at 1559 MHz; > 60 dB at 1625 MHz Amplifier Gain 28 dB ± 3 dB Nominal Impedance 50 ohm Noise Figure 3.9 dB DC Voltage 2.7-5.5 VDC VSWR < 2.0:1 Connector N-Type Female OMNI 23.9 IN FIXED TILT. REV022624NA ACROSS THE WORLD. AROUND THE CORNER.
C:UsersROrmanDesktopFLS Drawing UpdateC-FLS6BS10xxxP03 Rev A2
EcoMate Aquarius,PLUG,xx POSITION,MALESHELL SIZE 10,BACK SHELL. MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: ... MS20M23G5 22-20AWG: 0.34-0.50mm² Gold 5µ” ...
RELEASED DRAWING JUN-30-2014 BEN TOMMY - Amphenol Sine
eco-mate,receptacle,size 10,4 pos,socket. b1 - released drawing jun-30-2014 ben see part number chart materials list size process specifications: material specifications: unless otherwise specified ... mp20m23f ms20m23f 22-20 0.34-0.50 gold flash sp20m2f ss20m2f 22-20 0.34-0.50 gold flash
AHDM06-24-07SN-CL22 7 Position, Plug, Socket, Size 24, Norma
AT62-201-1631-22 Size 16 female solid machined contact, 22-24 AWG, gold plated. REQUEST A QUOTE. AT62-201-16NKIT Contact kit AT62-201-16141. Socket Contacts nickel plated, 10 PCS. REQUEST A QUOTE. AT62-203-04141 Socket Contact, Female, Machined Size 4, 6 AWG, nickel plated. Comparable to PN# 0462-203-04141
B A3 - Amphenol Sine
10.7 2.6 Ø40.1 47.6 SIZE 12 CONTACT (4 PLACES) 6 SIZE 16 CONTACTS (23 PLACES) 6-2 7 P R - W T A D A A H D P 0 4-24 m p h e n o l Y Y M M D THREADED ADAPTER - BLUE ... AT60-202-1631-22 Male Contact - Pin, Gold-plated 16 22-24 Machined AT62-201-1631-22 Female Contact - Socket, Gold-plated 1622-24 Machined
Amphenol Network Solutions > 300CB08 1RU Circuit Breaker Panel ...
The Amphenol Network Solutions 300CB08/nrg300CB08 circuit breaker panels are 325A dual-feed and provide 8/8 breaker positions. Our 300CB08/nrg300CB08 panels feature ±12/±24/±48V operating voltages to serve both legacy and “next-gen” network applications.
Telaire T67XX CO2 Sensor Module - amphenol-sensors.com
Operating Temperature: -10°C to 60°C (14°F to 140°F) 0 to 95% RH, non-condensing Storage Temperature: -30°C to 70°C (-22°F to 158°F) ABSOLUTE MAXIMUM RATINGS In order to avoid damage to the sensor, the following parameters should never be exceeded at any time during operation: Power-On Sequence
AHDP06-24-29SR-WTA 29 Position Plug, Socket Shell Size 24, - Amphenol Sine
AHDP06-24-29SR-WTA 29 Position Plug, Socket Shell Size 24, Reduced Diameter Seal (Blue), Wide Thread Adapter. Comparable to PN# HDP26-24-29SE-L024
C:UsersjheadDesktopAHDP customer drawing udpate20190109AHDP customer ...
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined ... AT62-201-16141-22 Female Contact - Socket, Nickel-plated 1622-24 Machined Tooling - Machined Contacts Part ...
B B1 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined ... AT62-201-16141-22 Female Contact - Socket, Nickel-plated 1622-24 Machined Tooling - Machined Contacts Part ...
B A4 - Amphenol Sine
22.2±0.5 50.6±0.5 REDUCED DIAMETER WIRE SEAL 7 REQUIRES CONTACT RETENTION WEDGE AW12P 1 KEYWAY (3) PLACES ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined
Company – GJM GROUP
Automotive is the most important sector that we export to more than 22 countries. Company b1fcce8c2g 2020-11-22T09:30:44+01:00. TECHNOLOGICAL COMPANY. PRINCIPLES PHILOSOPHY. PRODUCTION PLANTS. GJM was born in 1985 as a family business in La Roca del Vallés.
Miniature Pressure Sensors
Miniature Prime Grade Pressure Sensors Specification Notes note 1: All pArAmeters Are meAsured At 12.0 volt excitAtion, for the nominAl full scAle pressure And room temperAture unless otherwise specified.pressure meAsurements Are with positive pressure Applied to port B. note 2: shift is relAtive to 25°c. note 3: meAsured At one-hAlf full scAle rAted pressure using Best strAight line curve fit.
Review of the Application of Design Guideline VDI 2230 - PCB
for the dimension range M4 to M39 and for clamp length ratios lk/d < 10. Bolts with smaller and larger dimensions can be calculated according to the Guideline. The given characteristics of materials apply only at room temperature. At higher or lower temperatures allowance must be made for their temperature dependence.
Amphenol
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined ... AT62-201-16141-22 Female Contact - Socket, Nickel-plated 1622-24 Machined Tooling - Machined Contacts Part ...
A3
a1 release drawing 17/aug/22 louie of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a3 atm04-4p-sf01xxx 4 pos, receptacle, pin, atm series, snap fit materials list size process specifications: ... mi 48036 usa www.amphenol-sine.com 10/2023. created date:
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Datenblatt R-Serie V RFV PROFINET - Temposonics
Zykluszeit Messlänge ≤ 715 mm ≤ 2000 mm ≤ 4675 mm ≤ 10.000 mm ≤ 20.000 mm Zykluszeit 500 µs 1000 µs 2000 µs 4000 µs 8000 µs Linearitätsabweichung1 < ±0,02 % F.S. (Minimum ±100 μm) Messwiederholgenauigkeit < ±0,001 % F.S. (Minimum ±2,5 μm) typisch Hysterese < 4 µm typisch Temperaturkoeffizient < 15 ppm/K typisch ...