Search Results for 10-70500-28
132136 | Amphenol Global Search | Amphenol
SMA PCB Through Hole Right Angle Jack 50 Ohm 132136-13. RP SMA Straight Crimp Jack Bulkhead 1.32 mm Micro-cable 50 Ohm 901-10771. SMA PCB Through Hole Straight Plug 50 Ohm 132133-11. SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-9888. SMA Panel Mount Jack 4-Hole Flange 50 Ohm 0.015 Slot 132162-10.
Base Station Antennas | Huge range | Amphenol Procom
Amphenol Procom delivers state-of-the-art Base Station Antenna products for both RF and mechanical constructions. Our innovative approach to product development offers the highest quality and our thorough testing protocol guarantees our Base station antennas are the mos t reliable on the market. W e test all of our products performance against dust, water, wind load, temperature and lightning ...
Temposonics
S Flange ¾"- 16 UNF -3A, 10 mm rod-Ø EH rod-style sensor with housing material 1.4404 (AISI 316L) and rod material 1.4404 (AISI 316L) F Flange ¾"-16 UNF-3A, 10 mm rod-Ø W Flange M18×1.5-6g, 10 mm rod-Ø c Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. Stroke length Ordering steps 50 … 500 mm 5 mm 500 … 750 mm 10 mm
Model 356A43 | PCB Piezotronics
Model 356A43:Platinum Stock Product; Triaxial ICP® accel., 10 mV/g, 500 g, 1/4-28 4-pin connector, Adhesive mount, TEDS 1.0
Home - Amphenol Canada
Amphenol Micro-D Connectors exceed the M83513 requirement and overall connector design from our competition. Our Micro-D Contacts are Precision
Model 3713F11100G | PCB Piezotronics
Model 3713F11100G:Triaxial MEMS DC accelerometer, 13 mV/g, 100 g, single-ended, 9-pin socket
Compact industrial accelerometer sensor, low profile, 100 mV/g
1/4-28 captive hex head screw with 0.046" diameter safety wire hole: Connector style: MIL-C-5015, 2-pin: Connector orientation: Side exit: Full-scale range: 80 g peak: Resonance frequency: 30 kHz: Temperature range-50°C to +120°C: Weight: 85 grams: Hazardous area approvals: Non-approved:
Documentation - Downloads | Amphenol Socapex
Last update : 10/07/2024 Read Download Micro HDAS catalog Catalog Last update : 05/06/2024 Read Download ... +33 4 50 89 28 00. 948 Promenade de l’Arve - BP 29 74311 THYEZ France. Footer Assistance. Assistance. FAQ; Technical support; Export Control Classification Form; Certifications;
Model 102B03 | PCB Piezotronics
Model 102B03:High frequency ICP® pressure sensor, 10k psi, 0.5 mV/psi, 3/8-24 mtg thd, accel. comp., ground isolated
Temposonics
I 6 I Temposonics® ER Analog Data Sheet ORDER CODE f Output Voltage V 0 1 0…10 VDC (1 output channel) V 1 1 10…0 VDC (1 output channel) V 0 3 0…10 VDC and 10…0 VDC (2 output channels) Current A 0 1 4…20 mA (1 output channel) A 1 1 20…4 mA (1 output channel) a Sensor model E R Aluminum cylinder with a guided driving rod d Connection type D 3 4 M12 (5 pin) male connector
Model EXHT622B01 | PCB Piezotronics
Model EXHT622B01:Intrinsically-safe, high temperature, industrial, ceramic shear ICP® accel, 100 mV/g, 0.2 to 15k Hz, top exit, 2-pin conn., frequency
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
TRIAXIAL ICP® ACCELEROMETER
Size (Height x Length x Width) 0.40 in x 0.75 in x 0.40 in 10.2 mm x 19.1 mm x 10.2 mm Weight 0.15 oz 4.2 gm [1] Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Adhesive Adhesive [3] All specifications are at room temperature unless otherwise specified.
SERIES 393 SENSORS FOR SEISMIC TESTING - PCB
24 to 28 VDC. 18 to 30 VDC: 18 to 30 VDC. 24 to 28 VDC: Constant Current Excitation. 2 to 20 mA: 2 to 10 mA. 2 to 10 mA: 2 to 20 mA. 2 to 10 mA: 2 to 10 mA. Output Impedance <250 Ohm <500 Ohm: ≤500 Ohm <1500 Ohm <500 Ohm. ≤500 Ohm: Output Bias Voltage. 8 to 12 VDC: 7 to 12 VDC. 8 to 14 VDC: 8 to 12 VDC. 7 to 12 VDC: 8 to 14 VDC. Discharge ...
Multi Purpose Enclosure | Outside Plant Enclosures
58”H x 40”W x 28”D - 43,000 cu. in. splice volume. Ordering Information. 4500 Series - Copper Configuration. CMPH-4500N. CMPH-4500 without mounting stakes . CMPH-4510N. CMPH-4500 with two 30" universal mounting stakes. CMPH-4520N. CMPH-4500 with two 36" universal mounting stakes. CMPH-4530N.
Model 3501B1220KG | PCB Piezotronics
Model 3501B1220KG:MEMS shock accelerometer, 20 kg, 1/4-28 stud mount, 096 integral cable (side exit), length 10-ft pigtails
Model EX682A40 | PCB Piezotronics
Model EX682A40:Intrinsically-safe, DIN mount, differential charge amplifier, 10 mV/pC
Model 421B31 | PCB Piezotronics
22 to 28 VDC: 22 to 28 VDC: Output Voltage: ±5 Vpk: ±5 Vpk: Output Impedance: 770 Ohm: 770 Ohm: Output Bias Voltage: 7.3 to 7.7 VDC: 7.3 to 7.7 VDC: Output Bias Current: 11 to 13 mA: 11 to 13 mA: Output Current: ±5 mApK: ±5 mApK: Broadband Electrical Noise (1 to 10000 Hz) 478 µV-66 dB
Model 356A71 | PCB Piezotronics
Model 356A71:Triaxial, miniature (23 gm) charge output accel., 10 pC/g, 5k Hz, (3) 10-32 conn. f Item added to your cart
NMEA SMART Sensors - AIRMAR
Airmar produces a full line of SMART™ sensors which have embedded microprocessors which calculate and convert finished data to the NMEA 2000 CAN Bus protocol. A full line of depth, speed, temperature instruments and transducers and multisensors. The line includes WeatherStation Multisensor instruments which deliver weather parameters directly to onboard marine electronics via NMEA 2000 network.