Search Results for 10-70500-40
Description - アンフェノールジャパン株式会社
-Operating temperature range : -40°C / +60°C-Voltage : 60 Veff max-Power : 20 W max ... -Sealing : IP68 DATA TRANSMISSION-10 BaseT, 100 BaseTX and 1000 BaseT networks-Cat 5e per TIA/EIA 568B and ClassD per ISO/IEC 11801-Cat.6 per TIA/EIA 568B and ClassE per ISO/IEC 11801-Cat.6A per TIA/EIA 568B and ClassEa per ISO/IEC 11801 Back terminations ...
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Active Incar Sensor - amphenol-sensors.com
Maximum 10 seconds Operating Temperature Range-40°F to 190°F (-40°C to 88°C) Noise Maximum 35 dB (50 to 20 KHz) Block Diagram Active Incar Sensor Vehicle HVAC System Temperature Signal Power. tempera Controller Operating . Created Date:
Accelerometer simulator - PCB
Up to 40 user profiles may be downloaded to the simulator at any one time. www.endevco.com | Tel: +1 (866) ENDEVCO [+1 (866) 363-3826] Accelerometer simulator ... (-10°C to +60°C) Power Battery Battery Life Charger type Charger connector Rechargeable, high capacity Lithium Ion battery pack
WBV065X18Fx00 - Amphenol Antenna Solutions
Operating Temperature -40° to +60° C (-40° to +140° F) Connector(s) 1 Port / 7/16-DIN Female / Back Mechanical Characteristics Dimensions (Length x Width x Depth) 1829 x 170 x 100 mm 72.0 x 6.7 x 3.9 in Weight without Mounting Brackets 7.3 kg 16.0 lbs Survival Wind Speed 241 km/hr 150 mph
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Temposonics
7 Temposonics® B-Series SSI Operation Manual 3.2 Nameplate (example) 3.3 Approvals CE certification 4. Product description and commissioning 3.4 Scope of delivery
Assembly - Amphenol Sine
for cable diameters 8,5-10,5mm 6 4 1 D 6 E 5 7 C E C Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with-out express. fenders are liable to the ... Current rating IEC 60512-5-3 10A/+40°C 7A/+40°C 3A/+40°C Insulation resistance IEC 60512-3-1 >1010 Ohm2) Contact resistance ...
ICP® SHOCK ACCELEROMETER - pcb.com
Temperature Range(Operating) -10 to +150 °F -23 to +66 °C Temperature Range(Storage) -40 to +200 °F -40 to +93 °C Temperature Response See Graph See Graph [2][5] Base Strain Sensitivity 0.002 g/µε 0.02 (m/s²)/µε [2] Electrical Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA
Fundamentals of Torque- tension and Coefficient of Friction Testing - PCB
Fundamentals of Torque- tension and Coefficient of Friction Testing - PCB
Datasheet - cabelcon.com
Industriparken 10, DK-4760 Vordingborg Tel:+45 55985599 Cabelcon@cabelcon.com www.cabelcon.com VO-FORM-041-conversion2021 Item no. 49040400-01 ... Storing -40° to +70° C Inner Conductor Resistance (@ 1 A DC) <0.6 mΩ Sealing Test Insulation Resistance (IEC IP ...
SIZE TYPE B C- - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
R-Series V RH5 - Temposonics
Discover the RH5 high-performance rod-type sensors for precise position measurements in hydraulic or pneumatic cylinders. Operating temperature up to +85°C, pressure resistance up to 800 bar. Modular design allows easy replacement of sensor element and electronics. Available in lengths from 25 to 7620 mm. Certified to CE, UL/CUL, EAC and UKCA.
M183 Series - amphenol-aerospace.com
CF-02EM183-1 103VAC -127VAC / 3-phase 50/60/400Hz 5 VDC 40 A CF-02EM183-2 103VAC -127VAC / 3-phase 50/60/400Hz 12 VDC 40 A ... Passive Over-Voltage Protection Transorb on outputs, chosen at 120% ± 10% of nominal voltage. Overload / Short-circuit Continuous protection (10 to 30% above maximum current) for unlimited time. ...
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Jumper Cable - amphenol-antennas.com
Temperature Range -40° C to +85° C (-40° F to +185° F) Weatherproofi ng Standard IP68 RoHS Compliant Yes Mechanical Characteristics Molding Over-Molding Nut (Thread) Torque 4.3/10 Male Screw 5 Nm 7/16-DIN Male Right Angle 25 Nm Torsion (Cable Connect) 5 Nm Tensile Force (Cable Connect) 500 N Minimum Bend Radius, Repeated Bend 125 mm (4.9 in)
T 3527 900 - M16 PCB mounting, right angled metalFemale rece
T 3527 900 - M16 PCB mounting, right angled metalFemale receptacle. 8 contacts, silver plated Contacts included.