Search Results for 10-737396-138
Thermometrics NTC Type JR Chip Thermistor in Eyelet Tag
• Two standard resistance values: 10 kW & 20 kW nominal at 77°F (25°C) • Eyelets to fit M3, M4 & M5 screw sizes • Range of wire lengths 1.97 in to 78.74 in (50 mm to 2000 mm) (dimension WL in diagram on page 2) • Typical applications include semiconductor heatsinks, enclosure panels NTC Type JR Amphenol Advanced Sensors
Matrix MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Matrix MIL-DTL-83723 series provides many choices within the range of a medium sized, environmentally resistant circular connector. With three coupling style choices- bayonet, threaded and quick-disconnect - the versatility of this family makes it increasingly popular for panel mount, box mount and line-to-line applications in aircraft.
EU RoHS II Certificate of Conformance - Amphenol Aerospace
10-538165-008 YES SEAL, INTERFACIAL N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Model JM353B18 High frequency, quartz shear ICP® accel., 10 mV/g ... - PCB
High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 8k Hz, 10-32 top conn., ground isolated, M3 mtg stud Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com
10157348-101LF | OCTIS™ | Amphenol
Amphenol is one of the leading manufacturers of OCTIS™ - Power. Contact us today for more details of Octis, part number 10157348-101LF.
Press Release: Endevco Model 7330 Triaxial Angular Rate Sensor - PCB
Rugged to 10,000g shock and IP 67 rated; Wide operating temperature range of -40 to +105°C (-40 to 221°F) Model 7330 has full scale angular rate ranges including ±100, ±500, ±1500, ±6000, ±8000, ±12000 and ±18000 deg/sec, and provides full scale voltage output of ±2V. Designed for automotive rollover and safety testing, this sensor ...
PRODUCT DATA DRAWING DATE REV DESCRIPTION - SV Microwave
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 1138-6013 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
Charles Universal Composite Pad (CPAD)
97-TOGGLE10-A NEQ.47829 10 Piece Toggle Kit 97-TOGGLE15-A NEQ.47831 15 Piece Toggle Kit 97-TOGGLE25-A NEQ.47830 25 Piece Toggle Kit 97-UNICPADZONE4 NEQ.47835 12 Piece Mounting Anchor Kit Used only for Seismic Zone 4 Installations Charles Industries has created an innovative Composite Pad (CPAD) that replaces poured-in-place or pre-cast concrete ...
MachineryMate 800 operating guide - Wilcoxon Sensing Technologies
Can be set between 1 (least brightness) up to 10 (full brightness). Language The operating language can be selected depending on model. Graph mode Displays the frequency spectrum as either a line graph or a bar graph. Color scheme The display can be configured as standard (full color) or monochrome for convenient viewing in direct sunlight.
Model 357C73 | PCB Piezotronics
Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1: 081A99: Socket head cap screw, 8-32 x 0.5" long, 18-8 stainless steel: 3: Product Documents. Product Specifications Product Manual Product Drawing Build Out Your Measurement Chain ...
5963308NG.indd - amphenol-antennas.com
IEC 61000-4-5 Current Pulse Profi le,8/20 μs 10 Repetitions Min.@ 6kA IEC 61312-1 Annex B Current Pulse Profi le, 10/350 μs, 200 Repetitions Min. @ 0.6kA ELECTRICAL CHARACTERISTICS Y2 Frequency Bands 1710-2690 MHz 1710-1920 MHz 1920-2300 MHz 2300-2690 MHz Gain At Mid Tilt 17.4 dBi 17.8 dBi 18 dBi Over All Tilts 17.4 ± 0.5 17.8 ± 0.5 17.9 ± 0.4
Model J353B18 High frequency, quartz shear ICP® accel., 10 mV/g ... - PCB
High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 8k Hz, 10-32 top conn., ground isolated Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected]
PRODUCT DATA DRAWING - SV Microwave
e mil-std-10. 6) dia.’s on common centers to be concentric within t.i.r. 7) remove all burrs unless otherwise specified 95077 500-38-008 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or ...
PT SERIES - Amphenol-Air LB
Connectors – Complete overview 10 - 11 Cross-reference table (PT-MIL-VG) 12 - 13 PT Series (solder connection) 14 - 25 PT Series (solder connection, hermetic) 26 - 29 ... 18 18-32 85 138 222 265 20 20-16 238 318 333 347 20 20-24* 70 145 215 290 20 20-25* 72 144 216 288
& 2 1 1 2 5 & 2 0 3 2 1 ( 1 7 6 - connorms.com
0 $ 1 8 ) $ & 7 8 5 , 1 * 6 , 7 ( 6 8 1 , 7 ( ' 6 7$7 ( 6 &rqqru 0dqxidfwxulqj 6huylfhv ,qf 1( 7rzqvhqg :d\ )dluylhz 25 3krqh
10120758-101LF | AIRMAX VSe® | Amphenol
AirMax VSe®, Backplane Connectors, Header, Vertical, Small Press-Fit, 5 Pair, 10 Column, 150 Position, 2.00mm (0.079in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
Product change notifications (PCN) - Amphenol Socapex
2023/10/03 #PCN 133534 Product. SIHD Marking process evolution on SIHD connectors. Receive all changes 2023/09/28 #PCN 133309 Product. ABS2216, ABS2412 Obsolescence of ABS2216 and ABS2412 backshells. Receive all changes 2023/07/27 #PCN 129201 Product. SMASH ...
Z:工稉酨Connector teamM23-M40-RT8 RT360 Contact And Accessory设è ...
Title: Z:工稉酨Connector teamM23-M40-RT8_RT360 Contact And Accessory设计è¾fiå⁄º2.1 Design and Drawing2.1.5 Customer drawing2D customer draiwng .MachinedC-MS10A23x-25&MS10A23x-63_REV_A4-Model
10132445-18LF | Minitek ® Pwr 3.0 HCC | Amphenol
10132449-1821GLF. Minitek® Pwr 3.0 HCC, Dual Row, Right Angle Through Hole Header, 80μin Min Matte Tin plating, Black Color, 18 Positions, GW Compatible PA9T, Tray packing.
Absolute, Non-Contact Position Sensors Data Sheet C ... - Temposonics
Ring magnet 13.5 mm 254012 13.5 mm 20 mm 10.5 mm : Float: Description Article No. Inside Ø Outside Ø Width Float 1 201611 9.5 mm 28.6 mm 30 mm Float 2 201656 6 mm 22 mm 33 mm : Temposonics ® Ordering Temposonics C A: V Sensor model: Sensor model C: Supply voltage S = 5 VDC: M ...