Search Results for 10-737396-138
TRIAXIAL DC RESPONSE ACCELEROMETER - pcb.com
Electrical Isolation(Case) > 108 Ohm > 108 Ohm Physical Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Length x Width x Height) 0.8 in x 0.8 in x 0.8 in 20.3 mm x 20.3 mm x 20.3 mm Weight 0.6 oz 17.3 gm Electrical Connector 9-Pin 9-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [7]
Product Brief Temposonics
Document Part Number: 551507 Revision A (EN) 01/2014. temposonics.com. UNITED STATES. Temposonics, LLC Phone: +1 919 677-0100 E-Mail: [email protected]
DUFLEX - Amphenol CS
FLEX CONNECTORS DUFLEX 2.54mm Pitch FEATURES & BENEFITS • Reliable dual beam contact design features pre-stressed contact beam for low insertion force
NA T 3XXX 0XX U - amphenol-sine.com
10.02.2021 Prüfmaß / Testdimension Teileindex / Partindexnumber: 1 06.11.2020 Blatt/Sheet Index Datum/Date MCARLE 1 14,38 Name M Gewicht (errechnet) /Calc WT : MBERTSCH Ers. f. / Replacement for : Checked Released Gepr. Status Bl. DIN / ISO 13715 Änderung/Description 202000083 g front mounting NXM-V01
Amphenol Aerospace
Amphenol Aerospace
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
10-722800-001 yes contact, pin n/a Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
MEMS Pressure Sensor Solutions – Industrial Applications
AAS-930-218A - 10/2018 Amphenol Advanced Sensors MEMS Pressure Die Solutions For customers who want complete control over packaging and signal conditioning, NovaSensor offers MEMS Pressure Sensor Die. Die products are typically delivered as sawn wafers on tape, but other options are available. Sensor Die are 100% electrically-
MEMS Pressure Sensor Solutions – Industrial Applications
AAS-930-218A - 10/2018 Amphenol Advanced Sensors MEMS Pressure Die Solutions For customers who want complete control over packaging and signal conditioning, NovaSensor offers MEMS Pressure Sensor Die. Die products are typically delivered as sawn wafers on tape, but other options are available. Sensor Die are 100% electrically-
5916308NG - amphenol-antennas.com
Connector Type (2x) 4.3-10 Female (2x) 4.3-10 Female Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is ...
3632–09 ECU Installation Guide
Section 363–209–301 2.2 Equipment Identification Charles Industries’ equipment is identified by a model and issue number imprinted on the front panel or located
P/N: U77-3GA1438-X071 UNDER BELLY GASKET - Amphenol CS
14.25 10.00 (typ.) 37.10 11.50 5.00 under belly gasket p/n: u77-3ga1438-x071 15.60 16.25 0 7 1 2 = nickel 3 = matte tin amphenol part number configuration
Part No. 550033 Rev. E - Temposonics
outputs range from -10 to + 10 Vdc or +10 to -10 Vdc (or anywhere in between). The digital programming of the APM provides the capability to make full scale adjustments (i.e., 100% adjustments) to the output, both zero point and full scale (millivolt adjustments are possible). The APM has three (3) operation modes to choose from. Each mode
Model 356A12/010CA Triaxial ICP® accelerometer, 100 mV/g, 50 g ... - PCB
Triaxial ICP® accelerometer, 100 mV/g, 50 g, 0.5 to 5k Hz, 5gm, 10 ft. integral cable to 4-pin jack Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected]
EU RoHS II CoC - Amphenol Aerospace
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh -dqxdu\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
5966388NG - Amphenol Antenna Solutions
(2x) 4.3-10 Female (2x) 4.3-10 Female (2x) 4.3-10 Female (2x) 4.3-10 Female (2x) 4.3-10 Female Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
MICRO ICP PRESSURE SENSOR - PCB
pcb.com | 1 800 828 8840. MODEL . 132B38. MICRO ICP ® PRESSURE SENSOR Small size fits in wind tunnel models Very high frequency response Centered element improves accuracy
Accelerometer/charge amplifier system - Wilcoxon Sensing Technologies
Sensitivity, ± 10%, 25°C 100 mV/g Acceleration range 50 g peak Amplitude nonlinearity, to 50 g 1% Frequency response1: ± 10% ± 3 dB 2 - 10,000 Hz 1 - 15,000 Hz Resonance frequency 30 kHz Transverse sensitivity 5% of axial Temperature response: –50°C +260°C –10% +20% Power requirement: Voltage source
B A1 - Amphenol Sine
Machined Contacts, Pins and Sockets Part Number Description Size AWG Type Amps AT60-203-04141-4 Male Contact - Pin, Copper Alloy, Nickel-Plated 4 4 Machined 100A
Amphenol AMAO Product Compliance - Environmental Engineering
October 10, 2014 Dear Customer, In response to your compliance status inquiry regarding the following PN(s), Amphenol Military-Aerospace Operations offers the following information: AMAO Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) MS3420-8 YES BUSHING, CABLE CLAMP N/A ...