Search Results for 10-743020
mate M - Amphenol Sine
b) 2 x 10 contacts c) 1 x 10 contacts+ 1 x 5 contacts d) 1 x 3 contacts + 1 x 5 contacts + 1 x 10 contacts 2. Check technical parameters / solution, see detail pages of the modules on pag 126 Possible selection: a) not possible due to voltage b) not possible due to voltage c) not possible due to current d) POSSIBLE 3.
Amphenol Assembletech
3. Insulation Resistance: 10 MΩ minimum between adjacent pins Signal Integrity. 1. Mated Connector Impedance: 100+/-10% ohm 2. Common Mode Impedance: meet SAS3.0 specification 3. Insertion loss: meet SAS3.0 specification, 4. Maximum Crosstalk: meet SAS3.0 specification Environmental Compliance. RoHS2.0: Compliant ChinaRoHS: Yes REACH SVHC: Yes
3 Air Dielectric Cable - RFS Technologies
1250 1.69 0.52 10 1500 1.88 0.57 9.04 1700 2.03 0.62 8.39 External Document Links Notes PRODUCT DATASHEET HCA300-50J 3" Air Dielectric Cable HCA300-50J REV : G REV DATE : 09 Apr 2024 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
UG-28A/U N-Type T-Shape Adapter Jack-Jack-Jack 50 Ohm
UG-28A/U N-Type T-Shape Adapter Jack-Jack-Jack 50 Ohm
SECTION 1: Identification of the substance/mixture and of the company ...
Page 1/13 Safety data sheet according to 1907/2006/EC, Article 31 Printing date 05.03.2019 Version number 73 Revision: 05.03.2019 48.1.30 SECTION 1: Identification of the substance/mixture and of the company/undertaking
Model 8161-011A DIN Rail Strain Gage Conditioner Installation and ... - PCB
or a 10 volt transducer excitation, which can be selected through an internal jumper (see Figure 1). The 8161 series contains all necessary balancing, gain, and calibration controls and conditions/amplifies the applied input to a standard +/-5 or +/- 10 volt (jumper selectable, see Figure 1), and 4-20 mA analog output.
Piezoresistive accelerometer - PCB
31167 Mounting plate (10-32 stud adaptor) Optional Notes 1. Maintain high levels of precision and accuracy using Endevco’s factory calibration services. Call Endevco’s inside sales force at 866-ENDEVCO for recommended intervals, pricing and turn-around time for these services as well as for quotations on our standard
Amphenol Assembletech
5. Insulation Resistance: 10 MΩ minimum between adjacent pins Signal Integrity. 1. Mated Connector Impedance: 85+/-10% ohm @25ps RT 2. SCD21: meet SAS4.0 and PCIe4.0 3. FEXT: meet SAS4.0 and PCIe4.0 4. NEXT: meet SAS4.0 and PCIe4.0 5. Insertion loss: meet SAS4.0 and PCIe4.0 Product Environmental Compliance. RoHS2.0: Compliant China RoHS: Yes
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 10/16/2002 1:51:59 PM
PCB Piezotronics | Measure vibration, pressure, force, and more
pae10Sl puno.10 - r êôueu luawansean luasuoo eôe110A a6e110A se!8 so!1.J0JÞêlê se!q mon - 8 .pasn aq few uo!ldo euo ueql .mopq palou aaqm Ideoxe PPOW p.lepuas Pê1S!l se sauosseooe pue suo!leowoads leouap! eneq SUO!SJêA leuogdo SNOISè13A IVNOlLdO NOB
Charles Below Grade Enclosures - Charles Industries
06”W x 00”L x 10”D Cover Weight (Overlapping Cover): 0.25 lb. Box Weight: 1.0 lbs. Assembly Weight: 1.25 lbs. Appx. Dimensions: 10”W x 00”L x 10”D Cover Weight (Overlapping Cover): 1 lb. Box Weight: 3 lbs. Assembly Weight: 4 lbs. Appx. Dimensions: 14”W x 19”L x 12”D Cover Weight (Overlapping Cover): 2 lbs. Box Weight: 6 lbs ...
AE-AN-TR-009-TR Multicoax Series Launch (Footprint)
Page 2 10/1/2018 AE-AN-TR-009 - REV A - TR MULTICOAX SERIES - SERIES LAUNCH (FOOTPRINT) If a customer’s P materials and stack-up remain consistent, a TR Series optimization can be reused for future projects. This can greatly reduce time and costs for future PCB designs. ...
More on Radiation Patterns - Beamwidth - PCTEL
You may see 6-dB beamwidths, or even 10-dB beamwidths specified for certain antennas and those beamwidths are derived in the same way, using the 6 dB or 10 dB points on the patterns rather than the 3 dB points. Another parameter that is commonly used to help describe the shape of the pattern is the front-to-back ratio (F/B). This parameter is ...
BergStik 2.54mm | FCI Basics | Board to Board Connector | Amphenol
BergStik® 2.54mm unshrouded headers are available in surface-mount (SMT), through-hole (THT), press-fit, stacking and pin-in-paste (PIP) versions. Contact our Live Chat for more info.
Omni Antennas CXL 2-5HD/... - AMPHENOL PROCOM
Approx. 10 kg / 22.05 lb. Mounting: On 58 - 105 mm dia. mast tube: Environmental; Operating temperature range-30 °C to +70 °C: Diagrams and Mounting. Typical Gain and VSWR curves. Typical Radiation Pattern (E-Plane) Typical Radiation Pattern (H-Plane) Multi-Purpose Mounting Bracket. Ordering Designations. Model Product No. Frequency;
MP20W23F | Amphenol Global Search | Amphenol
Ø23.0 Ø18.ecomate® RM/RSSM/AquariusTM - Contact Si. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021.
Amphenol Optimize
Amphenol Optimize Mfg. Co. 482 N Mariposa Rd Bldg. A Nogales, AZ 85621 Phone: (520) 397-7015 Fax: (520) 397-7014
4X - PCB
.40 [10.2] .40 [10.2] 1/4-28 UNF - 2A HERMETIC, 4-PIN CONNECTOR X-AXIS GROUND Z-AXIS Y-AXIS. Title: 31660.idw Author: jmorawski Created Date: 7/1/2016 1:09:16 PM ...
Antennas | WiFi, Bluetooth, Cellular, GPS, & More - PCTEL
For organizations deploying a large variety of antenna applications in a range of different markets around the world, PCTEL provides superior quality purpose-built WiFi, Bluetooth, LMR, LTE450, TETRA, GNSS, GPS, Cellular, ISM, LoRa and combination antenna solutions.
Premier Marine Electronics & Accessories Supplier | Gemeco
Gemeco marine electronics is your one stop source for Airmar transducers, GPS mounts, & hard-to-find connectors. Trusted by dealers across the USA & abroad.