Search Results for 10-74914-4
Model 356A01 | PCB Piezotronics
4-conductor, low noise, shielded FEP cable, 5-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z) 1: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A90: Quick bond Gel (for use with accel adhesive mtg bases to fill gaps on rough surfaces) 1: ACS-1T: Triaxial amplitude response calibration, from 10 Hz to upper 5% frequency, NIST traceable: 1
HT4C6318x000 - Amphenol Antenna Solutions
Twin Band, 4-Port, Panel, XPOL, 63°, 696-900 | 696-900 MHz, 18.0|18.0 dBi, 0-10°|0-10°, 2411 mm (94.9 in)
M29504 | Fiber Optic Termini - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International's M29504 /04 & /05 style fiber optic termini provide superior optical and mechanical performance.
Amphenol Assembletech
4. Workstation . Features and Benefits. 1. Connector 8i: 80pin, 0.5mm pitch 2. Connectors with active and passive latch are optional 3. Impedance 85 ohm and 100 ohm are optional 4. 30AWG~34AWG loose cable or ribbon cable are optional 5. High speed reach PCIe Gen3 8GT/s per lane and SAS 24Gbps per lane 6. Meet PCIe OCuLink specification or SAS4 ...
Cables - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Assembly - Amphenol Sine
4 (04-a) C091 11H004 000 5 U C091 11H004 002 5 U 3 (03-a) C091 11H003 000 5 U C091 11H003 002 5 U Contact arrangement View on mating side Number of contacts (Contact arrangement acc. DIN EN 61076-2-106) Part number for cable diameters 4-8,5mm Part number for cable diameters 8,5-10,5mm 6 4 1 D 6 E 5 7 C E C Copying of this document and
VITA RF 67 for Embedded Computing - SV Microwave
Available Inventory: 10. 7032-7162. VITA Cable Assemblies 7032-7162. Add to compare list Datasheet. Part # 7521-40002 SMPM Female VITA 67.3 Backplane Contact (75 Ohm) for 1672A Cable Available Inventory: 99. 7521-40002. VITA Connectors 7521-40002. Add to compare list Datasheet. Part # 3221-40071
Level Sensors
AT-AN2 - NEMA 4 Product Overview pdf. AT-AN3 - NEMA 6 Product Overview pdf. AT-AN4 - Fuel Level Sensor Product Overview pdf. AT-AN5 - RS485 Mode Messaging pdf. AT-AN6 - Off Vehicle App and Fuel Messaging pdf. AT-AN7 - J1708 Mode Messaging pdf. AT-AN8 - Automated Fuel Optimization pdf. AT-AN9 - Ultrasonic Performance Consideration pdf
TRIAXIAL DC RESPONSE ACCELEROMETER - pcb.com
[4]-65 to +250 °F, ref. 75 °F (-54 to +121 °C, ref. 24 °C) [5]FSO= Full Scale Output over the Measurement Range [6]Offset tolerance is based on 10ft of 528 test cable. [7]See PCB Declaration of Conformance PS027 for details. Date: 12/17/2024 Date: 12/17/2024 Date: 12/17/2024 Date: 12/17/2024 79899
DCS43PA05F10 - Amphenol Antenna Solutions
Planar, 1.5FT, 1-Port, 40° | 30°, VPOL or HPOL, (1x) 696-960 | (1x) 1695-2180 MHz, Fixed Tilt
Infinite Options Beyond the Mil-Spec Limits - Amphenol Aerospace
4 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com INFINITE OPTIONS Amphenol Aerospace is the industry leader in the design and development of D38999 Series III connectors. While the qualified Mil-Spec versions offer plenty of features, the customization and ...
www.amphenol-cs.com
=÷ï1›þýû×è;þçû~×ßcŒk8iþùëÿú?þÒÿéWÿþÿþÒ¿ÿßÿíäÿ÷_?ñÿ: i Î4»/¤ñï_–ÿ»I^6ó úyb~9ËßóÞöÒ>¼š´Gÿ$úpwÜ ^ŽçÃ&úüHWS§—Qð& 6¦ÕÂS;óÒ—V†cã¿ òì/ŠãC”4£¤ ‹Çf^ 6}ÿ)ºÿó ÿ$‚%(Ý ŠtìÏ },³óšÛñ?‰Oàó°é¾Vûð Çú°Ó¬õ°ÙdíVð Í^L» Ï}™—a“á ...
Surface | PCB Piezotronics
TEDS Compliant (Per IEEE 1451.4) Yes: Environmental: Temperature Range (Operating)-40 to +176 °F-40 to +80 °C. Influence of Axial Vibration (0.1g (1 m/s²)) 4.5 dB re 20 µPa: Electrical: Excitation Voltage: 18 to 30 VDC: Constant Current Excitation: 2 to 20 mA: Output Bias Voltage: 9 to 14 VDC: Output Impedance: ≤50 Ohm =50 Ohm.
RJF TV6A - Amphenol Socapex
Cat6A 10 Gb/s Ethernet connection system for harsh environment RJFTV Cat6A allows you to use an Ethernet Class Ea / Cat. 6A connection for 10 BaseT, 100 BaseTx, 1000 BaseT or 10G BaseT up to 500 MHz networks in harsh environments. With the patented RJStop system you can use a standard RJ45 cordset in a metallic plug which will protect it
RELEASE NEW DWG FORMAT May.10,2014 DRACK - Amphenol Sine
B1 - RELEASE NEW DWG FORMAT May.10,2014 DRACK SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL ...
FAHRZEUGSTECKVERBINDER CONNECTORS FOR VEHICLES
The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car. The housings are available for 1- to 14-pin connectors. All one- and two-row models are fitted with a catch which
2C4U3MB180X06Fwxys4 - Amphenol Antenna Solutions
Canister, 2FT, 18-Port, Peanut-Shape Pattern, XPOL, (2x) 696-960 | (4x) 1695-2700 | (2x) 3300-4200 | (1x) 5150-5925 MHz, Fixed Tilt
9760 | Amphenol Global Search | Amphenol
SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm 901-9760. SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.225 Post 132318-13. SMA Straight Clamp Plug 1/4-inch Helical Corrugated 50 Ohm 132FPH1. SMA Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm 901-9210-2.
Industrial Accessories Catalog 551444 - Temposonics
Temposonics® accessories for industrial sensors Catalog I 6 I 1.2 U-magnets Drawing Name & part number Description Series & design Ø 63.5 Ø 4.5 (Ø 0.18) (Ø 2.5) Ø 41.3 (Ø 1.63) Ø 16
Cable Assemblies | Products - Amphenol
Widely used across the mobile networks industry. Amphenol's harsh environment AARC plug and receptacle assemblies are available in 2-fiber or 4-fiber configurations. Based on the N-Type RF threaded connector housing, this interconnect system provides superior optical performance in outdoor environments using LC-style 1.25mm ceramic ferrules.