Search Results for 10-74914-4
L-725.pmd - Amphenol Aerospace
10/11 12 2 12/13 16 2 14 20 4 15 20 3 16 24 4 17 24 3 18 28 5 19 28 3 20 32 6 21 32 5 22 36 7 23 36 5 24 36 7 25 40 5 Torque Torque Thread Inch Lbs. Inch Lbs. Size Min. Max. Min. Max. 0.875 150 170 12 14 1.000 170 190 14 16 1.125 230 260 19 21 1.250 280 300 23 25 1.375 325 350 26 28 1.500 350 400 30 32
B A5 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
Minitek Product Presentation - Amphenol CS
10 •Housing : High Temperature Thermoplastic •Flammability : UL94V-0 •Terminal: Phosphor bronze •Plating: up to 0.76 µm (30µ") Gold / GXT over 1.27 µm (50 µ") nickel Material Environmental •Operating Temperature: -40°C to +125°C •Current rating: up to 1A continuous •Contact resistance: 20mΩ max. •Insulation resistance ...
Model 352B10 | PCB Piezotronics
Model 352B10:Miniature, lightweight (0.7 gm), ceramic shear ICP® accel., 10 mV/g, 2 to 10k Hz, 10-ft integral cable
HVC2PG80FV250 | Amphenol Global Search | Amphenol
Search Results for HVC2PG80FV250. Amphenol High Voltage Connectors. 常规特性: IP67, IP6K9K ( 配合状态 ) IPXXB ( 未配合状态 ) 高压互锁. 360o 屏蔽. 防错code 设计: 1/2/3/4. 参考标准: LV215.
RefineME® Transmitters - Temposonics
Designed for process control in industrial environments. The Level Plus RefineME ® liquid level transmitter satisfies the demand for an accurate and robust liquid-level sensor with unsurpassed flexibility to meet most process application conditions. The RefineME ® transmitter provides 4-in-1 measurement using one process opening for product level, interface level, temperature and volume ...
iT300 - Wilcoxon Sensing Technologies
10 mV/°C IEPE power source +24 VDC, 4.5 mA Sensitivity range acceleration velocity 9 - 11,000 mV/g 9 - 11,000 mV/ips Full scale input range ± 10 VDC Frequency response Fmax options 0.2 - 20 kHz (-3 dB, -0.1 dB) 200 Hz, 500 Hz, 1 kHz, 2 kHz, 5 kHz, 10 kHz, 20 kHz Accuracy ± 0.2% of full scale, 100 Hz ADC sampling rate 48 kbps, 24 bits delta-sigma
Sensors for Monitoring Motor Vibration - PCB
Frequency Response: (Overall Vibration)(±3dB)10 to 1k Hz; Supply Voltage: 20 to 28 VDC; Supply Voltage: 20 to 28 VDC; Add to cart for quote. Add to Cart Add this product to my product comparison. Model:640B01. Measurement Range: 0.0 to 1 in/sec pk; Measurement Range: 0.0 to 25.4 mm/s pk;
Amphenol Pcd MIL-PRF-12883 Relay Sockets
Extended Height RSL 4 Pole/10 Amp Recommended Mounting Panel Cutout Socket Configurations Extended Height Relay Sockets MIL P/N M12883 APCD P/N QTY Size¹ Config. Mating Relay P/N Contact Mates with M83536, M6106, M27709, M83726 Relays Materials Module Body: Polyetherimide per ASTM-D5205 Grommet:
Protimeter - Professional Moisture Meters & Hygrometers
Professional Moisture Meters & Accessories That Deliver . An industry leader with more than 70 years of experience, Protimeter offers innovative, dynamic, and high-performance professional moisture meters and accessories.Designed with the end-user in mind, Protimeter devices allow for accuracy, are easy to use, and are built with durable quality for everyday use.
MRJR Series Rugged RJ45 Connectors - Amphenol CS
3.81mm [.150”] Tail Length, #4-40 UNC Thread M 2.54mm [.100”] Tail Length, M3 x 0.5 Thread P 3.81mm [.150”] Tail Length, M3 x 0.5 Thread LED options 0 No LEDs 1 Green left, Yellow right 4 Yellow left, Green right 5 Green left, Green right A Bi-colour Green/Yellow Left & Right Number of Contacts 4 4 contacts 6 6 contacts 8 8 contacts A 10 ...
BEARING FAULT DETECTOR - PCB
Measurement Range(Velocity) 0.5/1/2 in/sec 12.7/25.4/50.8 mm/sec [3] Output Range 4 to 20 mA 4 to 20 mA [1][4] Sampling Time(± 15 %) 7 sec 7 sec Span(± 5 %) 16 mA 16 mA Control Interface Power LED Green Green Environmental Warm Up <2 minutes <2 minutes Temperature Range(Operating) 32 to 158 °F 0 to 70 °C
Model 010G50 | PCB Piezotronics
Model 010G50:4-conductor, shielded, FEP cable, 50-ft, 4-socket plug to (3) BNC plugs (labeled X,Y,Z) f Item added to your cart
MP-7217 Datasheet - SGX Sensortech
voltages ≤ 10 V. The end-product designer must ensure that adequate separation is provided from conductors. 10. A minimum ingress protection rating of IP20 was considered for the purposes of the assessment. The end-product enclosure is required to give the required ingress protection (IP) rating for the intended environment. 11.
SIZE TYPE B C- - amphenol-sine.com
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications
RJF TV - Reduced Flange - Amphenol Socapex
10 - 500 Hz, 10 g, 3 axes: no discontinuity > 10 nano s Shocks: IK06: weight of 250 g drop from 40 cm [15.75 in] onto connectors (mated pair) Temperature range:-40°C / +85°C - Cat.5e : Ethernet Class D per ISO/IEC 11801 and Cat.5e connection for 10 Base-T, 100 Base-TX or 1000 Base-T up to 100 MHz networks per TIA/EIA568B.
PORTABLE VIBRATION CALIBRATOR - pcb.com
(1) M8 x 1.00 Male to 1/4-28 Male Mounting Stud. 081M165 (1) M8 x 1.00 Female Through-Hole Mounting Pad. 600A55 (1) Mounting Plate for 3/4-Hole High Temperature Sensors. 600A56 (1) Mounting Plate for 3/4-Hole High Temperature Sensors. 600A57 (1) 1/4” NPT Female to 1/4-28” Male Mounting Adapter. 080A242
102373 | aldenproducts.com
Housing/Coupler Assembly. Quantity. 1
Amphenol LTW
Specification / Size (I) I style (Male+Female) Assemble Style > For Receptacle (S) Solder Type (P) 180° PCB Type (R) 90° PCB Type (C) Crimp Type > For Field Installable