Search Results for 10-74914-4
PRODUCT DATA DRAWING A DCN 41727 10/15 DAL DATE APPROVED
a dcn 41727 10/15 dal checked: approved: drawn: dwc 09/15/02 dal 10/02/15 gpf 10/02/15 rohs compliant interpret dimensions and tolerances date approved revision history rev description see notes see notes scale: 6:1 size dwg. no. b material: finish: per asme y14.5m - 1994 e 4) cham. 1st & last threads. 7) remove all burrs unless otherwise ...
PCB Piezotronics | Sensors to measure vibration, acoustics, force ...
Created Date: 2/4/2011 10:31:22 AM
Model TLD352C33 | PCB Piezotronics
Model TLD352C33:High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 10k Hz, 10-32 side conn., TEDS 1.0
SS510 EchoRange™ 200kHz Portable Survey, DT - 20m Cable - Airmar
Power and Data Cable: ER SS510: C304, 4 twisted pairs with TPR jacket. Power Supply Voltage: ...
Low frequency machinery monitoring: measurement considerations
To be considered ‘low frequency’ condition monitoring, measurements generally must be within a 0.1 to 10 Hz (6 to 600 CPM) bandwidth. Applications include paper machines, cooling towers and slow speed agitators. Gearboxes, compressors and other higher speed machinery may also exhibit faults in this range. Many structural and
ARINC 801 Fiber Optic Series
4. 5. Base Part Number Mode Polish Fiber Size Cable Structure M801 5. Cable Structure P Pull Proof (loose structure) N Non Pull Proof (tight structure) 5. Insert Material A Aluminum 6. Shell Material & Finish B Black Anodized Alum C CAD Olive Drab Alum S Passivated Stainless Steel K Nickel Plated Alum ...
Diplexer - amphenol-antennas.com
Operation Compliance ETS 300 019-1-4 Class 4.1E Storage Compliance ETS 300 019-1-1 Class 1.2 Mechanical Characteristics Finish Light Grey (NCS 1502-R) Connectors 7/16 Female Long Neck or 4.3/10 Female Dimensions - Single Unit (H x W x D) 163 x 185 x 50 mm (6.4 x 7.3 x 2.0 in) Weight (Single Unit, Including Brackets) < 2.6 kg (< 5.7 lbs)
ExaMAX 56Gb/s High-Speed Backplane Connector | Amphenol
ExaMAX® backplane connector system is designed for higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion. Each s
7553xxx - amphenol-antennas.com
REV121615U www.amphenol-antennas.com 2 of 4 Antenna Patterns 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical Return Loss Gain Chart Note: Return loss, gain and patterns are for the 860-925 MHz model
Model 003D20 | PCB Piezotronics
Lead Time for 31-50 is 10 Dys. Lead Time for 31-50 is 10 Dys. Product Description; Specifications; Documents & Downloads; Low-noise coaxial cable, blue TFE jacket, 20-ft, BNC plug to BNC plug. Cable assembly consists of the following components: Model 003 cabling Model AC connectors.
Sensor selection guide - Wilcoxon Sensing Technologies
Page 4 The sensitivity range The sensitivity of industrial accelerometers typically ranges between 10 and 100 mV/g; higher and lower sensitivities are also available. To choose the correct sensitivity for an application, it is necessary to understand the range of vibration amplitude levels to which the sensor will be exposed during measurements.
SGX - Industrial
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. [email protected]
Temposonics
Vibration test 20 g / 10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EU directives and is marked with
Industrial Plug 2CMA166798R1000
Amphenol Tuchel Industrial GmbH | August-Häusser-Straße 10 | 74080 Heilbronn, Germany | amphenol-industrial.de This file can be subject to changes and errors. EAN 2421649 Package Length Plug, earthing sleeve position 6h, rated current 63A, IP67 watertight, 3-poles+neutral+earth, frequency 50-60 Hz, color code Red GENERAL 463P6W
Industrial Product Accessories Catalog - Temposonics
Temposonics® Linear-Position Sensors - Industrial Product Accessories MTS Sensors 4 Document Part No.: 550929, Revision D, 09/11, 10/11 e-Series Sensors, Models eH/eP/el Mounting References Sensor mounting (Models eP and el) SeNSoR MouNtING ClAMPS E-Series models EP and EL sensors are mounted onto the machine with moveable mounting clamps.
About | Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market, including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.
Model 682A02 | PCB Piezotronics
[1] 1Hz = 60 cpm (cycles per minute). [2] Jumper selectable on internal circuit board. [3] Typical. [4] If unit is used in conjunction with a sensor having a bias over 13 VDC, full scale output may be affected or sensor may not power up.
Defense | Markets | Amphenol
Available for 10 or 12 contacts size 20, male or female contacts, with or without components. Amphenol Air LB France 127/HE801-HE804-HE807 The 127/HE8 series is a medium-density range of multi-contact plug-in connectors for PCB. ...
NodeLine - Amphenol Antenna Solutions
Wide NodeLine range - Through customer co-creation we continuously add more models, supporting 4 columns of arrays, filtering, etc. 1400 ready - innovative, independent & flexibility guaranteed.
LÜTZE Relays
through to intelligent Industry 4.0 solutions from the fields of interface technology, current monitoring, power supply and Ethernet infrastructure. The Lütze Group has sales companies throughout Europe, Asia and the USA and numerous sales partners across the world to provide global product availability and service to our customers in all markets.