Search Results for 10-74914-4
ENCLOSURES - PCB
JDM 4/10/19GGS. 6 8 7 9 4. PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. 5.16 [131.1] 1.31 [33.3] 10.50 [266.7] 8.50 [215.9] 4 PIN MIL TERMINAL STRIPS
Features - Amphenol Antenna Solutions
Connector Type 4.3-10 FEMALE Dimensions 610 x Ø371 mm (24.0 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK Features • Pseudo omni configuration with 12 connectors • Ideal for multi-carrier or 4x4 MIMO deployments • Broadband networks 696-960, 1695-2700 and 3300-4200 MHz
WB3X080X12Fx10 - Amphenol Antenna Solutions
WB3X080X12Fx10 - Amphenol Antenna Solutions ... WB3X080X12Fx10
PRO-PM2-2/70-100W
Power Dividers and Splitters in 2-4-way configurations. Max. power up to 500 W in frequency range 70-2700 MHz. Read more. Explore all Power Splitters and Dividers. to product finder. PRODUCT_CONTACT. If you need help. Denmark: dksales@amphenolprocom.com UK: uksales@amphenolprocom.com .
cable connector HA T 3XXX - Amphenol Sine
4 (04-a) Ag T 3300 002 U Au T 3300 028 U 3 (03-a) Ag T 3260 002 U Au T 3260 028 U 2 (Pin 1+3) Ag T 3200 002 U Au T 3200 028 U Contact arrangement View on mating side Number of contacts (Contact arrangement acc. DIN EN 61076-2-106) Part number 6 4 1 D 6 E 5 7 C E C Copying of this document and giving it to others and the use or communication of ...
Product Data Sheet - Temposonics
MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - Profinet Industrial Profinet Interface Product Data Sheet, Part No.: 551451, Revision A 08/13 6 Sensor mounting Model RP profile-style sensor mounting flexible installation in any position! Temposonics Model RP profile-style sensors offer two basic mounting methods; side grooves for use with mounting feet or a bottom ...
Temposonics
Ø 17.4 8 Ø 25.4 8 Ø 33 8 Ring magnet Part No. 400533 OD 25.4 mm ID 13.5 mm Height 8 mm Surface pressure max. 40 N/mm * Ring magnet Part No. 201542-2 OD 33 mm ID 13.5 mm Height 8 mm Fixing holes 4.2 mm, circle Ø24 mm Surface pressure max. 40 N/mm2* in axial direction Fastening torque for screws M4: 1 Nm M12x1 10 12 9 16H8 17 24 Ø 4.4 17 24 ...
amphenol-antennas.com
Created Date: 5/10/2021 4:04:42 PM
Features - amphenolbroadband.com
611 | 571 c Co 551 531 491 471 451 431 OIOEXP Amphenol Broadband Solutions
Triplexer - Amphenol Antenna Solutions
Environmental ETS 300 019-1-4 Class 4.1E Storage ETS 300 019-1-1 1.2 Ingress Protection IP68 Mechanical Characteristics Single Unit Twin Unit Finish Light Grey, NCS 1502-R Connectors 7/16 Female or 4.3-10 Female Dimensions (H x W x D) 160 x 220 x 58 mm (6.3 x 8.7 x 2.3 in) TBD Weight 3.5 kg (7.7 lbs) TBD Mounting Options Description
DESCRIPTION - Amphenol Socapex
1: 10; 2: 20; 3: 30; 4: 40 Contacts number of arrangement Arrangement particulary SLS F M D 4 26 S F: Plug or line mount receptacle SLS series SLS E M - 4 26 S Types of contacts: M: Pin F: Socket For receptacle with locking ring only: E Shell size: 1: 10; 2: 20; 3: 30; 4: 40 Number of contacts for the arrangement Arrangement details
ACU-X20-N2 - amphenol-antennas.com
114.5 x 102 x 29.2 (4.5 x 4.0 x 1.1) Not including two end connectors. All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering. REV121124 www.amphenol-antennas.com 2 of 2 NOTES
high-vibration-brush-series-amphenol-industrial
mating cycles up to 100k and 4) has passed vibration levels up to 53.8 grms. This terminal series is superior because it has multiple high tensile bristles on each side of the terminal that creates 14 to 70 points of contact, making it unmatched in the industry today. For this engine manufacturer, the AHVB terminals allowed the
amphe-rxs-connector-radsok-data-sheet-amphenol-industrial
terminals can range in size from 2.4 mm to 5.7 mm (up to 120 A continuous). For the signal terminals, we offer the high vibration/ low insertion force AHVB (see Data Sheet IDS-84-1) or standard contacts from sizes 22 to 16. This all-in-one connection system can accommodate a variety of easy locking solutions like plastic or metal lock tabs or
Amphenol High Voltage Connectors
HVC2P60FSX16 (16 mm² Ø9.6~10.2 ) HVC2P60FSX25 ( 25 mm² Ø11.6~12.2) Socket: HVC2P60MVX00 (Type 1, Ø5.2mm) “X” indicates code 1/2/3/4 Mating design: Serviceable locking leg Locking assurance by CPA Operation with handle Terminal system: 2x Ø 6 mm Radsok, silver plated Wire size 16/25mm2, shielding
high-vibration-brush-series-amphenol-industrial
mating cycles up to 100k and 4) has passed vibration levels up to 53.8 grms. This terminal series is superior because it has multiple high tensile bristles on each side of the terminal that creates 14 to 70 points of contact, making it unmatched in the industry today. For this engine manufacturer, the AHVB terminals allowed the
Piezoelectric velocity sensor - Wilcoxon Sensing Technologies
Mounting 1/4-28 UNF tapped hole Output connector 2 pin, MIL-C-5015 style Mating connector MIL-C-5015 style Recommended cabling shielded, twisted pair Connections Function Connector pin power/signal A common B ground shell 99200 Rev.B.2 07/20 2.42 [61.5] 1/4-28 MOUNTING HOLE KEY A B 0.88 [22.2] 1.00 [25.4] MIL-C-5015 2 PIN CONNECTOR 2.42 [61.5 ...
D38999 Training Course | Services
AFSI's D38999 fiber optic training course is suited for military and commercial aerospace industry.
281.25281 - PCB
JAM 5/12/10 DECIMALS XX ±.01 XXX ±.005 DECIMALS X ± 0.3 XX ± 0.13 A A 4 5 9 1 3 PCB Load & Torque Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Load and Torque Inc. ...
LUTZE Cablefix Cable Entry Systems
10 Entry Kit 10 Small 10 x 3.5 -15.5 UL Type 4X , 12, 13, IP66 7 Cable Configuration 4 Cable Configuration 10 Cable Configuration Type 4X Type 12/13 RoHS 1-800-447-2371 www.lutze.com. Calefix® e omoets Degn cutom Cableix® e frame o ou lcato LUTZE Cablefix® One frames can be configured with the specific frame and seals required for your ...