Search Results for 10-74914-4
Assembly - Amphenol Sine
4 (04-a) C091 11H004 000 5 U C091 11H004 002 5 U 3 (03-a) C091 11H003 000 5 U C091 11H003 002 5 U Contact arrangement View on mating side Number of contacts (Contact arrangement acc. DIN EN 61076-2-106) Part number for cable diameters 4-8,5mm Part number for cable diameters 8,5-10,5mm 6 4 1 D 6 E 5 7 C E C Copying of this document and
B A2 - Amphenol Sine
4. all dimensions are for reference use only. n w x rt061619snhss key pos-40°c ~ 105°c part number rt061619snh03ss-40°c ~ 125°c a a master keyway rt061619swhssrt061619swh03ss rt061619sxhss rt061619sxh03ss Ø30.0 Ø32.4 18.0 25.0 section a-a a2 increased voltage rating and add key view aug-17-2020 blink tommy unef 15/16"-20-2a 1 6 5 ° 3 1 5 ...
Active Incar Sensor - amphenol-sensors.com
• R @ 59°F (15°C) = 4.441 ±2.87% • R @ 77°F (25°C) = 2.795 ±2.50% • R @ 95°F (35°C) = 1.805 ±2.86% Thermal Time Constant Maximum 10 seconds Operating Temperature Range-40°F to 190°F (-40°C to 88°C) Noise Maximum 35 dB (50 to 20 KHz) Block Diagram Active Incar Sensor Vehicle HVAC System Temperature Signal
Connectors | Products - Amphenol
The Dubox® contact has a pre-stressed, dual-beam design to enable low insertion force, 4-wall contact design for signal protection. Amphenol Communications Solutions Duflex™ Flex Connectors FCI Basics Duflex™ connectors represent a low-cost and reliable solution for terminating FPC/FFC and touch membrane switches. ...
ATSeries - Amphenol Sine
at 10 to 2000 Hz in each of the three mutually perpendicular planes. No electrical discontinuities longer than 1 microsecond. Operative at temperatures from -55°C to +125°C. Continuous at rated current. Contact Retention Contacts withstand a minimum load of: 25lbs. (89N) for Size 16 Thermal Cycle Durability No cracking, chipping or leaking after
SGX-4CO Datasheet - SGX Sensortech
Recommended Load Resistor 10 ohms Resolution (depend on electronic) < 0.5 ppm typical OPERATING CONDITIONS Temperature Range -30°C to +50°C Pressure Range 800 to 1200 mbar Operating Humidity Range 15% to 90% RH LIFETIME INTRINSIC SAFETY DATA Long Term Output Drift < 5% per annum Max at 2000ppm 0.3 mA Recommended Storage Temp 0°C to 20°C
Rectangular Modular Micro - Amphenol Canada
Contact Amphenol Canada for more information at 416-291-4401 • www.amphenolcanada.com 4 Download 2D drawings 3D models using our online congurator. Rectangular Modular Micro Amphenol is a global market leader in the design and manufacturing of electrical inter-connect technologies. The Rectangular Modular Micro connector product series is a compact, lightweight, simple and cost effective inter-
PDS - 320 1000 - Amphenol Aerospace
CONTACT FOR PART NUMBER & AVAILABILITY Davi Salt Of˜ce: +1 (607) 563-5161 M Email: dsalt@amphenol-aao.com amphenol-aerospace.com CONTACT LEGEND8 10 1220 2216 22M 22D 23 INSERT ARRANGEMENTS A C B Insert Arrangement 23L-2 23L-5 23L-6 23L-7 23L-10 23L-11
High temperature accelerometer - Wilcoxon Sensing Technologies
Accessories supplied: 1/4-28 captive screw; calibration data (level 3) Key features • 150°C operation • Manufactured in ISO 9001 facility Sensitivity, ± 10%, 25°C 100 mV/g Acceleration range 50 g peak Amplitude nonlinearity 1% Frequency response: ± 5% ± 10% ± 3 dB 4 - 5,000 Hz 3 - 7,000 Hz 1 - 11,000 Hz Resonance frequency 18.5 kHz
Temposonics
4. Use only approved power supplies. 5. It is indispensable to ensure that the specified permissible limit values of the sensor for supply voltage, environmental conditions, etc. are met. 6. Check the function of the sensor regularly and provide documentati-on of the checks. 7. Before system switch-on, ensure that nobody’s safety is jeopardized
HVSLS800062A PLUG CABLE ASSEMBLY A3 - amphenolpcd.com.cn
-10 1001~5000mm >5000mm +40-10 +50-20 tolerance cable no. cable 25 25mm2 c210005202 35 35mm2 c210005101 key b 50 50mm2 c210005105 c210005101 35mm2 shielded orange od14.2±0.4 ar m c210005105 50mm2 shielded orange od16.5±0.3 ar m c210005202 pa wave tube id14.3mmxod18.5mm orange m c210000089 Ø30 double-wall h.s.t black 0.12 m
C-10/EP-10 Cable Stubs - Charles Industries
1200 Pair 4.00” x 10” 4.00” x 10” 1500 Pair 4.00” x 12” 4.00” x 12” 1800 Pair 4.00” x 12” 4.00” x 12” EP-10A1-F Cable Stubs are available with water-proof encapsulant for added protection. Note on Wire Gauges ALPETH: 24GA thru 1800 pair PASP: 24GA thru 600 pair, 26GA 900 pair and over
EU RoHS II CoC - amphenol-aerospace.com
10‐090351‐133 YES PACKING, PREFORMED N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
radsok-power-connectors-catalog-amphenol-industrial
4 Amphenol’s Power to Board Series products are widely used in the Server/Data Center, AI, IoT and 5G markets. Amphenol Industrial Operations provides many standard and custom power connectors for the aforementioned industries. The demand of high reliability and performance combined with unique
USB3CFTV - Rugged Ethernet, USB & Display connectors - Amphenol Socapex
The Amphenol Socapex connector USB3CFTV is a cutting-edge solution for data transmission in harsh environments. With its thread coupling and MIL-DTL-38999 series III type, this connector is designed to withstand extreme conditions, making it ideal for applications such as battlefield communication, grounded vehicles, military avionics, and general industry use.
Radio Frequency Connectors | Products | Amphenol
Amphenol SV Microwave offers a wide range of IP67 and IP68 waterproof interconnect products designed to withstand rigorous environments and harsh elements. SV's waterproof adapters include hermetically sealed connectors to 1 x 10-8 cc/sec, making them ideal for high-pressure, vacuum applications, and the prevention of liquid or gas leakage.
M7878 SERIES - amphenol-aerospace.com
4 PIN ASSIGNMENT: OUTLINE DRAWING: Notes: 1. Dimensions are in mm 2. Tolerance is:.XX ±0.2MM.XXX ±0.1MM 3. Weight: Approx. 0.88 Oz (25 gr.) Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information
SS510 EchoRange™ 200kHz Portable Survey, DT - 20m Cable - Airmar
Power and Data Cable: ER SS510: C304, 4 twisted pairs with TPR jacket. Power Supply Voltage: ...
5052470 - Amphenol Antenna Solutions
1-Port, Ceiling Mount Omni, VPOL, 698-6000 MHz, 1.8-4.5 dBi, SISO
5003900 698- - amphenol-antennas.com
Connector 1 Port, N-Type Female or 7/16-DIN Female or 4.3-10 Female Mechanical Characteristics Dimensions (Length x Width x Depth) 180 x 170 x 60 mm 7.0 x 6.6 x 2.3 in Weight 0.4 kg 0.8 lbs Operating Temperature -55° to +60° C -67° to +140° F Radome Material and Color ABS, White RAL9003