Search Results for 10-74914-9
AT62-203-08141 Socket Contact, Female, Machined Size 8, 8-10
AT62-203-08141 Socket Contact, Female, Machined Size 8, 8-10 AWG, nickel plated. Comparable to PN# 0462-203-08141-AT62-203-08141 Socket Contact, Femal. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions ...
APXVBLL26B 43-C-I20 - Amphenol Antenna Solutions
Dimensions 2690 x 350 x 200 mm (105.9 x 13.8 x 7.9 in) APXVBLL26B_43-C-I20 APXVBLL26B_43-A-I20 65° 2690 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT MOUNTING
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 6hswhpehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
NanoRF VITA 67.3 Connector System - SV Microwave
Available Inventory: 10. 7083-0004. VITA Cable Assemblies. Add to compare list Datasheet. Part # 7083-0005 NanoRF Female VITA 67.3 Backplane Contact to 2.92mm 12" Cable Assembly for .086 Cable Available Inventory: 20. 7083-0005. VITA Cable Assemblies. Add to compare list Datasheet. Part # 8351-40001
EU RoHS II CoC - amphenol-aerospace.com
10‐555210‐13P YES INSERT & GROMMET N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Catalog - amphenol-antennas.com
Weight without bracket 4.9 kg 10.8 lbs Wind load @ 160 km/hr (100 mph) 250 N 56.2 lbf M O Mounting bracket MA621AZ51 Horizontal Vertical REV0111 www.amphenol-jaybeam.com 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. ...
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Products; Circular Connectors Circular Connectors - Mil-Spec, Micro-Miniature, Filter, Sealed, and Custom Amphenol Aerospace's Circular Connector portfolio features Mil-spec qualified connectors, including MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors.
Filec SARL | Amphenol Global Search | Amphenol
The Multi-Media Ruggedized Connector (MRC) Series is a micro-miniature solution ideal for Commercial, Industrial, and Military Communications systems running Gigabit Ethernet, USB 2.0/USB 3.0, HDMI and 10 Gigabit Ethernet when specified and designated to a specific configuration.
ValProbe RT CO2 Logger - kayeinstruments.com
The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording and documentation of these ...
EU RoHS II CoC - amphenol-aerospace.com
August 9, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
P51 Pressure Sensor - ssi-sensors.com
Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(5EVVERX] MT T: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
Differential PE Signal Conditioner - PCB
Weight 1.9 lbs (0.9 kg) Connectors Piezoelectric input Differential BNC Single-ended BNC RCC input/velocity coil Differential BNC External cal Single-ended BNC Discrete inputs 25 pin “D” Power DC barrel jack 5.5 x 2.1 mm (center positive) 10/100 Ethernet RJ45 jack RS-232 DB-9 (female) Transfer characteristics (continued) Residual Noise PE Input
13 - Amphenol Antenna Solutions
Connector 1-2 3-4 5-6 7-8 9-10 Polarization XPOL XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° 65° Electrical Downtilt 2-12° 2-12° 2-12° 2-12° 2-12° Dimensions 3047 x Ø970 mm Penta band antenna, dual polarisation, 30 connectors Integra compatible - ability to upgrade and recycle, saving 50% carbon emission
MS27488-22-2 | Amphenol Global Search | Amphenol
2 Accessories 38999 icro-Terrapin es Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com H 38999 High Density Contact Part Numbers: Size 23 Sockets 10-597330-735 (M39029/17-172) Size 23 Pins 10-597331-735 (M39029/18-177) Sealing Plugs 10-405996-222 (MS27488-22-2) Electrical: 22 AWG: 5.0 AMPS
6 Position - Amphenol Sine
Designed specifically as a cost-conscious, reliable alternative, intermateable to industry standard 6 and 9 pin connectors, the AHD Series™ is ideal for any situation where either controlled and/or uncontrolled environmental conditions exist. AHD Series™ Connectors offer both a smooth, non-sealing option for controlled applications, as well ...
NOTES: UNLESS OTHERWISE SPECIFIED - amphenol-sine.com
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b2 mb4fsr-bxxx m23b,flexible strain relief b1 - release new dwg format see part number
EU RoHS II CoC - amphenol-aerospace.com
10‐527570‐17T YES SHELL, RECEPTACLE N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Furuno 10-Pin Splice Kit - AIRMAR EMEA
Gemeco 10 Conductor In-Line Splice and Furuno 10F-PIGTAIL. Specifications. Connector: ...
Software Downloads | Support - PCTEL
Download the latest utilities, software, drivers & more for your PCTEL products, devices, and software.
10153123 | Amphenol Global Search | Amphenol
Search Results for 10153126-4c2lf 10-72628 | Amphenol Global Search | Amphenol Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact ...