Search Results for 10-74914-9
10117836-001LF | Amphenol Global Search | Amphenol
Product specifcation refer to FCI GS-12-0928. Package specification refer to GS-14-2157 (Tray package style). This product will withstand exposure to 260°C peak temp. for 10 seconds in a wave soldering application with recommended thick circuit board.
EU RoHS II CoC - amphenol-aerospace.com
10‐509401‐004 YES CONNECTOR, ELECTRICAL, MODULE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
GNSS Combination Antennas ProNexus Plus - amphenolprocom.com
In-built 8x8 MIMO LTE antenna (617 - 960 MHz and 1710 - 7200 MHz) With 6x6 MIMO WiFi 6E (2.4/4.9-7.2 GHz), GNSS antenna for GPS L1, Glonass, Beidou and Galileo. The ProNexus Plus provides antennas for multiple technologies and multiband routers. The ProNexus Plus covers 4G, GNSS inc. 5G cellular bands, WIFI 2.4/5.8 and 7.2 GHz.
D-sub - amphenol-in.com
DUST COVER. MATERIAL: PVC per UL 94V-0. Sr. NO. Number of Position. Part No.
Operation Manual R-Series V PROFINET IO RT & IRT - Temposonics
Temposonics® R-Series V PROFINET IO RT & IRT O I 6 I a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization N Magnet slider longer ball-jointed arm (part no. 252 183), suitable for internal linearization
AW6S | Amphenol Global Search | Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Termination Load - amphenol-antennas.com
Connector Type (xx) 4.3-10 Male (43M) 7/16-DIN Male (DM) Environmental Characteristics Operating Temperature -40° C to +85° C -10° C to +60° C REV052418CC www.amphenol-antennas.com 1 of 1 Termination Load 25W Termination Load
PINGER 10 kHz - Airmar
Discover the power of precision underwater acoustics with the AIRMAR Pinger 10. This advanced marine device offers unparalleled accuracy in tracking underwater assets, making it an essential tool for marine research, fisheries, and ocean exploration. Explore the depths with confidence and efficiency using the Pinger 10's cutting-edge technology and reliable performance.
EU RoHS II CoC - amphenol-aerospace.com
May 10, 2022 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
7031xxx_Catalog
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical 1 of 1 www.amphenol-antennas.com REV031612 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions ...
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
698-4000 MHz - Amphenol Antenna Solutions
Connector 1 Port, N-Type Female or 7/16-DIN Female or 4.3-10 Female Mechanical Characteristics Dimensions Ø203 x 98 mm Ø8.0 x 3.9 in Weight 0.5 kg 1.1 lbs Operating Temperature -40° to +55° C -40° to +131° F Operational Humidity < 95% Radome ABS, White RAL9003 Packing Dimensions 175 x 175 x 175 mm 6.9 x 6.9 x 6.9 in Packing Weight 0.55 kg ...
Amphenol
10.3 7.6 3.8 2x2.0 reservoir no potting potting or not in reservoir mating end: gold pcb end: tin contact plating athd04-1-8p-bm1x variants potting mating end: nickel pcb end: tin weight (grams) 13.1 13.1 athd04-1-8p-bm11 part number athd04-1-8p-bm12 no potting mating end: gold pcb end: tin mating end: nickel pcb end: tin athd04-1-8p-bm13 ...
18.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 18.0 ± 0.2 m at e r i a l c o n n e c t o r s : smp female qb ( 1221-40049 ) smp male bulkhead ( sf1211-6061 )
R-Series V Position Sensors - Temposonics
Temposonics ® R-Series V sensors are the most advanced linear position sensors on the market, combining the latest magnetostrictive technology with innovative smart diagnostics for industrial applications.. Powerful linear position sensor with high accuracy and reliability; More robust due to improved shock and vibration resistance; Up to 30 positions and speeds can be measured simultaneously
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance September 5, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
TRO2-VU0 - amphenol-antennas.com
Connector Type 2x 4.3-10 Female Mounting Ceiling mount 360° HPOL MIMO PCB ULTRA-THIN RECTANGULAR. Created Date: 7/18/2024 9:10:53 AM ...
Connector Guide - Airmar
For example, a B260-10F is a B260 MM base transducer and cable, plus a 10F adapter cable for Furuno 10-pin equipment. A B260-8G is the same transducer packaged with a Garmin 8-pin adapter cable. Connectors may be male or female, depending on the design of the connector socket in the back of the sounder. Note that some connectors do not use all ...
amphe-rxs-connector-radsok-data-sheet-amphenol-industrial
Tel: +9 716-7422494 Fax: +9 716-7422941 Email: jhussain@amphenol-industrial.com Asia: Amphenol Technology (Zhuhai) Co., Ltd. No. 63 Xin Han Road, San Zao Town Jin Wan District, Zhuhai City, China 519040 Tel: +86 756-3989760 Fax: +86 756-3989768 Email: enquiry@amphenol-aio.com YES NO A Are signal terminals less than 5A continuous?
EU RoHS II CoC - amphenol-aerospace.com
10‐678006‐017 YES ROD, TORLON N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)