Search Results for 10-74914-9
MOUNTING HOLE PREPARATION:
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
AAC 1/... - AMPHENOL PROCOM
AAC 1/... - AMPHENOL PROCOM
Hermetic Bulkhead RF Adapters - SV Microwave
SV Microwave has extended our selection of rugged RF interconnects with a new line of bulkhead hermetic adapters. These hermetically sealed, panel mount connectors can be used for "inside-of-the-box" applications that must withstand rigorous environments and harsh elements like water, dust, air, or the vacuum of space.
www.andrew.com
www.andrew.com
www.andrew.com
www.andrew.com
Fiber Flexibility Pedestals (CFFP) | Fiber Hub | Fiber Patch & Splice ...
3 in 72 and 96 fiber size, 5 in 144 fiber size, and 9 in 288 size. Ordering Information. Common configurations are listed below. For complete ordering options, including cable types and optional patch and splice configurations, please consult the CFFP Datasheet or CONTACT CHARLES for ordering assistance.
Fiberglass Base Station Omnidirectional Antennas - PCTEL
Rugged – White UV-resistant pultruded fiberglass radome, thick-walled aluminum mounting base; Multiple options – Unity, 3 dB, 5 dB, 7 dB models
Quick-Connex® Mini and Micro Retractile Cordsets - TPC Wire
Quick-Connex ® Mini and Micro Retractile c ordsets are made with Trex-Onics® High-Flex Ultra-Coil Retractile cord, first line defense against tearing, abrasion, impact, oil, ozone and most chemicals. Built to last with a unique design that provides a very durable yet lightweight retractile cord while preserving superior coil retention and snappiness.
Software Downloads | Support - PCTEL
Download the latest utilities, software, drivers & more for your PCTEL products, devices, and software.
www.temposonics.com
www.temposonics.com
r-serie katalog - Temposonics
I 5I R-SeriesCatalog APPLICATIONS Magnetostriction: The best choice for your application Youareunderconstantpressuretoimproveyourproducts,reduceyourcosts ...
FEP Fahrzeugelektrik Pirna GmbH - fepz.de
For more than 70 years, FEP has been an integral part of the automotive industry. We are recognized as a competent manufacturer and development supplier of plastic electrical connectors for use in vehicle electrical system architecture, switching and sensing elements and other plastic parts.
Connectors & Accessories - Amphenol CIT
6 MCU 7.79" (197.9 mm) 8 MCU 10.39" (262.4 mm) 9 MCU 11.69" (296.9 mm) INTRODUCTIONDIMENSIONAL DATA ABS1699 Trays Typical Side View Typical Top View Custom Sizes Available: All dimensions shown represent our standard tray dimensions. However, we can customize any of these features to suit your specific needs.
Level Plus - Temposonics
2 Level Plus ® RefineME® Fig. 1: Time-of-flight based magnetostrictive position sensing principle RefineME® The Level Plus® RefineME® liquid level transmitter satisfies the demand for an accurate and robust liquid-level sensor with unsurpassed flexibility to meet most process application conditions.
H2183 Heading Sensor - Airmar
Default 10 Hz update rate for heading (HDG) Three-axis solid-state compass with dynamic stabilization; Only recreational heading sensor that uses a three-axis rate gyro for rate-of-turn data; Three-axis accelerometer provides best-in-class pitch and roll information; Compass calibration can be easily done on any display or PC
amphenol antenna | Amphenol Global Search | Amphenol
Single Band | Colinear Omni Antenna | V-Pol | 360° | 9.3 dBi | Fixed Tilt Electrical Characteristics Frequency Bands (MHz) 872-960 MHz ... REV082715U www.amphenol-antennas.com 1 of 1 • Single band, colinear omni antenna, vertically polarized with fi xed electrical downtilt Horizontal 0° | Vertical
amphenol-antennas.com
amphenol-antennas.com
Interdigital Band-Pass Filter for the 10 GHz Band BPF 10G/9
Dimensions 104 x 10 x approx. 20 mm (incl. conn.) / 4.1 x 0.4 x 0.79 in. Weight Approx. 0.1 kg / 0.22 lb. Environmental Operating temperature range -30 °C to +60 °C Frequency Stability Approx. 8 ppm / °C ORDERING Model Product No. BPF 10G/9 200000936 TYPICAL RESPONSES CURVE BPF 10G/9 PROCOM A/S reserves the right to