Search Results for 10-74914-9
Amphenol - protimeter.com
9. Release the pressure: Hold the Speedy vertically with the pressure gauge facing the ground. Locate the arrow on the flange of the cap and point this away from yourself and other people in your vicinity. Unscrew the top screw slowly to vent the gas that may have been generated within the Speedy. 10.
Model 356A32 | PCB Piezotronics
Model 356A32:Platinum Stock Products; Triaxial, mini (5 gm) high sensitivity, ICP® accel., 100 mV/g, 1 Hz to 4k Hz, titanium hsg, 10 ft mating cable s
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - DCN 55433 10/24 ...
fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 6:1 see notes see notes n/a sma male to smps male straight adapter see pdm. title: 1138-6043-6044.pdd author: sj ...
Amphenol Automotive - アンフェノールジャパン株式会社
Wacker - ATEA – 2018-02-22 2016 l-l ics H. t and sign RADSOK R8S are y ide. t ior t on,, or n in cts as ll is d. ll ts-incl. n of y ts-are d. C390 - RADSOK R8S Amphenol Automotive Amphenol-Tuchel Electronics GmbH
Jumper Cable - amphenol-antennas.com
4.3/10 Male Right Angle Screw to 4.3/10 Male Screw, 3/8” Superfl exible Cable Electrical Characteristics Frequency Range DC-3.8 GHz VSWR ≤ 1.12 Insertion Loss (2.7 GHz) ≤ 0.243L +0.2 dB Intermodulation (3rd Order) ≤ -160 dBc Insulation Resistance ≥ 5000 MΩ Work Voltage 1000 V Screen Effi ciency ≥ 110 dB Power Rating (2 GHz) 300 W ...
Amphenol
35.08±0.10 23.4±0.05 14.03±0.05 21.5±0.10 9.7±0.05 4.83±0.05 4.68±0.05 18x Ø1.8+0.10 0 see p/n chart of: sh: rev: dwg no: title: rev description date revisions eco by appr 3 3 a2 at15-18px-bmxxxx boardlock pcb mount receptacle,18pin,straight,at series materials list size process specifications: material specifications: unless otherwise ...
Model 353B43 High sensitivity, quartz shear ICP® accel., 300 mV/g, 1 to ...
High sensitivity, quartz shear ICP® accel., 300 mV/g, 1 to 2k Hz, 10-32 side conn. Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com
Jumper Cable - amphenol-antennas.com
Length 3.0 m 5.0 m 9.0 m at 2.7 GHz 0.75 dB 1.16 dB 1.96 dB Environmental Characteristics Operating & Storage Temperature Range -40° C to +85° C (-40° F to +185° F) RoHS Compliant Yes Mechanical Characteristics Interface Durability (min) 4.3-10 Connector 100 Cycles N Connector 500 Cycles
6878308G - Amphenol Antenna Solutions
Sector Edges > 10 dB > 9.4 dB > 9 dB > 8.1 dB > 5.4 dB Maximum Power (Per Port) 250 W (at 50°C ambient temperature) Intermodulation 3rd (2x43 dBm Carrier) < -153 dBc Grounding DC Ground 6-Port Antenna 698-960 | 1695-2690 | 1695-2690 MHz 6878308G 65° 1997 mm
L-1254-E.fm - Amphenol Aerospace
10 9 8 7 4, 5 6 inner socket contact must butt white teflon insulator cable inner conductor must be visible in inspection hole crimp inner socket contact inner socket a small gap is permissible here due to component and assembly tolerances intermediate pin and insulator assembly.325 ±.010 tool crimp length inner socket contact must bottom in ...
Betriebsanleitung T-Serie Analog - Temposonics
10.Innerhalb von 18" des Gehäuses muss eine Dichtung installiert sein (gilt nur für NEC/CEC). 11.Benutzen Sie nur zugelassene Spannungsversorgungen der Kategorie II gemäß IEC 61010-1. 12.Halten Sie sich an die in der Produktdokumentation angegebenen und zulässigen Grenzwerte für z.B. die Betriebsspannung, die ...
901001-1 Model (1) - Temposonics
Title: 901001-1 Model (1) Author: Kclement Created Date: 10/8/2002 9:30:57 AM
SIZE TYPE B C- - Amphenol Sine
9.90 16.70 20.25 10.15 44.6±0.5 6x Ø2.38 6x 3.7 28.6 no potting potting or not in reservoir potting atp04-6p-bm01 part number atp04-6p-bm02 gold contact plating gold atp04-6p-bm0x variants no potting atp04-6p-bm03 atp04-6p-bm04 tin tin a2 - add product number 12/oct/21 ian tommy. created date:
Amphenol LTW
19-5 Amphenol LTW Technology Co., Ltd. RBL Connector I Physical Dimension IP 67 9 Unmated or Mated
模型 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
Temposonics
not output a current less than 3.6 mA) for 10 consecutive starts follow-ing the initial fault response. Otherwise, the sensor must be returned to MTS Sensors for inspection. 4.9 Product identification. The T-Series sensor is offered in numerous configurations that vary in length, flange type, connection type, explosion protection and output.
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh $sulo 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
REAL-TIME MEASUREMENT OF GAS QUALITY
10% mole 0-5% mole 0-2,5% mole 0-50°C 0,8–10,0 bars absolute Methane, Ethane, Propane, Butane, Hydrogen ASTM D8221-18 ISO 6976 ISO 6976 ISO 6976 ± 1 % mole-pts ± 2 pts 1,5 s Measurement head 10 kg Management box 15 kg 24 VDC (18 V to 36 V DC) 15 W CAN J1939 500 kbs 0-60°C 2Hz to 25Hz - amplitude ±1.6mm 25Hz to 100Hz - acceleration ±4g IP66
ROD END LOAD CELL Revision: D Optional versions have identical ... - PCB
Excitation Voltage(Recommended) 10 VDC 10 VDC [2] Insulation Resistance >5x10 9 Ohm >5x10 9 Ohm Zero Balance ≤ 1 % FS ≤ 1 % FS Output Polarity Positive Positive Output Polarity +Tension +Tension Physical Size (Diameter x Height) 1.50 in x 4.50 in 38.1 mm x 114.3 mm [7] Weight 1.1 lb 500 g Mounting Thread 1 - 14 Male No Metric Equivalent
TITLE: DWG NO - Amphenol Sine
TM06-7S-B OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR TM06-7S-B A1 - RELEASE DRAWING 24FEB20 SULLEN TOMMY 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com