Search Results for 10-74914-9
radsok-power-connectors-catalog-amphenol-industrial
10 www.amphenol-industrial.com. 12 POWERBLOK™ Type Example Part Number Rated Current Application Mated Part Above Board (Press-Fit) Configured to customer applications 35~400+A Configured to customer applications Thru Board 1 (Press-Fit) Thru Board 2 (Press-Fit) ST_2.4mm: C10-707897-001 ST_3.0mm:
Amphenol B RT06104S*HEC* B1
ECO-MATE,PLUG,SIZE 10,4POS,SOCKET,END CAP. B1 - RELEASED DRAWING Nov-23-2014 Ben SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ± ...
BA6312-1 - amphenol-antennas.com
Net Weight - Antenna Only kg (lbs) 0.9 (2) Mounting Type --- Fixed Flexible Extensions --- None Max Wind Loading Area m2 (ft2) 0.03 (0.32) Rated Wind Speed km/h (mph) 200 (125) Bend Mom @ Rated Wind 1” Below Top of Mt. Pipe N m (ft lbf) N/A Connector Type --- (1x) N Female at Bottom
97-e-series-first-mate-last-break-fmlb-catalog-amphenol-industrial
www.amphenol-industrial.com Amphenol Insert Arrangement 10SL-3 14S-2 18-10 18-12 Insert Pattern Contact Size #16 #16 #12 #16 Ground Pin Number C D D D Rated Voltage (r.m.s) AC200V AC320V AC200V AC400V AC250V AC500V AC200V AC400V
HDM | Amphenol LTD
Fibre types 50/125 62.5/125 9/125; Termination method Epoxy / Polish; 500+ mating cycles; Lightweight, small design, Arctic style grip; The Hermaphroditic Series includes the Hermaphroditic Duplex Miniature (HDM). This product has been specially designed to facilitate the interconnection of Fibre Optic cable assemblies, thus eliminating the ...
Amphenol
7. Repeat stripping of wire insulation and crimping of inner contacts per step L2 through M6 until all inner contacts are crimped (8 total).
iT300 - Wilcoxon Sensing Technologies
10 mV/°C IEPE power source +24 VDC, 4.5 mA Sensitivity range acceleration velocity 9 - 11,000 mV/g 9 - 11,000 mV/ips Full scale input range ± 10 VDC Frequency response Fmax options 0.2 - 20 kHz (-3 dB, -0.1 dB) 200 Hz, 500 Hz, 1 kHz, 2 kHz, 5 kHz, 10 kHz, 20 kHz Accuracy ± 0.2% of full scale, 100 Hz ADC sampling rate 48 kbps, 24 bits delta-sigma
ICP® ELECTRET ARRAY MICROPHONE - pcb.com
Model Number 130A25 ICP® ELECTRET ARRAY MICROPHONE Revision: NR ECN #: 50628 Performance ENGLISH SI Nominal Microphone Diameter 1/4" 1/4" Frequency Response Characteristic(at 0° incidence) Free-Field Free-Field
PANEL CUT OUT REFERENCE Amphenol
MP10A25F-8 MS10A25F-8 8AWG 10.0 mm² No Gold Flash Machined, Tooling Part Number Description QXRT08L Contact Extraction Tool, # 8 (Ø 3.6mm) Contact M300BT Hand Crimper WA27-3009-2C Pneumatic Crimper UH2-5 Locator M3200BT and WA27-309-2C. Title:
Temposonics
I 6 I Temposonics® EP / EL Analog Data Sheet b Design 0 Without position magnet (order separately) a Sensor model L Ultra low profile P Compact profile d Connection type D 3 4 M12 (5 pin) male connector e Operating voltage 1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. ORDER CODE f Output
TRIAXIAL ICP® ACCELEROMETER - pcb.com
Frequency Range+/- 10 % 1.1 to 10,000 Hz 1.1 to 10,000 Hz Temperature Range(Operating)-65 to 325 °F -54 to 163 °C Output Bias Voltage 8 to 16 VDC 8 to 16 VDC Discharge Time Constant .3 to .9 sec .3 to .9 sec J - Ground Isolated Electrical Isolation(Base) ≥ 108 Ohm ≥ 108 Ohm Size - Height 0.47 in 11.8 mm Size - Length .0.78 in 19.8 mm
T&M Product - Shakers - Wilcoxon Sensing Technologies
T&M PRODUCT - SHAKERS MATCHING NETWORKS Provide interface between power amplifiers and piezoelectric shakers Enable voltage increases to allow shaker to be driven at full voltage level Impedance the shaker presents to amplifier is capacitive (reactive) and therefore decreases with increasing frequency At very high frequencies, lower output voltages are used to better match the
amphe-obts-circular-connector-data-sheet-amphenol-industrial
Tel: +9 716-7422494 Fax: +9 716-7422941 Email: [email protected] Asia: Amphenol Technology (Zhuhai) Co., Ltd. No. 63 Xin Han Road, San Zao Town Jin Wan District, Zhuhai City, China 519040 Tel: +86 756-3989760 Fax: +86 756-3989768 Email: [email protected] 30,33 25,4 9,8 22,23 23,01 30 3 3,1 85, 76 72, 12 A A
Knowledge Library - kayeinstruments.com
10 + 9 = submit. Message. I agree that my data from the contact form will be collected and processed to answer my request. You can request the deletion of your data at any time by e-mail [email protected].
62IN - Amphenol In
Connectors are available in 9 shell sizes : 8, 10, 12, 14, 1, 18, 20, 22 and 24. Positive shell-to-shell keying is provided with keys and keyways in a choice of either normal (N) or any of the preferred alternate positions: W,X,Y and Z. this prevents mismating between shells of different
INDUSTRIAL ICP® ACCELEROMETER - PCB
Frequency Range(± 10 %) 102 to 300,000 cpm Frequency Range(± 3 dB) 48 to 480,000 cpm Resonant Frequency 1200 kcpm [1] Broadband Resolution(1 to 10,000 Hz) 316 µg [1] Non-Linearity ± 1 % [5] Transverse Sensitivity ≤ 5 % Environmental Overload Limit(Shock) 5000 g pk
www.gemeco.com
We would like to show you a description here but the site won’t allow us.
A Series™ - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
Amphenol
10 www.amphenol-industrial.com. 12 POWERBLOK™ Type Example Part Number Rated Current Application Mated Part Above Board (Press-Fit) Configured to customer applications 35~400+A Configured to customer applications Thru Board 1 (Press-Fit) Thru Board 2 (Press-Fit) ST_2.4mm: C10-707897-001 ST_3.0mm:
ANALOG - Temposonics
Null 50.8 mm (2.0 in.) Magnet Spacing: 76.2 mm (3 in.) minimum 0 to 10 Vdc 0V 1 2 3 4 5 6 7 8 9 10 V • M1a = Magnet 1 @ start of stroke (0 Vdc) • M1b = Magnet 1 ...