Search Results for 10-74914-9
RJMG201SMXX30XH RevAX1 - Amphenol CS
9 5. 3 4 2. 5 4 9. 1 4 2.03 1.02 6.10 mxx30xh rjmg201s amphenol ywwd date code ww=week y =year notes: 1. material: 1.1 housing: thermoplastic, ul94 v-0; color: black 1.2 rj contact:copper alloy,t=0.30±0.02mm. 1.3 shell:copper alloy,t=0.20±0.02mm. 2. finish: 2.1 contact: select gold plating(see table) on
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 10/16/2002 1:46:19 PM
Model TO602D01 | PCB Piezotronics
Model TO602D01:Dual output (vibration/temperature), low profile, industrial, ceramic shear ICP® accel., 100 mV/g, 0.8 to 8000 Hz, side exit, 3-pin con
C:Users orceDesktopMiniBoss Data SheetsC-MN47B4AC01-a1
9-14.99 m = +300.0/-25.0mm 3-8.99 m = +150.0/-25.0mm 0-2.99 m = +100.0/-25.0mm 0-9.99 ft = +4" / -1" tolerance 10.00-29.99 ft = +6" / -1" 30.00-49.99 ft = +12" / -1" 50 ft-over = +18" / -1" 4) rohs compliant 5) ul 2238 listed assembly ul file numbers: e224856 3) mechanical data:
Defense | Markets - Amphenol
RJF Cat6A allows you to use an Ethernet Class Ea / Cat. 6A connection for 10 BaseT, 100 BaseTx, 1000 BaseT, or 10 G BaseT up to 500 MHz networks in harsh environments. With the patented RJStop system you can use a standard RJ45 cordset in a metallic plug that will protect it from shocks, dust, and fluids. No hazardous on-field cabling and ...
hvc2p28fs | Amphenol Global Search | Amphenol
Search Results for fs1-r38-20a2-10 40.9 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631
Catalog - Amphenol Antenna Solutions
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical REV0111 www.amphenol-jaybeam.com 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme ...
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
Temposonics
10 12 9 16H8 17 24 Ø 4.4 17 24 Ø 4.4 40 mm 51 mm 58 mm Ø24 mm Null 30 mm Stroke length 50…2500 mm Dead zone 63.5 mm Ø10 mm 5 mm Cable exit option Ø37 mm Ø48 mm +5.5 mm (dead zone: 69 mm) for option: MTR. I 6I Temposonics MT Analog Redundant MTS Sensors All dimensions in mm. Mechanical Installation
SwitchModel 686B / – NumberTemplate - PCB
2 10% D Hysteresis 0 Latching, NormallyOpen 1 Latching, NormallyClosed 2 Non-latching, NormallyOpen 3 Non-latching, NormallyClosed F RelayContact 0 3sec 1 20sec G PowerOnDelay 0 Disabled 1 Enabled H 0 Seconds 1 Minutes I StartupDelay JValue=01to60sec.or 01to30min. 0 x2 1 x4 2 x8 3 Blocked K AlarmThresholdDuring
NEXUS
9 see table #1 1 washer stainless steel 10 see table #1 1 spring 302 stainless steel 11 ap-116-6 1 stud anodized aluminum alloy part # cable bushing washer spring ap-136/1 .165± .010 ap-116-17 ap-116-2 ap-116-4 ap-136/2 .228± .010 ap-116-18 ap-116-2 ap-116-4
UNLESS OTHERWISE SPECIFIED Amphenol
0.10 3 2 1 9 6 12 5 8 7 11 10 4 part number description acjm-phd985 3.5mm & 1/4" mono phone dual jack - plastic nut acjm-mhd985 3.5mm & 1/4" mono phone dual jack - metal nut acjs-phd985 3.5mm & 1/4" stereo phone dual jack - plastic nut acjs-mhd985 3.5mm & 1/4" stereo phone dual jack - metal nut o l o m h 0 c m r p r u e 2 a h e n o a s l
CHARGE OUTPUT ACCELEROMETER Revision: K - pcb.com
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
APXVBB34L20AB 43-C-I20 - Amphenol Antenna Solutions
ELECTRICAL SPECIFICATIONS R1 R2 Frequency Range MHz 698-960 MHz 698-806 790-894 880-960 Polarization --- ±45° Gain Over all Tilts dBi 15.3 ± 1.0 15.7 ± 0.6 16.2 ± 0.6
Literature - Amphenol Aerospace
Amphenol Aerospace’s collection of product literature thoroughly covers our expansive portfolio of advanced interconnect solutions. Technical Data, Datasheets, and Catalogs
MSコネクタ (MIL-DTL-5015 MS3100A/E, MS3102A/E Amphenol
Title: MSコネクタ (MIL-DTL-5015) 丸型コネクタ MS3100A/E, MS3102A/E 適用 Created Date: 5/7/2018 8:10:35 PM
10P656CUV00G6-P Archives - Amphenol Antenna Solutions
10P656CUV00G6-P Archives - Amphenol Antenna Solutions
B60 Traditional/CW Tilted Element™ Thru-hull - Airmar
600 W. The B60 is a 600 W, 50/200 kHz transducer that integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at either a 20° or 12° angle within the housing.
M28840
45 0 EMI/RFI Environmental Backshell (M28840/9) 900 EMI Conduit Adaptor (M28840/25) 045 EMI Conduit Adaptor (M28840/27) Metal Conduit Coupler Style A & B (M28840/30) E Nut (M28840/23) Dummy Stowage / Front Shell Receptacle (M28840/7) Protective Receptacle Cover (M28840/13)
Amphenol®
Tel: +9 716-7422494 Fax: +9 716-7422941 Email: jhussain@amphenol-industrial.com Asia: Amphenol Technology (Zhuhai) Co., Ltd. No. 63 Xing Han Road, San Zao Town Jin Wan District, Zhuhai City, China 519040 Tel: +86 756-3989760 Fax: +86 756-3989768 Email: enquiry@amphenol-aio.com PART NUMBERS FOR TERMINALS ATHD size 12 with Stamps and Formed Contacts