Search Results for 10-74916-1
AT200 Airducer® Ultrasonic Transducer - Airmar
Part Number 39-007-1-01 The AT200 delivers unparalleled ultrasonic sensing performance with level, flow, distance, proximity and object detection measurement applications. It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments.
ARINC 801 - Amphenol Aerospace
LM F725003419 1828199-1 CF-198148-128 PC for 50/125 or 62.5/125 MM 1.6 - 2.2 mm loose structure LSA F725050419 1918616-1 TBD SM APC 1.6 - 2.2 mm loose structure TM F725003519 1828200-1 TBD PC for 50/125 or 62.5/125 MM 1.6 - 2.2 mm loose structure TS F725000519 - TBD PC for 200/230 MM 1.6 - 2.2 mm loose structure
High Speed Edge Launch PCB Connectors - SV Microwave
SV offers a complete line of extreme frequency (DC - 100 GHz) coaxial / RF edge launch PCB connectors that meet the need for high performing, highly reliable precision connectors. Current RF test connector configurations include single and multiport 2.92 mm, 2.4 mm, 1.85 mm, SMA, SMP, SMPM and SMPS variations.
KAYE IRTD 400 I Temperature Reference Standard | KAYE
Grip: 89mm x 32mm (3.5" x 1.25") Sensor sheath: 457mm x 6.35mm (18" to 0.25") * Accurate for 1 year, 0 to 60°C ambient. Includes calibration certificate with traceable to NIST ** Kaye provides a recertification service for calibrating the Temperature Standard
COAXIAL 10-32 UNF - 2A - PCB
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
Contact - CONEC
Tel.: +90 212 250 10 10 Fax.: +90 212 256 94 04 [email protected] www.sanil.com.tr. USA. CONEC Corporation Sales USA. Tel. +1 919 460 8800 [email protected] www.conec.com. Contact. CONEC Elektronische Bauelemente GmbH Ostenfeldmark 16 59557 Lippstadt +49 2941 765-0 +49 2941 76565 [email protected] Infos. Company; Career;
Underwater accelerometer - Wilcoxon Sensing Technologies
Integral cabling J6, 10 ft. 98097 Rev.F.1 09/18 Underwater cable Polyurethane molding 3/4" hex 0.73" dia. 1.05" 10-32 mounting hole 0.12" 2.80" Recommended minimum bend radius 1.6" Connections Function Connector power/signal center common shield Pin assignments Pin # Cable 1 NC 2 shield/common 3 NC 4 NC 5 B+/signal 6 NC
48v connector power | Amphenol Global Search | Amphenol
Amphenol ICC’s Minitek MicroSpace ™ can support 48V battery technology with 3 pitch sizes – 1.27mm, 1.50mm and 1.80mm. It is one of the smallest automotive-qualified connector with an operating voltage of 48V. This unique combination of small footprint and high voltage fulfills next-generation automotive requirements.
TM260 Traditional/CW Transom Mount - Airmar
1 kW. The TM260 comes with a rugged stainless-steel mounting bracket that is easy to install and has a streamlined shape. The performance of Airmar’s "1 kW, 260 family" of transducers is legendary. The combination of power and sensitivity has made this the high-performing transducer of choice with conventional fishfinders. Operating at 50 and ...
PRE-SHIELD ADAPTER BACKSHELLS - amphenolpcd.com
/115-: 11 t: w 03-6 d: series slash # coupling accessory: shell size shield finish: finish entry size: shield length d: drain hole: 115: straight 117: 90°-:spin s: self-lock
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
MIL-DTL-38999 Series II connectors with fast, 1/3 turn bayonet coupling and a glass to metal seal achieving mil-spec sealing requirements. D38999 Series I Hermetic MIL-DTL-38999 Series I connectors with fast, 1/3 turn bayonet coupling, scoop proof design to protect the contacts, and a glass to metal seal achieving mil-spec sealing requirements.
Model 113B22 | PCB Piezotronics
Lead Time for 1-10 is 3 Wks. Lead Time for 11-15 is 4 Wks. Lead Time for 16-20 is 6 Wks. Lead Time for 16-20 is 6 Wks. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; High frequency ICP® pressure sensor, 5000 psi, 1 mV/psi, 0.218" dia. diaphragm, accel. comp.
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
TABLE A Accessory Shell Size Shell Size Code A Ø Max. B Max. C Max. (/38) D Max. E Max. F Max. J Max. K Max. Cable Entry Min. Max. inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm
ARK50-THD Airducer® Ultrasonic Transducer - AIRMAR EMEA
Beamwidth: 10° ±2° at -3 dB; IP68 rated; Rugged one-piece PVDF housing is U.S. FDA compliant and is suitable for chemically aggressive environments; Options. 10 KΩ thermistor available for temperature compensation; Mounting cap available in BSP, NPT, or M32 threads; Nut—2” BSP thread; 12 mm extension sleeve
Model 356B18 | PCB Piezotronics
Model 356B18:Platinum Stock Products; Triaxial, high sensitivity, ceramic shear ICP® accel., 1000 mV/g, 0.5 to 3k Hz, 4-pin conn.
Model 138A10 | PCB Piezotronics
Model 138A10:Tourmaline ICP® underwater blast sensor, 7.6" length, 10k psi, 0.5 mV/psi
Mobile Devices | Markets - Amphenol
Amphenol RF's line of 2.2-5 connectors is a lightweight and compact version of the 4.3-10 connector series, designed to accommodate various cable types. Amphenol RF 4.3-10 Connector Series Amphenol RF offers a full range of 4.3-10 connectors and adapters, which are engineered for the wireless market and are ideal for applications requiring low ...
Model 208C02 | PCB Piezotronics
1: 081B05: Mounting stud, 10-32 to 10-32, 0.275" long, BeCu w/shoulder: 2: M081A62: Mounting stud, 10-32 to M6x1x 8.3 mm long, BeCu: 2: Optional Versions (TLD) TEDS Capable of Digital Memory and Communication Compliant with IEEE 1451.4. English SI; Output Bias Voltage: 8 to 15 VDC: Product Documents.
hc08b-p32r | Amphenol Global Search | Amphenol
Hold the crimp area of the terminal. Operator must wear gloves or finger covers. Align the 1.6mm terminal with the power cavities numbers 1‐ 14‐26‐7‐19‐32. Pre‐inert the terminal slightly and vertically through the seal plate hole in sequence defined in item 2.
Molded & Mechanical Military Connectors (MIL-C-5015) - TPC Wire
50g’s, 11ms duration, three major axes 10 microseconds maximum discontinuity to MIL-C-5015 20 hour full immersion unmated in hydraulic fluid and lubricating oil per MIL-C-5015 minimum Integral key and keyway 10 to 2,000Hz (15 g’s) 10 microseconds maximum discontinuity to MIL-STD-1344 Method 2005 per MIL-C-5015 ...