Search Results for 10-74916-1
Antenna Solutions Guide - Amphenol RF
<-10 • <-10 • <-6 1 4.4/-1.3 • 4.1/-1.3 • 4.7/-1.2 74 • 73 • 76 203 (bent) 12.7 Hinged w/ Swivel-30 to 70 IP67 ST1228-40-501-A RP-SMA Frequency Range (GHz) Return Loss (dB) Max Input Power (W) Gain, Peak/Average (dB) Efficiency, Average (%) Length (mm) Diameter (mm) Mechanical Feature Temperature Range (°C) RoHS IP Rating
NGCON Plug – NG02 – Table 1 & 2 Dimension Reference
NGCON Plug – NG02 – Table 1 & 2 Dimension Reference
103032 | aldenproducts.com
1. 2 ©2024 Amphenol Alden Products | Medical Connector Solutions. Home ...
TFOCA-II® Ruggedized Media Converter | Satellite Communications
TFOCA-II® Ruggedized Media Converter provides optical-electrical (O-E) and electrical-optical (E-O) conversion for harsh environments.
Model 9100D | PCB Piezotronics
Model 9100D:Portable Vibration Shaker Table: Frequency range 5 Hz to 10 kHz – max amplitude 20 g, 20 ips, 150 mils – English & metric scales – A2LA acc. f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English ...
Diplexer - Amphenol Antenna Solutions
Twin Unit 4.6 kg 10.1 lbs Packing Dimensions Single Unit 325 x 207 x 150 mm 12.8 x 8.1 x 5.9 in Twin Unit 325 x 207 x 214 mm 12.8 x 8.1 x 8.4 in Mounting Options Description Pole / Wall Bracket (included) Attach to pole diameter Ø40-Ø135 mm (Ø1.57-Ø5.3 in) Title: DPX-19x-JJ.indd
Amphenol
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
HM2P07PD5111N9LF | Millipacs® | Amphenol
Back Plane Connectors,2mm Hard Metric Series,Millipacs, 5 Row Vertical Header, Type A with Peg 2.5mm, 110 Signal Pin, Press Fit Tail,Shielded, 250 mating cycles and ROHS Compliant
F:DWGCONNEXZ282.dwg Model (1) - Amphenol RF
Title: F:DWGCONNEXZ282.dwg Model (1) Author: kj-42 Created Date: 7/29/2010 10:43:20 AM
G88040153T4HR | Board mount | Amphenol
Board mount - Header Receptacle - Wire to Board 1.25mm Pitch Vertical SMT,2x20Pin,15μin Gold,NY9T,Latch Type,Color-Black,T&R With CAP
Model 357B61 | PCB Piezotronics
Model 357B61:High temp., ceramic compression, charge output accel., 10 pC/g, 5kHz, 10-32 side conn. (-65F to +900F), supplied with 10-ft hardline cable
MRJR Series Rugged RJ45 Connectors - Amphenol CS
Disclaimer www.amphenol-icc.com Please note that the above information is subject to change without notice. MRJR Series Rugged RJ45 Connectors MATERIAL § External Shell: Die Cast Zinc, Nickel Plated § Front Insert: Clear Polucarbonate, UL94V-0 § Rear Inserts: High Temperature Resistant Nylon, Glass Reinforced, UL94V-0, Black § Contacts: Phosphor Bronze, Plated with 1.27um
Protimeter HygroMaster 2 | Infrared Temperature Probe
7 in X 3.2 in X 1.5 in (178 mm X 81 mm X 38 mm) Display: Color LCD: Batteries (Included) 9 V: Warranty: 24 months on mechanical or manufacturing defects. Does not include wearing part or accessories. Plug in Temperature Probe Surface Temperature Probe - BLD5805: Range 32°F to 158°F (0°C to 70°C) Accuracy at 77°F (25°C) +/- 1.3°F (0.7°C)
Directional Coupler 300 W - amphenolprocom.com
Standard coupling values of 3, 6, 10, 15, 20, and 30 dB are available. Connector configurations of N-Female. ORDERING Model Product No. Frequency 3dB Coupling ADC-03-WBM-LP-NF-CC 698 - 2700 MHz 6dB Coupling ADC-06-WBM-LP-NF-CC 698 - 2700 MHz 10dB Coupling ADC-10-WBM-LP-NF-CC 698 - 2700 MHz
TACBeam Rugged Fiber Connectors
EIA/TIA 455-11, sinusoidal condition III (at 10 g), random condition VI (letter C) for 1.5 hours 1.5 dB Multimode @ 850/1300 nm, 0.7 dB Typical 2.5 dB Single Mode @ 1310/1550 nm, 1.0 Typical >34 dB unmated @ 1310/1550 nm 3,000 cycles Approximately 130 g plug & 100 g receptacle EIA/TIA 455-2, method C, service class: Severe
Model 333B50 | PCB Piezotronics
Lead Time for 1-10 is 3 Wks. Lead Time for 11-20 is 4 Wks. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; Modal array, ceramic shear ICP® accel, 1000 mV/g, 0.5 to 3k Hz, 10-32 side conn., 5-40 stud mount. The high sensitivity and low noise allows for measurement of micro-vibration.
an Amphenol company - アンフェノールジャパン株式会社
10 12 14 16 18 20 temperature rise (ºc) ra ted current (amperes) temperature rise (ºc) ra ted current (amperes) temperature rise (ºc) ra ted current (amperes) temperature rise (ºc) ra ted current (amperes) 0 10 20 30 40 50 60 70 80 90 100 110 120 130 0 2 4 6 8 10 12 14 140 contacts loaded in positions 1 - 6 contacts loaded in positions 1 ...
ExpressPort SFP+ - Amphenol CS
1 No Heat Sink / Light Pipe 2 Heat Sink 3 Light Pipe (1XN Cage Only) Style A 1 Row C 1 Row Cage; Light Pipe Combo (Top) E 1 Row Cage; Heat Sink Combo (Fin) F 1 Row Cage; 1° Angle (1X1 Only) ExpressPort® SFP+ 2XN (Cage/Connector) Packaging 1 Tray Plating Option: Cage 1 Bright Tin 2 Nickel 3 Matte Tin UE86 X X X X X X X X X 1 Dust Cover 0 ...
ICP® ACCELEROMETER - PCB
Spectral Noise(10 kHz) 0.13 mg/√Hz 1.28 mm/s2/√Hz [1] Physical Size (Height x Length x Width) 0.100 in x 0.215 in x 0.135 in 2.54 mm x 5.46 mm x 3.43 mm Weight 0.0055 oz 0.16 gm [1][3] Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium
MIL-C-24308 Style (D-Sub) Filter Connectors
10 0.1 1.0 10 100 1000 CA2 C01 C02 C04 C22 C50 C, CLR, LRC and T Filters Insertion Loss (dB) Frequency (MHz) Amphenol Filtered Connectors 20 308 Series Plug Dimensions 308 Series Receptacle Dimensions Dimension Number of A B Max C D Max E Max F G Shell Size Contacts ±.005” ±,13mm inches mm ± .015”±,38mm inches mm inches mm ± .005”± ...