Search Results for 10-74916-1
APC - Amphenol Plastic Connector - Amphenol Industrial Operations
sheet 1 of 1 third angle projection 4 a 3 2 1 d c 4 3 without written permission from the amphenol corp. material spec any purpose or used for manufacturing purposes amphenol standards per 9-3800 c rev engineering manager: ref: aipg division: date 1800/1/2 prepared by: scale: 2:1 such information may not be disclosed to others for cage code ...
Cold Shrink Tube - Amphenol Antenna Solutions
Density --- 1.14g/cm3 Tensile Strength ASTM D412 (2013) 11.2MPa Elongation at Break ASTM D412 (2013) 1013% Tear Strength ASTM D624 (2012) 49.8N/mm Volume Resistivity ASTM D257-14 1.3∙1017 Ωcm Electrical Strength ASTM D149-09 (2013) 24KV/mm Vertical Burning UL 94-2013 V-0 Ultraviolet aging ASTM G154-12a No Cracks Ozone Aging ASTM D1149-07 ...
ITEM # PART # QTY DESCRIPTION B
sheet 1 of stamford,conn b nexus z z .915 1.072.407.512.225.160.040 45° 10-cond om receptacle a new release 8/15 .185 cable 2011 hr aug-15-11 item # part # qty description 1 maj-60-12 1 om plug housing 2 maj-60-01 1 jack insert, 10 cond 3 map-60-06 1 strain relief 4 map-60-07 1 washer, rubber 5 map-60-10 1 nut, om adapter notes: 1) overmold ...
8-Channel Cavity Combiner
VSWR < 1.5:1 No. of channels 8 Mechanical Connection(s) N(f) Dimensions 19" x 38 HU x 300 mm (482.6 x 1688.3 x 300 mm) / 19 x 66.47 x 11.81 in. Weight Approx. 39.2 kg / 86.42 lb. Environmental Operating temperature range -30 °C to +60 °C Frequency Stability Approx. 0.8 ppm / °C ORDERING Model Product No. PRO-CAV450-8 210000212 PRO-CAV450-8
10158176-103NLF | PCIE GEN4 | Amphenol
Amphenol is one of the leading manufacturers of Connectors. Contact us today for more details of part number 10158176-103NLF
7530550 Catalog - amphenol-antennas.com
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical | 0° 1 of 1 www.amphenol-antennas.com REV121712 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions.
PowerLink HV USA Unshielded power cables are available from our
PowerLink HV USA Unshielded 100224 Rev 03, Page 1 HV Unshielded Cable Construction: • Stranded Bare Copper Conductor • Cross-Linked Polyolefin Orange Insulation, 150C (Black & Red options) PowerLink HV USA Unshielded power cables are available from our partner:
INDUSTRIAL ICP® ACCELEROMETER - PCB
Spectral Noise(1 kHz) 7 µg/√Hz 68.7 (µm/sec2)/√Hz [3] Electrical Isolation(Case) > 108 Ohm > 108 Ohm Physical Size (Hex x Height) 11/16 in x 1.65 in 18 mm x 42.2 mm Weight 1.8 oz 51 gm Mounting Thread 1/4-28 Female No Metric Equivalent [5] Mounting Torque 2 to 5 ft-lb 2.7 to 6.8 Nm Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear
D38999 Series III Filter Connectors - Amphenol Aerospace
Fluid Immersion: Typically tested to EIA-364-10; Salt Spray: Typically based on EIA/ECA-364-26; Humidity: Typically EIA-364-31 test method IV; Durability: 1500 couplings minimum (in reference to connector couplings, not contacts) Electrical. Grounded Line Resistance (Typ.): 15 mΩ; Insulation Resistance (Typ.): >5 GΩ; Dielectric Withstand (Typ ...
PORTABLE VIBRATION CALIBRATOR - PCB
(1) 10-32 to 1/4-28 Mounting Stud. 081A08 (1) M8 x 1.25 Male to 1/4-28 Male Mounting Stud. M081A63 (1) M8 x 1.25 Female Through-Hole Mounting Pad. 600A54 (1) M8 x 1.00 Male to 1/4-28 Male Mounting Stud. 081M165 (1) M8 x 1.00 Female Through-Hole Mounting Pad. 600A55 (1) Mounting Plate for 3/4-Hole High Temperature Sensors.
10167520-121211 | Amphenol Global Search | Amphenol
10167520-121211clf | Amphenol Global Search | Amphenol Relative accuracy ± 0.1 mbar • I2C interface • Operating range 1.7 ~ 3.6V • Small size package (2.0 x 2.5 x 1.0mm) • 8-HCLGA package • No External Components Required • Fully Calibrated and Compensated Applications • Pressure sensor for mobile devices (smart phones, smart ...
172137 | Amphenol Global Search | Amphenol
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 A Key Code 2FA1-NASP-C01E1. AMC4 Right Angle Plug to TNC Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 250 mm 095-850-286-250. N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm IP67 172137-10.
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
+1 (607) 563-5318 [email protected] Description: Amphenol® Tri-Start MIL-DTL-38999 Series III Connectors offer the highest performance capabilities for both general duty and severe environment applications. Meeting or exceeding MIL-DTL-38999 Series III requirements, Amphenol's Tri-Start connector is available in aluminum, stainless ...
4-20 mA Output Vibration Transmitter - PCB
Frequency Range: (±10%)10 to 1 kHz; Sensing Element: Ceramic; Sensing Element: Ceramic; Weight: 4.7 oz; Weight: 131 gm; $240.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:682C03. Output Signal: (DC Vibration)4 to 20 mA;
GigaBlox - amphenol-aerospace.com
Stephanie Fritz • +1 (607) 373 – 8069 • [email protected] GigaBlox
Model 378C01 | PCB Piezotronics
Lead Time for 1-3 is 10 Dys. Lead Time for 3-10 is 20 Dys. Lead Time for 11-15 is 4 Wks. Lead Time for 11-15 is 4 Wks. Product Description; Specifications; Documents & Downloads; Videos; 1/4" free-field, prepolarized 377C01 microphone and 426B03 preamplifier. TEDS programmed.
restricted | Amphenol Global Search | Amphenol
At present, Anytek provides customers with various kinds of screw machined pins, IC sockets, spring pins, PGA sockets.
Automotive | Markets - Amphenol
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles.
HERMETIC SOLUTIONS - Amphenol Aerospace
Contact Us: 800-678-0141 • www.amphenol-aerospace.com 1 Table of Contents Hermetic Capabilities 3 Hermetic Sealed Guide 4 Hermetic MIL-DTL-38999, Series I LJT, II JT, III TV: Insert Availability and Identification Chart 5-6 Insert Arrangements 7-9 Thermocouple Contacts/Sealing Plugs/Finishing Data 10
Automotive | Markets - Amphenol
FCI Basics BergStak® 0.40mm self-alignment connectors come with a stack height of 3.50mm and 30 positions extendable up to 10 to 60 positions with 10 positions incremental. It has a unique self-alignment feature that supports blind mating, ensuring a reliable connection. The USCAR-2 compliant connector is also ideal for the automotive market.