Search Results for 10-74916-1
QUAD658CW000x - Amphenol Antenna Solutions
Dual Band, 4-Port, Panel, XPOL, 65°, 696-960 | 1695-2180 MHz, 15.8|17.2 dBi, 0-10°|0-10°, 2508 mm (98.7 in)
Amphenol MIL-DTL-26500, Pyle - Amphenol Aerospace
Ozone Exposure (Classes E, G, R & K) 0.10 to .015% ozone exposure Comply Physical Shock (Classes E, G, R & K) 50 G’s, 3 axis, per MIL-STD-202, method 213, test condition C, wired to monitor 1 microsecond discontinuity. Comply Sand & Dust Exposure (Classes E, G, R & K) No requirement. Meet MIL-E-5272 condition “B” Temperature Life
Defense | Markets - Amphenol
The matched impedance coax contact is available in size 12 for use in 90-degree angle or bent cable applications. It incorporates a captivated inner contact which “snaps into” the outer contact preventing displacement or pull-back of the inner contact in situations where the cable may be bent.
Worldwide Locations and Contact Information Amphenol MCP
August Haeusser Strasse 10 74080 Heilbronn, Germany T: 49-160-358-5302 Email : [email protected] Website: www.amphenol-mcs.com. Connectors; Cable Assemblies; Or contact U.S.A. Headquarters using our email form. Asia: MCP-HQ: Amphenol Mobile Consumer Products ...
LUMINUS - Amphenol PCD
Temperature Cycling 5(1) Hour Cycles: -65˚C to 125˚C Thermal Shock-65˚C to 200˚C Vibration 30G Sinusoidal; 43.96G Random Shock 300G, 3msec, Half-Sine Salt Spray 5% Salt Spray @ 95˚C for 48 Hours Humidity 10 Days @ 25˚C to 65˚C, 90% - 95% RH Seal Rating IP67 RoHS & REACH Compliance Yes Fluid Immersion Lubricating Oil per Mil-Prf-7808
Rhino 38999 - Amphenol Ltd
Rhino 38999 provides up to 1000A current capacity in a MIL-DTL-38999 style shell.
Compact vibration transmitter, acceleration, peak, 10 g
10 g: Frequency response, ±3 dB: 1 Hz - 2,000 Hz: Connector style: MIL-C-5015, 2-pin: Connector orientation: Top exit: Temperature range-40°C to +105°C: Weight: 120 grams: Hazardous area approvals: Non-approved: We are using cookies to give you the best experience on our website.
d:michelle zhangpdf903-289p-51a - amphenolrf.com
Title: d:michelle zhangpdf903-289p-51a.ps Created Date: 10/24/2017 1:17:40 PM
Danmike DM 8350 - AMPHENOL PROCOM
Adjustable gain 10 → 40 dB. Provides easy “sensitivity-matching” between low-output microphones and transceivers requiring high input level. Small, cylindrical amplifier housing. Phantom power supply through AF output cable. Supply voltage: 5 - 15 V DC. Nominal AF load impedance: 600 Ω. EMC-protected.
Protimeter MMS3 | 4-in-1 Moisture Meter with Infrared
10.9 oz (309 g) Regulatory Compliance: CE RoHS ETL UKCA. Plug-In Surface Temperature Probe (BLD5806) Range: 32°F to 158°F (0°C to 70°C) Accuracy: ±1.3°F (±0.7 °C) @ 77 °F (±25° C) Display: 2.4" TFT Color LCD . 320x240 Resolution. Blacklight with adjustable brightness. Outdoor Mode.
Amphenol Aerospace
Amphenol Aerospace
Model 377C10 | PCB Piezotronics
Model 377C10:1/4" pressure, prepolarized condenser microphone typical sensitivity= 1.0 mV/Pa (+/-3 dB), 4 Hz to 70 kHz (+/-2 dB). f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English; Italiano; Nederlands ...
AP-105
Title: AP-105 : Created Date: 1/27/2004 10:05:00 AM
Model 078G05 | PCB Piezotronics
4-conductor, twisted bundle, low noise, shielded, flexible polyurethane cable, 5-ft, 1/4-28 4-socket plug to (3) BNC plugs (labeled X, Y, Z) For an IP68 Rated cable, see 078W05. Cable assembly consists of the following components: Model 078 cabling Model AY connector Model JW connector.
HDAS Series - Amphenol Aerospace
1/1 DANS LE BUT CONSTANT D'AMELIORER SES PRODUITS, Amphenol Socapex SE RESERVE LE DROIT D'EN MODIFIER TOUTE COTE OU CARACTERISTIQUE. IMP 036 A MODIFICATIONS BP 29 - 74311 THYEZ CEDEX A Plan originel ECHELLE Amphenol Socapex DESSIN: Simon J le 1,000 TECHNIQUE: 1 /1 Technical Specifications MECHANICAL CHARACTERISTICS Backoff1 (mm) 1.2 [.0472] MAX
Operational Mode Indicator - marport.com
For 1 min.: LED blinks red at the beginning of each uplink communication cycle. Or, LED blinks green / red if the product configuration is not valid. Configuring : Sensor is out of water. User is testing and configuring using a Configuration Cable. Sensor turns off after 10 min. without test or configuration operation. ...
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
1 3 1 2 3 1 rt061619pnh connector 19 mp16m23f contact, pin, size 16 2 housing body coupling nut 15/16-20 unef thread notes: 3) recommended crimp tools: hand crimper: mfx-3959 pneumatic crimper: mfx-3960 4) extraction tool: qxrt16 2) contact barrel range: 16awg to 18awg 5) materials:
Model 130F22 | PCB Piezotronics
Lead Time for 1-10 is 3 Dys. Lead Time for 11-20 is 14 Dys. Lead Time for 21-30 is 3 Wks. Lead Time for 21-30 is 3 Wks. Product Description; Specifications; Documents & Downloads; Videos; ICP® Array Microphone with integral preamplifier, SMB jack connector, TEDS. Nominal Microphone Diameter: 1/4"
Temposonics
3 2.2 Installation, commissioning and operation If danger of injury to persons or of damage to operating equipment is caused by sensor failure or malfunction, additional safety measures
Amphenol Assembletech
1. Robust mechanical design 2. Adopted by SFF committee(SFF-8654) 3. Straight, right angle, Side exit 4. Pull tab is optional 5. Connector pitch is 0.6mm and PCB thickness is 1.0mm 1. Datacenter Servers. 2. Data Storage. 3. Workstation 4. Desktops. SA S5.0, PCIe Gen4 & PCIe Gen5 and SFF-8654 specification.