Search Results for 10-74917-10
Commercial Aerospace | Markets - Amphenol
Available for 10 or 12 contacts size 20, male or female contacts, with or without components. Amphenol Air LB France 1200 Modules Derived from the 1100 series, the Amphenol Air LB France's Junction modules 1200 series are conform to the ABS1569 standard. ...
PCB Product Finder for Accelerometers - Test (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Tank Systems - ssi-sensors.com
Five different tank volumes (5, 10, 15, 30 gallons) Tanks available in both portrait and landscaped shapes to allow for easy vehicle integration; Lockable Cap option; Fill nozzle filter; For order information and minimum quantities call 608-373-2317. Typical Applications.
Hoff-Trex® Quick-Tap Splices - TPC Wire
Recommended Current: 22 AWG – 3 Amps, 20 AWG – 5 Amps, 18 AWG – 7 Amps, 16 AWG – 10 Amps, 14 AWG – 15 Amps . Applications. Chemicals. Waterproof. Related Products. Cable Ties. Heat Shrink Tubing. Releasable Speed-E Push-In Connectors. Request a Quote Your Wire and Cable Solution Starts Here. Products; Markets; Applications; Resources;
Model Q353B51 High sensitivity, quartz shear ICP® accel., 500 mV ... - PCB
High sensitivity, quartz shear ICP® accel., 500 mV/g, 0.1 to 2k Hz, 10-32 side conn. Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected]
Ideal for… - Amphenol Antenna Solutions
20 706 &2$; ZZZ WLPHVPLFURZDYH FRP TIMES MICRA TM LMR®-240 LMR-240 Flexible Low Loss Communications Coax TC-240-NMH-X 3190-2887 5 TC-240-NMC 3190-244 6 TC-240-NF-BH-X 3190-2888 8 EZ-240-1023M 3190-6283
MINIATURE ACCELEROMETERS - PCB
and packaged in a 0.4 inch (10.16 mm) titanium cube that weighs 0.15 ounces (4.2 grams). The TEDS feature self identifies these accelerometers and describes the type, operation and their attributes making them extremely easy for the operator to track.
150WXS WeatherStation® Instrument - Airmar
Certs And Standards: CE, IPX4, RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
Thermo-Trex® Flare Stack Cable - TPC Wire
Thermo-Trex® Flare Stack Cable is a high-temperature resistant flexible cable that is suitable for all flare stack igniter applications. Its unique cable design and voltage rating is built to withstand the harshest environments to ensure ignition.
Amphenol Pcd
float 0.20±0.10 0.71±0.20 float for misalignment 0.78±0.13 3.05±0.25 +0.13 2.18 -0.00 detail d dual floating mounting bushing overall free float 0.20±0.10 0.71±0.20 float for misalignment 3.30 m a x. 0.78±0.13 +0.13 2.18 - 0 detail c reverse floating mounting bushing rivet to be assembled with swaged end on frontside of assembly overall ...
cable connector HA T 3XXX 001+010+018 - Amphenol Sine
10.02.2021 Prüfmaß / Testdimension Teileindex / Partindexnumber: 1 05.02.2021 Blatt/Sheet Index Datum/Date MCARLE 1 Name M Gewicht (errechnet) / Calc WT : MBERTSCH Ers. f. / Replacement for : Checked Released Gepr. Status Bl. DIN ISO 13715 Änderung/Description 202000083 29,581 g for cable diameter 4-6mm NXM-V01 AI2021-000622 Amphenol Tuchel
Locations | Amphenol Advanced Sensors
Building 10, Jinton Industrial Park, No. 8 Xihu Road, Wujin High-Tech Development Zone, Changzhou, Jiangsu - 213164, China Phone: +86-519-83055188 Service Hotline: 400 620 8986. Ningde, China. Amphenol (Ningde) Electronics Co., Ltd #18 Standard Factory 3rd Floor Dong Qiao Industrial Concentration Zone
NovaSensor | Pressure Sensors and Pressure Sensor Die
NovaSensor P122 High Silicon Pressure Sensor Die are piezoresistive pressure sensors offered in a miniature 0.10 in x 0.10 in (2.5mm x 2.5 mm) die. When excited with 1.0 mA,the P122 produces a millivolt output that is proportional to input pressure. With NovaSensor’s SenStable® process, the P122 provide long-term stability and excellent ...
Model 130E20 | PCB Piezotronics
Temperature Effect on Output (-10 to +50 °C) 0.7 dB: 0.7 dB [3] Electrical: Excitation Voltage: 18 to 30 VDC: 18 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Bias Voltage: 5.5 to 14 VDC: 5.5 to 14 VDC: Output Impedance: 150 Ohm: 150 Ohm: Physical: Housing Material: Stainless Steel:
AEROSPACE GROUND TEST - PCB
before any flight-test program can begin. In turn, ground testing follows and complements an extensive structural modeling program, which encompasses flight loads, material fatigue,
Thermometrics Ring Terminal Temperature Sensor - Amphenol
A-1742 40,000 ± 1.5% 3936 ± 1% 22.2 13.1 49.8 564 ± 10 Polyrad-XD -20 to 100 JRS7740 10,000 ± 5% 3435 ± 1% 9.0 4.3 25 400 ± 10 PVC -20 to 105 Ring Terminal Temperature Sensor Part Numbers Amphenol Advanced Sensors. Title: Thermometrics Ring Terminal Temperature Sensor Author:
Data Sheet R-Series V RH5 Profinet 551962 - Temposonics
Vibration test 30 g/10…2000 Hz, IEC 60068-2-6 (excluding resonant frequencies)/ RH5-J: 15 g / 10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EC directives and is marked with
HP2FSAN001 | Amphenol Global Search | Amphenol
HP2FSAN001 is a product code for a connector system by Amphenol, a leading manufacturer of connectors and interconnect systems. Find out more about the features, specifications and applications of HP2FSAN001 on the web pages linked below.