Search Results for 10-74917-10
ICP® ACCELEROMETER - PCB
Spectral Noise(10 kHz) 0.13 mg/√Hz 1.28 mm/s2/√Hz [1] Physical Size (Height x Length x Width) 0.100 in x 0.215 in x 0.135 in 2.54 mm x 5.46 mm x 3.43 mm Weight 0.0055 oz 0.16 gm [1][3] Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium
DISCONTINUED - Amphenol Antenna Solutions
Penta band antenna, dual polarisation, 10 connectors Independent tilt on each band 0-10° / 0-12° / 0-12° / 0-12° / 0-12° MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with fi rmware above MD3.10).
General purpose accelerometer - Wilcoxon Sensing Technologies
± 10% ± 3 dB 3 - 5,000 Hz 1 - 9,000 Hz 0.5 - 14,000 Hz Resonance frequency 30 kHz Transverse sensitivity, max 5% of axial Temperature response: –55°C +120°C –20% +10% Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g: Broadband 2.5 Hz to 25 kHz
www.amphenol-sine
5000 MΩ 5000 MΩ 5000 MΩ 5000 MΩ 5000 MΩ 5000 MΩ ≥ 108 Ω ≥ 108 Ω Approvals UL ECBT2 UL ECBT2 UL ECBT2 UL ECBT2 & UL ECBT8 UL ECBT2 & UL ECBT8 UL ECBT2 & UL ECBT8 VDE, SEV, UL, CSA VDE, UL and CSA RoHS Compliant RoHS ALL materials meet the requirements of the European Directive. (See website for documentation) www.amphenol-sine.com
EchoRange - Advanced Sonar Systems for Precise Distance ... - Airmar
Airmar EchoRange transducers are 200kHz and 30/200kHz Smart Sensors featuring embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data. Accurate measurement of water depth from 0.4 m to 200 m. Used in Hydrographic surveying of harbors, waterways and coastal water areas, and dredging.
ARMORIPX Family - Amphenol Sine
Sealed Enclosures Amphenol Sine Systems’ Armor IPX™ Family of Sealed Enclosures provides superior protection for printed circuit boards and electronic control modules in harsh environments and off-road applications. Available in two (2) sizes, as well as three (3) different material types: Ultem® (Amber), Thermoplastic (Black) or Polycarbonate
MFM.PDF - Amphenol Fiber Systems International (AFSI)
Plug Protective Cap 10 – 553998 – 139 (860) Receptacle Protective Cap 10 – 553970 – 139 (860) Amphenol Amphenol. Title: MFM.PDF Author: joc Created Date:
Model 378A04 | PCB Piezotronics
model 378a04:microphone and preamplifier, low noise, 1/2" free-field prepolarized
AT Series™ Cable Assemblies - Amphenol Sine
Available in 2, 3, 4, 6, 8 and 12 position Plugs and Receptacles with single-ended cordset standard lengths of 1, 2, 4, 5 and 10 Meters. Contact Customer Service for custom cable length options. Our AT Series™ Cable Assemblies feature our StructurePlus™ AT design, an engineered, one-piece, solid body construction specifically designed for ...
Signal Conditioning Basics | PCB Piezotronics
The insulation resistance (resistance between signal and ground) is assumed to be large (>10 12 ohms) and is therefore not shown in the schematic. Figure 2: Voltage Mode System Schematic The open circuit (e.g., cable disconnected) voltage sensitivity V1 (Volts per psi, lb or g) of the charge output sensor can be represented mathematically by ...
TFOCA-II MTFP | Fiber Optic Termini - Amphenol Fiber Systems ...
The MTFP fiber optic termini feature an innovative double-floating seal design that allows maximum terminus travel. For use in AFSI TFOCA-II connectors
Trex-Onics® DeviceNet™ Flex-Net High Performance Cable - TPC Wire
Trex-Onics® DeviceNet™ Flex-Net High Performance Cable is designed to meet the electrical requirements identified by the Open DeviceNet Association (ODVA) and is available in a Thick or Thin Trunk Cable design.
ICP ® Pressure Sensors - PCB
Electrical Connector: 10-32 Coaxial Jack; Electrical Connector: 10-32 Coaxial Jack; $2020.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:102M205. Measurement Range: (for ±5V output)100 psi; Measurement Range: (for ±5V output)689.5 kPa;
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments.
Amphenol CS Sales Office Locations | Office Addresses
Tel. :+86 10-58797827; China - Chengdu Amphenol Chengdu Block D3, No.199 West Avenue Hong Guang Town Chengdu, China 611731 Tel. :+86 28 8798 8678; China - Shanghai Amphenol CS Room 03&05,35F, No.100 Yu Tong Road, BM Intercontinental Business Centre, Jing’An, Shanghai, China Tel. : +021-6173 1988;
Temposonics
10. LEDs of TempoLink smart assistant ..... 13 11. Technical data .....14. TempoLink Smart Assistant peration Manual I 3 I 1. Introduction 1.1 Purpose and use of this manual Before starting the operation of TempoLink smart assistant, read this documentation thoroughly and follow the safety information. Keep this manual for future reference! ...
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 20 Valley Street Endicott, NY 13760-3600 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
INNER JACKET BRAID - SV Microwave
e mil-std-10. 6) dia.’s on common centers to be concentric within t.i.r. 7) remove all burrs unless otherwise specified 200-70-479 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
Thermo-Trex® 200-HD Multi-Conductor Cable - TPC Wire
Thermo-Trex® 200-HD Multi-Conductor Cable is a high-temperature cable for power, instrumentation, and control applications that can withstand a maximum conductor temperature of 200°C / 392°F.
Chirp-ready Transom Mount Marine Sensors - Airmar
Airmar Chirp transom mount transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.