Search Results for 10-74917-10
RJF TV ATEX Zone 2 versions - Amphenol Socapex
The Amphenol Socapex connector RJF TV ATEX Zone 2 versions offer explosion-proof Ethernet solutions for Zone 2 environments, making them ideal for use in various Oil & Gas applications including Geophysics, Drilling, Transportation, and Downstream operations. These connectors comply with the EN60079-15 standard and are suitable for low-power non-sparking connectors within Zone 2 and class I ...
Model 356A45 | PCB Piezotronics
Lead Time for 1-5 is 10 Dys. Lead Time for 6-10 is 20 Dys. Lead Time for 11-15 is 3 Wks. Lead Time for 11-15 is 3 Wks. Product Description; Specifications; Documents & Downloads; Videos; Platinum Stock Product; Triaxial ICP® accel., 100 mV/g, 50 g, 1/4-28 4-pin connector, Adhesive mount, TEDS 1.0.
B B3 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP12B23T MS12B23T 14-12AWG 2.3-3.5mm² Tin MP12B23S MS12B23S 14-12AWG 2.3-3.5mm² Silver MP12B23F MS12B23F 14-12AWG 2.3-3.5mm² Gold Flash
Surface-Mount Pressure Sensor Series - Amphenol
10 “H 20 to 1 psi 5 psi to 30 psi Parameter Units Min Typ Max Notes Min Typ Max Notes Pressure Range psi 0.36 to 1 10”H 2O = 2.5KPa 5 to 30 Excitation mA 1.5 10 VDC Maximum 1.0 10 VDC Maximum Input Impedance Ω 5000±20% 5000 ±20% Output Impedance Ω 5000±20% 5000 ±20% Zero Offset mV ± 75 ±10 Full Scale Output mV 40 to 120 10°H
Power Connectors | Products - Amphenol
With a single-pole insert arrangement ranging from 14 AWG to 10 AWG contact per connector and up to 30 amps possible. Amphenol Industrial Operations H4 Plus This series, similar to the H4 with UL 6703 / IEC 62852 approvals at 1500V DC, enhanced materials to increase performance levels of chemical resistance, ingress protection (IP68 24h/1 m ...
SS510 EchoRange™ 200kHz Portable Survey, DT - 20m Cable - Airmar
Applications: Bridge scour inspection systems, Portable hydrographic survey, Dredging, Autonomous Surface Drones, Hydrodrones
IECEx - PCB
Models 356A06 and 356A09 provide a 5 mV/g and 10 mV/g . sensitivity with 1000 g and a 500 g triaxial measurement range (respectively). Both models provide a wide frequency range making them ideal for general vibration testing. They include a lower noise floor and higher shock limit than competitive offerings
SERIES 130 PREPOLARIZED ICP ARRAY MICROPHONES - PCB
-10 to +50 °C-10 to +50 °C-10 to +50 °C-10 to +50 °C-10 to +50 °C-40 to +80 °C. Connector: BNC Jack. SMB Socket: BNC Jack 10-32 Jack. SMB Socket. 10-32 Jack: Features. Rugged water and : dust resistant. High frequency and : high amplitudes. General purpose: General purpose. Quick release : connector. Low profile and surface : mount to ...
signalmate® M16 Size Circular Connectors - Amphenol Sine
Available in 2 thru 8, 12, 14 and 19 Position (Depending on Series). Amphenol’s signalmate® C091 (M16 Size) Family of circular DIN connectors and cable assemblies are available in 5 options M16 A, M16 B, M16 D, M16 D+ and M16 Q (Quicklock) with either a threaded, bayonet or quicklock option offering environmental protection up to IP69K when mated.
Trex-Onics® Individually Shielded Resolver Cable - TPC Wire
Trex-Onics ® Individually Shielded Resolver Cable is designed for use in heavy-duty industrial resolver applications and shows superior resistance against abrasion, tearing, oil, UV, and most chemicals.. This control and instrumentation cable features Ultra-Shield construction, which includes a heavy-duty combination of tinned copper braid, foil shield, and tinned drain wire providing 100% ...
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
786V velocity sensor - Wilcoxon Sensing Technologies
786V velocity sensor Model: 786V. With a wide frequency response range (1-12,000 Hz at +/- 3dB), the 786V can capture signs of the most common developing faults - imbalance, misalignment, looseness - on rotating machines.
ST850 Smart™ Sensor Thru-hull - Airmar
Speed and Temperature. The ST850 is a low-profile, retractable, thru-hull sensor that computes accurate speed and temperature data and sends it to any NMEA 0183 display or NMEA 2000 ® network. These low-profile units are nearly flush, minimizing drag with only 5 mm (3/16") extending outside of the hull.
Better interconnect solutions - Amphenol Alden
• 10 KVDC • Silicone rubber overmolded over the cable • Manufactured to your wire length requirement • Panel Mount and Feed-through Plug options • Black PBT Plug Body P500 & P506BH: Single Circuit X-Ray Connectors • 55 KVDC • J-Slot Mating Feature • Shielded and Self-Grounding Options • Manufactured to your length requirement
Amphenol
10 www.amphenol-industrial.com. 12 POWERBLOK™ Type Example Part Number Rated Current Application Mated Part Above Board (Press-Fit) Configured to customer applications 35~400+A Configured to customer applications Thru Board 1 (Press-Fit) Thru Board 2 (Press-Fit) ST_2.4mm: C10-707897-001 ST_3.0mm:
Casa - AMPHENOL PROCOM
Available now are 3 products with 2,3, or 4-way splits. Each model has the option of N type, 7/16 DIN and the new 4.3-10 connector. All Models are design and manufactured to focus on delivering best in class mechanical and electrical performance.
P79 Traditional/CW In-hull - Airmar
600 W. Our P79 is a dual-frequency, depth-only, in-hull transducer that easily adjusts to hull deadrise angles up to 22°. The P79 includes a plastic mounting base which is aligned to the centerline and secured inside the hull.
Sensor overloading - Wilcoxon Sensing Technologies
will provide 10 times the vibration range of 500 g’s, versus 50 g’s. The additional range will allow the user to accurately measure the total vibration present and select the most suitable sensitivity for the application. Another test method is to use a “mechanical filter,” such as a piece of rubber or even a business card which can be
Broadband | Markets - Amphenol
Charles Below Grade Enclosures (CBGE) are lightweight, molded HDPE handholes available in five rectangular and two round sizes. Designed for light-duty placements (parkway/greenbelt applications), these ANSI/SCTE rated below-grade enclosures store fiber optic and copper cable slack, meters, sealed cases, control valves, ground rods, signal controls, and various other equipment.
Model 480E09 | PCB Piezotronics
Model 480E09:1-Channel, battery-powered, ICP® sensor signal conditioner, gain x1, x10, x100, 2mA, BNC input/output connectors.