Search Results for 10-74917-10
6.0 ± 0.2 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : vita 67.3 smps male plug-in contact ( sf3811-60059 )
AT Series - Amphenol Australia
acceleration 20 g’s at Sine sweep of 10-2000Hz) Connector Terminal Retention When subjected to a direct pull, contacts achieve a minimum pull-out force of 25 lbs. Connector Retention A mated connector subjected to a pulling force by the exiting wire bundle at 25 lbs. times the number of contacts to a maximum of 100 lbs. applying load for 30 ...
Telaire T6723-8K5 NDIR CO2 Module - amphenol-sensors.com
3 Output Description Alarm Output • 8500ppm ± 1000ppm • Normally low Low Battery Warning • 5.3 VDC ± 5% • Normally high Ventilate Warning • 0.1% CO 2 below alarm level with 0.1% CO 2 hysteresis • Normally high Measurement Accuracy Alarm Setpoint • 0.85% CO 2 in air ± 0.1% CO 2 by volume from 5 to 30°C
Amphenol Amphenol Taiwan Corporation
Amphenol£ Amphenol Taiwan Corporation Sheet 1 of 16 PRODUCT SPECIFICATION PS-7425 Rev. E This document is the property of Amphenol Corporation and is delivered on the express condition that it is
Model 378A07 | PCB Piezotronics
Model 378A07:377A07 microphone with 426E01 preamplifier and 079A43 adaptor TEDS programmed
200WX WeatherStation® Instrument - Airmar
Its internal 10 Hz GPS and three-axis electronic compass provide heading, position, speed-over-ground, and course-over-ground functionality that is necessary for dynamic true wind-data processing on a moving vehicle. The 3D compass with dynamic stabilization provided by the three-axis rate gyro enhances the rate-of-turn data. The patented 200WX ...
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Created Date: 4/14/2000 5:20:08 PM
Amphenol Broadband Solutions
Amphenol Broadband Solutions . Author: hank Created Date: 10/24/2018 2:54:47 PM
Amphenol Aerospace
Amphenol Aerospace
Production - El-Cab
EL-CAB Sp. z o.o. located in Bolechowo near Poznan, has been present in the Polish and international market since 1996. EL-CAB manufactures various types of wire harness systems for a wide range of vehicles and devices, module systems and control boxes for vehicles and electronic assemblies.
REFERENCE DIMENSIONS 1 - Amphenol Sine
kit,solid socket,size 20,20-22 awg,atm series,10 pcs at62-201-20nkit a 1 1 a-release 10/07/13 drp - 10 contact, socket, solid, size 20 1 18.1 ø2 ø1.93 inspection hole ø2.6 reference dimensions kit contents notes: unless otherwise specified 1 1. material: copper alloy; nickel plated 2. contact size: 20 3. specifications: 3.1 current rating: 7 ...
PRODUCT DATA DRAWING - SV Microwave
mil-std-10. the information contained in this drawing 6) dia.’s on common centers to be concentric e 2400 centrepark west drive, suite 100 sheet 1 of 1 proprietary size without the written permission of any reproduction in part or as a whole n/a 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10'
PCB spec sheet.asp?item id=15234&m
Cable Termination 10-32 Coaxial Plug 10-32 Coaxial Plug Cable Length 10 ft 3.05 m [3] Mounting Adhesive Adhesive [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Straddle mount type Power edge connector - Amphenol CS
c. Test pin numbers: 1, 10, 19, 20, 29, 38 7.4 Solder tails Insertion- the insertion force of Straddle type solder and mounting PCB shall not exceed 10 Kgf per all solder tails to insert into mounting PCB. The following details shall apply: a. Rate of 25.4mm/minute with Mounting PCB. b. Test PCB thickness is 1.57+/-0.13mm (inclusive of two pads).
Cable Strippers - TPC Wire
Cable stripper can strip standard round cable jackets from .314 – 1.10” outside diameter. View Product Products; Markets; Applications; Resources; About; Request Quote; Contact Us; FAQs; Amphenol TPC Wire & Cable 9600 Valley View Rd Macedonia, OH 44056 (800) 211-4520. Español.
GNSS Combination Antennas ProConnect Plus
A 4x4 MiMo LTE and WIFI multi purpose antenna for 2G/3G/4G/5G, CBRS and WIFI 6E 2.4/4.9-7.2 GHz with optional GNSS
ETV38999 - Amphenol Aerospace
10 (Power) 8 (Coax) 8†† (Twinax) 9-35 M 6 6 9-94 M 2 2 9-98 I 3 3 11-2H I 2 2 11-5 I 5 5 11-35 M 13 13 11-98 I 6 6 11-99 I 7 7 13-4H I 4 4 13-8 I 8 8 13-13 I, Fiber Optic 4 2* 2 13-35 M 22 22 13-98 I 10 10 13-71 I 2 2 15-2 I 2 2 15-5H II 5 5 15-15 I 15 14 1 15-18 I 18 18 15-19 I 19 19 15-35 M 37 37 15-97 I 12 8 4 15-AC M 26 24 2 17-2 M 39 ...
MRJR Series Rugged RJ45 Connectors - Amphenol CS
Disclaimer www.amphenol-icc.com Please note that the above information is subject to change without notice. MRJR Series Rugged RJ45 Connectors MATERIAL § External Shell: Die Cast Zinc, Nickel Plated § Front Insert: Clear Polucarbonate, UL94V-0 § Rear Inserts: High Temperature Resistant Nylon, Glass Reinforced, UL94V-0, Black § Contacts: Phosphor Bronze, Plated with 1.27um
7691300_Catalog - Amphenol Antenna Solutions
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 53 0000000016 00000 n 0000001610 00000 n 0000001686 00000 n 0000001984 00000 n 0000002288 00000 n 0000003148 00000 n 0000003674 00000 n 0000003866 00000 n 0000003900 00000 n 0000003961 00000 n 0000006408 00000 n 0000006455 00000 n 0000009392 00000 n 0000012271 00000 n 0000015162 00000 n 0000017988 ...
R-VPX EVOLUTION SERIES HIGH SPEED EVOLUTION - Amphenol Aerospace
10.50±.1 1.50 ref 13.50 ref x 11.81±.19 daughtercard edge c of daughtercard wafer #1 l 2.69±0.1 4 plc 5.50 ref 3.70 7.20 ref c of x part marking as follows amphenol 77820 ‘date code’ aao part number work order number as lot number 10.00±.1 10.85 ref 18.40± 0.1 housing 1.18 typ 1.35 ref 6 plc 1.80 ref 15 plc position a1 pad contact area ...