Search Results for 10-74917-10
FIBER OPTICS - Amphenol Fiber Systems International (AFSI)
widths for multi-mode fibers are between 200 and 600 MHz•km, and > 10 GHz•km for single mode fibers. Typical values for electrical conductors are 10 to 25 MHz•km. EMI: Because fiber optics are immune to electromagnetic interference (EMI) and emit no radiation, our fiber optic solutions are ideal for electrically “noisy” environments.
Temposonics
(0.10) 6.2 (0.24) 16.1 (0.63) 2 (0.08) +0 -0.2 +0 -0.01. 7 Temposonics® E-Series Embedded Analog Installation in a hydraulic cylinder The mounting method is determined exclusively by the cylinder construction (Fig. 5). In most cases, the installation is performed from the side of the piston rod. However, installation from the piston side of
FEATURES BENEFITS - Amphenol Aerospace
Cat Brandas Office: 1 (607) 563-5129 . M - • Email: cbrandasamphenol-aao.com amphenol-aerospace.com . Module -4pr 8 Column, Extra Ground, 50u Gold, Tin & Lead Free
Model - amphenol-gec.com
Title: Model Created Date: 20171031134544Z
USB Connectors | Standard/Rugged/Waterproof | Mini, Micro, Type A, Type ...
Amphenol is one of the earliest adopters of USB 3.1 Gen 2 Type C connector and has a comprehensive range of USB 2.0, 3.0, and 3.1 generation connectors that comes in straight, right angle, surface mount and through hole configurations.
Defense | Markets - Amphenol
Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes.
Features - Amphenol Antenna Solutions
(2x) 617-906 | (4x) 1695-2700 | (4x) 3300-4200 MHz 2L4U4VX065X06F wxys4 FIXED TILT 20-Port Panel Antenna 65° 25.0 in REV092324NA www.amphenol-antennas.com 4 of 14 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Amphenol Assembletech
5. Insulation Resistance: 10 MΩ minimum between adjacent pins Signal Integrity. 1. Mated Connector Impedance: 85+/-10% ohm @25ps RT 2. SCD21: meet SAS4.0 and PCIe4.0 3. FEXT: meet SAS4.0 and PCIe4.0 4. NEXT: meet SAS4.0 and PCIe4.0 5. Insertion loss: meet SAS4.0 and PCIe4.0 Product Environmental Compliance. RoHS2.0: Compliant China RoHS: Yes
TITLE: B - Amphenol Sine
5. RECOMMENDED WIRE RANGE: 10 - 12 AWG (6.0 - 4.0MM²) RECOMMENDED INSUL O.D: 3.56 - 5.18MM (0.140 - 0.204INCH) 6. PACKAGE: 2000 PCS/REEL 7. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY SEE PART NUMBER CHART OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www ...
OF: Amphenol
Ben Aug-10-2016 Tod Aug-10-2016 Tommy Aug-10-2016 NONE A1 FIRST RELEASED Aug-10-2016 Ben Tommy 80.0 Max. 23.9 NOTES:(UNLESS OTHERWISE SPECIFIED) 1. MATERIAL:
B A3 - Amphenol Sine
MagnaMate™ ATHP QL - Contact Options Amphenol Sine Systems 44724 Morley Drive Clinton Township, MI 48036 USA www.amphenol-sine.com 04/2022 Power Contacts - Machined Contacts, Sockets & Pins Part Number Description Size AWG Type Amps
TITLE
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
LT-5000SP-1_PR6 - Charles Industries
9C-24505SPI-A 200-260V 10 24V 50 Yes 21 1/2 x 9 5/8 3 7/8 16.5 20A/250V* 100A/32V** Figure 4 9C-24605SPI-A 200-260V 12 24V 60 Yes 21 1/2 x 9 5/8 3 7/8 16.5 20A/250V* 100A/32V** Figure 4 * SLO-BLO fuse **Fast-Acting fuse Manual Purpose With your personal safety in mind, this manual lists important safety precautions first, then covers installation,
42125200 | Amphenol Global Search | Amphenol
Radially sealed flat connector housings with secondary lock. The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car. ngs are available for 1- to 14-pin connectors.
Model J353B33 ACCELEROMETER KIT Installation and Operating Manual - PCB
Electrical Isolation(Base) ≥ 108 Ohm ≥ 108 Ohm Size - Hex 0.75 in 19.1 mm Size - Height 0.98 in 24.9 mm Q - Extended discharge time constant [1] Frequency Range± 5 % 0.1 to 4,000 Hz 0.1 to 4,000 Hz Frequency Range± 10 % 0.07 to 6,500 Hz 0.07 to 6,500 Hz Discharge Time Constant ≥ 10 sec ≥ 10 sec Settling Time(within 10% of bias) < 120 ...
Model 080M475 | PCB Piezotronics
Model 080M475:1.5" curved surface magnet with 10-32 tapped hole for mounting bolt and 2 holes for accomodation of locator pin on EX629A11A/ & 630A
Amphenol
10-14awg 25 amps 16 2.54mm (.100 in) 3.40mm (.134 in) 14-20awg 13 amps p/n a b deutsch cross atss-12-00 62.4mm #11.3mm js-12-00 atss-16-00 62.1mm #8.8mm js-16-00 notes: unless otherwise specified 1. material: shell: silicone rubber, red integrated contact retention system 2. specifications: 2.1 operating temperature: -55c to +125c 2.2 moisture ...
B A5 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
P66 Multisensor/CW Transom Mount - Airmar
600 W. The P66 Multisensor combines depth, and temperature functions in one housing. And it features our 50/200 kHz, dual-frequency, ceramic element.
Riser Pipe & Wire Guard - Charles Industries
12-119-10 93-CARI01-A 93-CARI02-A 12-122 12-222 12-122-5 12-222-5. Charles Industries, LLC An Amphenol Company 1450 American Lane, 20th Floor, Schaumburg, IL 60173 [email protected] (847) 806-6300 Ordering Information 119/122 SERIES (7/8” DIAMETER)