Search Results for 10-74920-27
Clarity Series - アンフェノールジャパン株式会社
10.000 15.000 20.000 (db) 4 ft assembly, 40 Ghz 4 ft assembly, 40 Ghz (degrees) 9612 Number of flexes (Representative curve) 190429612 Number of flexes (Representative curve) Amplitude Stability while in motion Phase Stability while in motion. Created Date: 6/22/2018 11:26:27 AM ...
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Duplex Filters DPF 2/...-125 - AMPHENOL PROCOM
Call our DK offices + 45 48 27 84 84 or UK offices +44 (0)1933 408 408. Follow us. Join us on Linkedin; Stay tuned on YouTube; Signup for our newsletter; Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated.
SIZE TYPE B C- - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
NPI-19 NovaSensor Sensors
FSO with 1.0 mA input excitation, 10 VDC for NPI-19VC. 3. Linearity by best fit straight line. 4. 2°F to 158°F (0°C to 70°C) with reference to 77°F (25°C). 5. 32°F to 158°F (0 to 70°C), by design. ... J 1/8-27 NPT Code Pressure Ranges 101 100 kPa, 1 mA 201 200 kPa, 1 mA 701 700 kPa, 1 mA 172 1700 kPa, 1mA 015 015 psi (1 bar), 10 V
Directional Coupler - Amphenol Antenna Solutions
Coupling 3 dB 5 dB 6 dB 7 dB 8 dB 9 dB 10 dB 13 dB 15 dB 20 dB 25 dB 30 dB 40 dB ... Isolation ≥ 23 dB ≥ 25 dB ≥ 26 dB ≥ 27 dB ≥ 28 dB ≥ 29 dB ≥ 30 dB ≥ 33 dB ≥ 35 dB ≥ 40 dB ≥ 45 dB ≥ 45 dB ≥ 55 dB VSWR ≤ 1.30 Average Power (max) 300 W
Log Periodic Antennas 7478300 - amphenolprocom.com
Model Product No. Frequency; Wideband log periodic 690 - 2700MHz, 4.3-10: 7478300: 690 - 2700 MHz: Add to quote: Cast aluminium cross clamp, square: 0300284/00
D-sub - Amphenol In
receptacle connector with solder contact. sr. no. connector no. shell size `a' 0.13 `b' 0.25 `c' 0.12 `d' 0.25 `e' 0.38
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
Temposonics
Shock test 100 g (single shock), IEC standard 60068-2-27 Vibration test 15 g / 10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) EMC test Electromagnetic emission according to EN 61000-6-4 Electromagnetic immunity according to EN 61000-6-2
Temposonics
MTS Sensors R-Series Temposonics® Linear-Position Sensors - Model RD4 Flexible Housing Option 3 Product Data Sheet, Document Part No.: 551166, Revision A 04/10, 10/11 R-Series Model RD4 Sensors Dimension References Model RD4 sensor dimension references R-SERIES RD4 SENSOR WITH SIDE CABLE ELECTRONICS CONNECTION AND ROD STYLE 'M' OR 'T'
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Log Periodic Antennas 7478300 - amphenolprocom.com
Model Product No. Frequency; Wideband log periodic 690 - 2700MHz, 4.3-10: 7478300: 690 - 2700 MHz: Add to quote: Cast aluminium cross clamp, square: 0300284/00
EU RoHS II CoC - amphenol-aerospace.com
March 27, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
GB SSI - Temposonics
Shock rating 100 g (Single hit) / IEC-Standard 68-2-27 Vibration rating 5g / 10-150 Hz, IEC-Standard68-2-6 EMC Test Electromagnetic emmision EN 61000-6-3 Electromagnetic immunity EN 61000-6-2 (EN 61326/A1) EN 61000-4, Criteria A, CE qualified EN 61000-4-2/3/4/6, Criterium A CE qualified Form factor / Material Sensor head Stainless steel 1.4305 ...
Compact Combiners PRO-HDAR150-3 - AMPHENOL PROCOM
Call our DK offices + 45 48 27 84 84 or UK offices +44 (0)1933 408 408. Follow us. Join us on Linkedin; Stay tuned on YouTube; Signup for our newsletter; Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated.
PRO-ATT ... dB-2-3-N
This 2 W series includes 3 dB, 6 dB, 10 dB, 20 dB and 30 dB attenuators. This series of attenuators has very low VSWR and attenuation flatness and is especially suitable for use with: Coaxial Transmission Lines; Power Monitors; Watt Meters; Specifications. Electrical; Frequency: DC - 3 GHz:
Features - Amphenol Antenna Solutions
PRODUCT OVERVIEW Frequency Range (MHz) (4x) 696-960 (8x) 1695-2700 (2x) 3300-4200 (2x) 5150-5925 Optional GPS BAND 1575.42 ± 10 Array R1 R2 R3 R4 Y1 Y2 Y3 Y4 Y5 Y6 Y7 Y8 P1 P2 O1 O2 Connector 2 PORTS 6 PORTS 4 PORTS 12 PORTS 4 PORTS 4 PORTS 1 PORT
SIZE TYPE B C- - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
Product sheet - amphenol-antennas.com
- MA201L07 - MA201L07 MA231L05 without ratchet base VHF Antenna without ratchet base & fibre glass shroud Type : MA231L05 Frequency : 156 - 162 Description : Dipole type Fibre antenna